Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | d5 | a ° | l3 | ||||||||||||||||||
65820.W0006 | Right | 6 | 64.0 | M10x1 | 8.5 | 42.5 | 24 | 14 | 10.5 | 17 | |||||||||||||||||||
£ 87.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 6 l1 64.0 d2 M10x1 d3 8.5 l2 42.5 d4 24 d5 14 a
° 10.5 l3 17 | |||||||||||||||||||||||||||||
65820.W0007 | Right | 6 | 40.5 | M10x1 | 8.5 | 19 | 24 | 14 | 10.5 | 17 | |||||||||||||||||||
£ 87.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 6 l1 40.5 d2 M10x1 d3 8.5 l2 19 d4 24 d5 14 a
° 10.5 l3 17 | |||||||||||||||||||||||||||||
65820.W0008 | Right | 8 | 72.0 | M12x1,5 | 11.0 | 46.5 | 30 | 17 | 8.5 | 20 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 8 l1 72.0 d2 M12x1,5 d3 11.0 l2 46.5 d4 30 d5 17 a
° 8.5 l3 20 | |||||||||||||||||||||||||||||
65820.W0009 | Right | 8 | 48.5 | M12x1,5 | 11.0 | 23 | 30 | 17 | 8.5 | 20 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 8 l1 48.5 d2 M12x1,5 d3 11.0 l2 23 d4 30 d5 17 a
° 8.5 l3 20 | |||||||||||||||||||||||||||||
65820.W0010 | Right | 10 | 82.0 | M14x1,5 | 13.5 | 49.5 | 36 | 19 | 9.5 | 28 | |||||||||||||||||||
£ 112.81 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 10 l1 82.0 d2 M14x1,5 d3 13.5 l2 49.5 d4 36 d5 19 a
° 9.5 l3 28 | |||||||||||||||||||||||||||||
65820.W0011 | Right | 10 | 58.5 | M14x1,5 | 13.5 | 26 | 36 | 19 | 9.5 | 28 | |||||||||||||||||||
£ 112.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 10 l1 58.5 d2 M14x1,5 d3 13.5 l2 26 d4 36 d5 19 a
° 9.5 l3 28 | |||||||||||||||||||||||||||||
65820.W0012 | Right | 12 | 90.0 | M16x1,5 | 15.0 | 53.5 | 40 | 21 | 7.5 | 31 | |||||||||||||||||||
£ 115.40 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Thread hand Right d1 12 l1 90.0 d2 M16x1,5 d3 15.0 l2 53.5 d4 40 d5 21 a
° 7.5 l3 31 | |||||||||||||||||||||||||||||
65820.W0013 | Right | 12 | 65.5 | M16x1,5 | 15.0 | 29 | 40 | 21 | 7.5 | 31 | |||||||||||||||||||
£ 115.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 12 l1 65.5 d2 M16x1,5 d3 15.0 l2 29 d4 40 d5 21 a
° 7.5 l3 31 | |||||||||||||||||||||||||||||
65820.W0015 | Right | 15 | 100.0 | M20x1,5 | 18.5 | 62.5 | 42 | 26 | 6.5 | 30 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 15 l1 100.0 d2 M20x1,5 d3 18.5 l2 62.5 d4 42 d5 26 a
° 6.5 l3 30 | |||||||||||||||||||||||||||||
65820.W0016 | Right | 15 | 73.5 | M20x1,5 | 18.5 | 36 | 42 | 26 | 6.5 | 30 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 15 l1 73.5 d2 M20x1,5 d3 18.5 l2 36 d4 42 d5 26 a
° 6.5 l3 30 | |||||||||||||||||||||||||||||
65820.W0017 | Right | 17 | 105.0 | M20x1,5 | 21.0 | 62.5 | 48 | 26 | 7.0 | 36 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 17 l1 105.0 d2 M20x1,5 d3 21.0 l2 62.5 d4 48 d5 26 a
° 7.0 l3 36 | |||||||||||||||||||||||||||||
65820.W0018 | Right | 17 | 78.5 | M20x1,5 | 21.0 | 36 | 48 | 26 | 7.0 | 36 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 17 l1 78.5 d2 M20x1,5 d3 21.0 l2 36 d4 48 d5 26 a
° 7.0 l3 36 | |||||||||||||||||||||||||||||
65820.W0020 | Right | 20 | 117.0 | M24x1,5 | 24.0 | 68.5 | 56 | 30 | 5.5 | 41 | |||||||||||||||||||
£ 194.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 20 l1 117.0 d2 M24x1,5 d3 24.0 l2 68.5 d4 56 d5 30 a
° 5.5 l3 41 | |||||||||||||||||||||||||||||
65820.W0021 | Right | 20 | 89.5 | M24x1,5 | 24.0 | 41 | 56 | 30 | 5.5 | 41 | |||||||||||||||||||
£ 194.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 20 l1 89.5 d2 M24x1,5 d3 24.0 l2 41 d4 56 d5 30 a
° 5.5 l3 41 | |||||||||||||||||||||||||||||
65820.W0506 | Left | 6 | 64.0 | M10x1 | 8.5 | 42.5 | 24 | 14 | 10.5 | 17 | |||||||||||||||||||
£ 87.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 6 l1 64.0 d2 M10x1 d3 8.5 l2 42.5 d4 24 d5 14 a
° 10.5 l3 17 | |||||||||||||||||||||||||||||
65820.W0507 | Left | 6 | 40.5 | M10x1 | 8.5 | 19 | 24 | 14 | 10.5 | 17 | |||||||||||||||||||
£ 87.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 6 l1 40.5 d2 M10x1 d3 8.5 l2 19 d4 24 d5 14 a
° 10.5 l3 17 | |||||||||||||||||||||||||||||
65820.W0508 | Left | 8 | 72.0 | M12x1,5 | 11.0 | 46.5 | 30 | 17 | 8.5 | 20 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 8 l1 72.0 d2 M12x1,5 d3 11.0 l2 46.5 d4 30 d5 17 a
° 8.5 l3 20 | |||||||||||||||||||||||||||||
65820.W0509 | Left | 8 | 48.5 | M12x1,5 | 11.0 | 23 | 30 | 17 | 8.5 | 20 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 8 l1 48.5 d2 M12x1,5 d3 11.0 l2 23 d4 30 d5 17 a
° 8.5 l3 20 | |||||||||||||||||||||||||||||
65820.W0510 | Left | 10 | 82.0 | M14x1,5 | 13.5 | 49.5 | 36 | 19 | 9.5 | 28 | |||||||||||||||||||
£ 112.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 10 l1 82.0 d2 M14x1,5 d3 13.5 l2 49.5 d4 36 d5 19 a
° 9.5 l3 28 | |||||||||||||||||||||||||||||
65820.W0511 | Left | 10 | 58.5 | M14x1,5 | 13.5 | 26 | 36 | 19 | 9.5 | 28 | |||||||||||||||||||
£ 112.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 10 l1 58.5 d2 M14x1,5 d3 13.5 l2 26 d4 36 d5 19 a
° 9.5 l3 28 | |||||||||||||||||||||||||||||
65820.W0512 | Left | 12 | 90.0 | M16x1,5 | 15.0 | 53.5 | 40 | 21 | 7.5 | 31 | |||||||||||||||||||
£ 115.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 12 l1 90.0 d2 M16x1,5 d3 15.0 l2 53.5 d4 40 d5 21 a
° 7.5 l3 31 | |||||||||||||||||||||||||||||
65820.W0513 | Left | 12 | 65.5 | M16x1,5 | 15.0 | 29 | 40 | 21 | 7.5 | 31 | |||||||||||||||||||
£ 115.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 12 l1 65.5 d2 M16x1,5 d3 15.0 l2 29 d4 40 d5 21 a
° 7.5 l3 31 | |||||||||||||||||||||||||||||
65820.W0515 | Left | 15 | 100.0 | M20x1,5 | 18.5 | 62.5 | 42 | 26 | 6.5 | 30 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 15 l1 100.0 d2 M20x1,5 d3 18.5 l2 62.5 d4 42 d5 26 a
° 6.5 l3 30 | |||||||||||||||||||||||||||||
65820.W0516 | Left | 15 | 73.5 | M20x1,5 | 18.5 | 36 | 42 | 26 | 6.5 | 30 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 15 l1 73.5 d2 M20x1,5 d3 18.5 l2 36 d4 42 d5 26 a
° 6.5 l3 30 | |||||||||||||||||||||||||||||
65820.W0517 | Left | 17 | 105.0 | M20x1,5 | 21.0 | 62.5 | 48 | 26 | 7.0 | 36 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 17 l1 105.0 d2 M20x1,5 d3 21.0 l2 62.5 d4 48 d5 26 a
° 7.0 l3 36 | |||||||||||||||||||||||||||||
65820.W0518 | Left | 17 | 78.5 | M20x1,5 | 21.0 | 36 | 48 | 26 | 7.0 | 36 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 17 l1 78.5 d2 M20x1,5 d3 21.0 l2 36 d4 48 d5 26 a
° 7.0 l3 36 | |||||||||||||||||||||||||||||
65820.W0520 | Left | 20 | 117.0 | M24x1,5 | 24.0 | 68.5 | 56 | 30 | 5.5 | 41 | |||||||||||||||||||
£ 194.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 20 l1 117.0 d2 M24x1,5 d3 24.0 l2 68.5 d4 56 d5 30 a
° 5.5 l3 41 | |||||||||||||||||||||||||||||
65820.W0521 | Left | 20 | 89.5 | M24x1,5 | 24.0 | 41 | 56 | 30 | 5.5 | 41 | |||||||||||||||||||
£ 194.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 20 l1 89.5 d2 M24x1,5 d3 24.0 l2 41 d4 56 d5 30 a
° 5.5 l3 41 |
Price & Availability | Article | Weight g | l4 | l5 | w1 | w2 | Calc. factor Y | Calc. factor Y0 | Dyn. load C max. kN | Speed max. rpm | Static load C0 max. kN | ||||||||||||||||||
65820.W0006 | 62 | 2.5 | 1.5 | 14 | 10 | 1.28 | 1.34 | 2.44 | 1300 | 0.76 | |||||||||||||||||||
£ 87.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 62 l4 2.5 l5 1.5 w1 14 w2 10 Calc. factor Y 1.28 Calc. factor Y0 1.34 Dyn. load C
max.
kN 2.44 Speed
max.
rpm 1300 Static load C0
max.
kN 0.76 | |||||||||||||||||||||||||||||
65820.W0007 | 57 | 2.5 | 1.5 | 14 | 10 | 1.28 | 1.34 | 2.44 | 1300 | 0.76 | |||||||||||||||||||
£ 87.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 57 l4 2.5 l5 1.5 w1 14 w2 10 Calc. factor Y 1.28 Calc. factor Y0 1.34 Dyn. load C
max.
kN 2.44 Speed
max.
rpm 1300 Static load C0
max.
kN 0.76 | |||||||||||||||||||||||||||||
65820.W0008 | 97 | 2.5 | 2.0 | 15 | 10 | 1.9 | 1.81 | 2.60 | 1225 | 0.98 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 97 l4 2.5 l5 2.0 w1 15 w2 10 Calc. factor Y 1.9 Calc. factor Y0 1.81 Dyn. load C
max.
kN 2.60 Speed
max.
rpm 1225 Static load C0
max.
kN 0.98 | |||||||||||||||||||||||||||||
65820.W0009 | 88 | 2.5 | 2.0 | 15 | 10 | 1.9 | 1.81 | 2.60 | 1225 | 0.98 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 88 l4 2.5 l5 2.0 w1 15 w2 10 Calc. factor Y 1.9 Calc. factor Y0 1.81 Dyn. load C
max.
kN 2.60 Speed
max.
rpm 1225 Static load C0
max.
kN 0.98 | |||||||||||||||||||||||||||||
65820.W0010 | 168 | 2.5 | 2.5 | 20 | 14 | 1.69 | 1.77 | 5.12 | 1100 | 1.90 | |||||||||||||||||||
£ 112.81 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 168 l4 2.5 l5 2.5 w1 20 w2 14 Calc. factor Y 1.69 Calc. factor Y0 1.77 Dyn. load C
max.
kN 5.12 Speed
max.
rpm 1100 Static load C0
max.
kN 1.90 | |||||||||||||||||||||||||||||
65820.W0011 | 154 | 2.5 | 2.5 | 20 | 14 | 1.69 | 1.77 | 5.12 | 1100 | 1.90 | |||||||||||||||||||
£ 112.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 154 l4 2.5 l5 2.5 w1 20 w2 14 Calc. factor Y 1.69 Calc. factor Y0 1.77 Dyn. load C
max.
kN 5.12 Speed
max.
rpm 1100 Static load C0
max.
kN 1.90 | |||||||||||||||||||||||||||||
65820.W0012 | 226 | 2.5 | 3.0 | 20 | 14 | 1.81 | 1.90 | 5.34 | 1050 | 2.06 | |||||||||||||||||||
£ 115.40 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Weight
g 226 l4 2.5 l5 3.0 w1 20 w2 14 Calc. factor Y 1.81 Calc. factor Y0 1.90 Dyn. load C
max.
kN 5.34 Speed
max.
rpm 1050 Static load C0
max.
kN 2.06 | |||||||||||||||||||||||||||||
65820.W0013 | 204 | 2.5 | 3.0 | 20 | 14 | 1.81 | 1.90 | 5.34 | 1050 | 2.06 | |||||||||||||||||||
£ 115.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 204 l4 2.5 l5 3.0 w1 20 w2 14 Calc. factor Y 1.81 Calc. factor Y0 1.90 Dyn. load C
max.
kN 5.34 Speed
max.
rpm 1050 Static load C0
max.
kN 2.06 | |||||||||||||||||||||||||||||
65820.W0015 | 310 | 2.5 | 3.0 | 20 | 14 | 2.07 | 2.17 | 5.48 | 975 | 3.27 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 310 l4 2.5 l5 3.0 w1 20 w2 14 Calc. factor Y 2.07 Calc. factor Y0 2.17 Dyn. load C
max.
kN 5.48 Speed
max.
rpm 975 Static load C0
max.
kN 3.27 | |||||||||||||||||||||||||||||
65820.W0016 | 273 | 2.5 | 3.0 | 20 | 14 | 2.07 | 2.17 | 5.48 | 975 | 3.27 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 273 l4 2.5 l5 3.0 w1 20 w2 14 Calc. factor Y 2.07 Calc. factor Y0 2.17 Dyn. load C
max.
kN 5.48 Speed
max.
rpm 975 Static load C0
max.
kN 3.27 | |||||||||||||||||||||||||||||
65820.W0017 | 401 | 2.5 | 3.5 | 22 | 16 | 2.35 | 2.46 | 5.57 | 875 | 2.68 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 401 l4 2.5 l5 3.5 w1 22 w2 16 Calc. factor Y 2.35 Calc. factor Y0 2.46 Dyn. load C
max.
kN 5.57 Speed
max.
rpm 875 Static load C0
max.
kN 2.68 | |||||||||||||||||||||||||||||
65820.W0018 | 354 | 2.5 | 3.5 | 22 | 16 | 2.35 | 2.46 | 5.57 | 875 | 2.68 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 354 l4 2.5 l5 3.5 w1 22 w2 16 Calc. factor Y 2.35 Calc. factor Y0 2.46 Dyn. load C
max.
kN 5.57 Speed
max.
rpm 875 Static load C0
max.
kN 2.68 | |||||||||||||||||||||||||||||
65820.W0020 | 587 | 3.0 | 3.5 | 24 | 18 | 2.76 | 2.90 | 6.16 | 775 | 3.14 | |||||||||||||||||||
£ 194.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 587 l4 3.0 l5 3.5 w1 24 w2 18 Calc. factor Y 2.76 Calc. factor Y0 2.90 Dyn. load C
max.
kN 6.16 Speed
max.
rpm 775 Static load C0
max.
kN 3.14 | |||||||||||||||||||||||||||||
65820.W0021 | 519 | 3.0 | 3.5 | 24 | 18 | 2.76 | 2.90 | 6.16 | 775 | 3.14 | |||||||||||||||||||
£ 194.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 519 l4 3.0 l5 3.5 w1 24 w2 18 Calc. factor Y 2.76 Calc. factor Y0 2.90 Dyn. load C
max.
kN 6.16 Speed
max.
rpm 775 Static load C0
max.
kN 3.14 | |||||||||||||||||||||||||||||
65820.W0506 | 62 | 2.5 | 1.5 | 14 | 10 | 1.28 | 1.34 | 2.44 | 1300 | 0.76 | |||||||||||||||||||
£ 87.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 62 l4 2.5 l5 1.5 w1 14 w2 10 Calc. factor Y 1.28 Calc. factor Y0 1.34 Dyn. load C
max.
kN 2.44 Speed
max.
rpm 1300 Static load C0
max.
kN 0.76 | |||||||||||||||||||||||||||||
65820.W0507 | 57 | 2.5 | 1.5 | 14 | 10 | 1.28 | 1.34 | 2.44 | 1300 | 0.76 | |||||||||||||||||||
£ 87.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 57 l4 2.5 l5 1.5 w1 14 w2 10 Calc. factor Y 1.28 Calc. factor Y0 1.34 Dyn. load C
max.
kN 2.44 Speed
max.
rpm 1300 Static load C0
max.
kN 0.76 | |||||||||||||||||||||||||||||
65820.W0508 | 97 | 2.5 | 2.0 | 15 | 10 | 1.9 | 1.81 | 2.60 | 1225 | 0.98 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 97 l4 2.5 l5 2.0 w1 15 w2 10 Calc. factor Y 1.9 Calc. factor Y0 1.81 Dyn. load C
max.
kN 2.60 Speed
max.
rpm 1225 Static load C0
max.
kN 0.98 | |||||||||||||||||||||||||||||
65820.W0509 | 88 | 2.5 | 2.0 | 15 | 10 | 1.9 | 1.81 | 2.60 | 1225 | 0.98 | |||||||||||||||||||
£ 105.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 88 l4 2.5 l5 2.0 w1 15 w2 10 Calc. factor Y 1.9 Calc. factor Y0 1.81 Dyn. load C
max.
kN 2.60 Speed
max.
rpm 1225 Static load C0
max.
kN 0.98 | |||||||||||||||||||||||||||||
65820.W0510 | 168 | 2.5 | 2.5 | 20 | 14 | 1.69 | 1.77 | 5.12 | 1100 | 1.90 | |||||||||||||||||||
£ 112.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 168 l4 2.5 l5 2.5 w1 20 w2 14 Calc. factor Y 1.69 Calc. factor Y0 1.77 Dyn. load C
max.
kN 5.12 Speed
max.
rpm 1100 Static load C0
max.
kN 1.90 | |||||||||||||||||||||||||||||
65820.W0511 | 154 | 2.5 | 2.5 | 20 | 14 | 1.69 | 1.77 | 5.12 | 1100 | 1.90 | |||||||||||||||||||
£ 112.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 154 l4 2.5 l5 2.5 w1 20 w2 14 Calc. factor Y 1.69 Calc. factor Y0 1.77 Dyn. load C
max.
kN 5.12 Speed
max.
rpm 1100 Static load C0
max.
kN 1.90 | |||||||||||||||||||||||||||||
65820.W0512 | 226 | 2.5 | 3.0 | 20 | 14 | 1.81 | 1.90 | 5.34 | 1050 | 2.06 | |||||||||||||||||||
£ 115.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 226 l4 2.5 l5 3.0 w1 20 w2 14 Calc. factor Y 1.81 Calc. factor Y0 1.90 Dyn. load C
max.
kN 5.34 Speed
max.
rpm 1050 Static load C0
max.
kN 2.06 | |||||||||||||||||||||||||||||
65820.W0513 | 204 | 2.5 | 3.0 | 20 | 14 | 1.81 | 1.90 | 5.34 | 1050 | 2.06 | |||||||||||||||||||
£ 115.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 204 l4 2.5 l5 3.0 w1 20 w2 14 Calc. factor Y 1.81 Calc. factor Y0 1.90 Dyn. load C
max.
kN 5.34 Speed
max.
rpm 1050 Static load C0
max.
kN 2.06 | |||||||||||||||||||||||||||||
65820.W0515 | 310 | 2.5 | 3.0 | 20 | 14 | 2.07 | 2.17 | 5.48 | 975 | 3.27 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 310 l4 2.5 l5 3.0 w1 20 w2 14 Calc. factor Y 2.07 Calc. factor Y0 2.17 Dyn. load C
max.
kN 5.48 Speed
max.
rpm 975 Static load C0
max.
kN 3.27 | |||||||||||||||||||||||||||||
65820.W0516 | 273 | 2.5 | 3.0 | 20 | 14 | 2.07 | 2.17 | 5.48 | 975 | 2.68 | |||||||||||||||||||
£ 134.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 273 l4 2.5 l5 3.0 w1 20 w2 14 Calc. factor Y 2.07 Calc. factor Y0 2.17 Dyn. load C
max.
kN 5.48 Speed
max.
rpm 975 Static load C0
max.
kN 2.68 | |||||||||||||||||||||||||||||
65820.W0517 | 401 | 2.5 | 3.5 | 22 | 16 | 2.35 | 2.46 | 5.57 | 875 | 2.68 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 401 l4 2.5 l5 3.5 w1 22 w2 16 Calc. factor Y 2.35 Calc. factor Y0 2.46 Dyn. load C
max.
kN 5.57 Speed
max.
rpm 875 Static load C0
max.
kN 2.68 | |||||||||||||||||||||||||||||
65820.W0518 | 354 | 2.5 | 3.5 | 22 | 16 | 2.35 | 2.46 | 5.57 | 875 | 2.68 | |||||||||||||||||||
£ 145.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 354 l4 2.5 l5 3.5 w1 22 w2 16 Calc. factor Y 2.35 Calc. factor Y0 2.46 Dyn. load C
max.
kN 5.57 Speed
max.
rpm 875 Static load C0
max.
kN 2.68 | |||||||||||||||||||||||||||||
65820.W0520 | 587 | 3.0 | 3.5 | 24 | 18 | 2.76 | 2.90 | 6.16 | 775 | 3.14 | |||||||||||||||||||
£ 194.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 587 l4 3.0 l5 3.5 w1 24 w2 18 Calc. factor Y 2.76 Calc. factor Y0 2.90 Dyn. load C
max.
kN 6.16 Speed
max.
rpm 775 Static load C0
max.
kN 3.14 | |||||||||||||||||||||||||||||
65820.W0521 | 519 | 3.0 | 3.5 | 24 | 18 | 2.76 | 2.90 | 6.16 | 775 | 3.14 | |||||||||||||||||||
£ 194.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 519 l4 3.0 l5 3.5 w1 24 w2 18 Calc. factor Y 2.76 Calc. factor Y0 2.90 Dyn. load C
max.
kN 6.16 Speed
max.
rpm 775 Static load C0
max.
kN 3.14 |
Housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp range -20°C to +120°C, lubrication nipple - DIN 3405 D1/A.
Low maintenance, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.