Price & Availability | Article | d1 tol. H7 | d2 | d3 | l1 min. | l1 max. | l2 | l3 stroke | l4 | w1 tol. JS9 | w2 | Shaft | Weight g | ||||||||||||||||||
65142.W2100 | 10 | 22 | 22 | 140 | 170 | 48 | 30 | 12 | 3 | 11.4 | 11x14x6 | 310 | |||||||||||||||||||
£ 157.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 10 d2 22 d3 22 l1
min. 140 l1
max. 170 l2 48 l3 stroke 30 l4 12 w1
tol. JS9 3 w2 11.4 Shaft 11x14x6 Weight
g 310 | |||||||||||||||||||||||||||||||
65142.W2101 | 10 | 22 | 22 | 160 | 200 | 48 | 40 | 12 | 3 | 11.4 | 11x14x6 | 360 | |||||||||||||||||||
£ 157.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 10 d2 22 d3 22 l1
min. 160 l1
max. 200 l2 48 l3 stroke 40 l4 12 w1
tol. JS9 3 w2 11.4 Shaft 11x14x6 Weight
g 360 | |||||||||||||||||||||||||||||||
65142.W2102 | 10 | 22 | 22 | 180 | 240 | 48 | 60 | 12 | 3 | 11.4 | 11x14x6 | 380 | |||||||||||||||||||
£ 162.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 10 d2 22 d3 22 l1
min. 180 l1
max. 240 l2 48 l3 stroke 60 l4 12 w1
tol. JS9 3 w2 11.4 Shaft 11x14x6 Weight
g 380 | |||||||||||||||||||||||||||||||
65142.W2103 | 10 | 22 | 22 | 230 | 330 | 48 | 100 | 12 | 3 | 11.4 | 11x14x6 | 500 | |||||||||||||||||||
£ 155.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 10 d2 22 d3 22 l1
min. 230 l1
max. 330 l2 48 l3 stroke 100 l4 12 w1
tol. JS9 3 w2 11.4 Shaft 11x14x6 Weight
g 500 | |||||||||||||||||||||||||||||||
65142.W2120 | 12 | 25 | 26 | 160 | 190 | 56 | 30 | 13 | 4 | 13.8 | 13x16x6 | 500 | |||||||||||||||||||
£ 162.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 12 d2 25 d3 26 l1
min. 160 l1
max. 190 l2 56 l3 stroke 30 l4 13 w1
tol. JS9 4 w2 13.8 Shaft 13x16x6 Weight
g 500 | |||||||||||||||||||||||||||||||
65142.W2121 | 12 | 25 | 26 | 180 | 225 | 56 | 45 | 13 | 4 | 13.8 | 13x16x6 | 560 | |||||||||||||||||||
£ 162.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 12 d2 25 d3 26 l1
min. 180 l1
max. 225 l2 56 l3 stroke 45 l4 13 w1
tol. JS9 4 w2 13.8 Shaft 13x16x6 Weight
g 560 | |||||||||||||||||||||||||||||||
65142.W2123 | 12 | 25 | 26 | 220 | 300 | 56 | 80 | 13 | 4 | 13.8 | 13x16x6 | 670 | |||||||||||||||||||
£ 161.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 12 d2 25 d3 26 l1
min. 220 l1
max. 300 l2 56 l3 stroke 80 l4 13 w1
tol. JS9 4 w2 13.8 Shaft 13x16x6 Weight
g 670 | |||||||||||||||||||||||||||||||
65142.W2124 | 12 | 25 | 26 | 250 | 355 | 56 | 105 | 13 | 4 | 13.8 | 13x16x6 | 760 | |||||||||||||||||||
£ 161.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 12 d2 25 d3 26 l1
min. 250 l1
max. 355 l2 56 l3 stroke 105 l4 13 w1
tol. JS9 4 w2 13.8 Shaft 13x16x6 Weight
g 760 | |||||||||||||||||||||||||||||||
65142.W2125 | 12 | 25 | 26 | 280 | 420 | 56 | 140 | 13 | 4 | 13.8 | 13x16x6 | 840 | |||||||||||||||||||
£ 170.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 12 d2 25 d3 26 l1
min. 280 l1
max. 420 l2 56 l3 stroke 140 l4 13 w1
tol. JS9 4 w2 13.8 Shaft 13x16x6 Weight
g 840 | |||||||||||||||||||||||||||||||
65142.W2126 | 12 | 25 | 26 | 300 | 450 | 56 | 150 | 13 | 4 | 13.8 | 13x16x6 | 900 | |||||||||||||||||||
£ 170.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 12 d2 25 d3 26 l1
min. 300 l1
max. 450 l2 56 l3 stroke 150 l4 13 w1
tol. JS9 4 w2 13.8 Shaft 13x16x6 Weight
g 900 | |||||||||||||||||||||||||||||||
65142.W2140 | 14 | 28 | 29 | 170 | 200 | 60 | 30 | 14 | 5 | 16.3 | 13x16x6 | 620 | |||||||||||||||||||
£ 161.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 14 d2 28 d3 29 l1
min. 170 l1
max. 200 l2 60 l3 stroke 30 l4 14 w1
tol. JS9 5 w2 16.3 Shaft 13x16x6 Weight
g 620 | |||||||||||||||||||||||||||||||
65142.W2141 | 14 | 28 | 29 | 180 | 220 | 60 | 40 | 14 | 5 | 16.3 | 13x16x6 | 640 | |||||||||||||||||||
£ 161.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 14 d2 28 d3 29 l1
min. 180 l1
max. 220 l2 60 l3 stroke 40 l4 14 w1
tol. JS9 5 w2 16.3 Shaft 13x16x6 Weight
g 640 | |||||||||||||||||||||||||||||||
65142.W2142 | 14 | 28 | 29 | 200 | 260 | 60 | 60 | 14 | 5 | 16.3 | 13x16x6 | 720 | |||||||||||||||||||
£ 161.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 14 d2 28 d3 29 l1
min. 200 l1
max. 260 l2 60 l3 stroke 60 l4 14 w1
tol. JS9 5 w2 16.3 Shaft 13x16x6 Weight
g 720 | |||||||||||||||||||||||||||||||
65142.W2145 | 14 | 28 | 29 | 280 | 420 | 60 | 140 | 14 | 5 | 16.3 | 13x16x6 | 960 | |||||||||||||||||||
£ 167.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 14 d2 28 d3 29 l1
min. 280 l1
max. 420 l2 60 l3 stroke 140 l4 14 w1
tol. JS9 5 w2 16.3 Shaft 13x16x6 Weight
g 960 | |||||||||||||||||||||||||||||||
65142.W2146 | 14 | 28 | 29 | 300 | 450 | 60 | 150 | 14 | 5 | 16.3 | 13x16x6 | 1030 | |||||||||||||||||||
£ 167.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 14 d2 28 d3 29 l1
min. 300 l1
max. 450 l2 60 l3 stroke 150 l4 14 w1
tol. JS9 5 w2 16.3 Shaft 13x16x6 Weight
g 1030 | |||||||||||||||||||||||||||||||
65142.W2147 | 14 | 28 | 29 | 350 | 550 | 60 | 200 | 14 | 5 | 16.3 | 13x16x6 | 1170 | |||||||||||||||||||
£ 169.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 14 d2 28 d3 29 l1
min. 350 l1
max. 550 l2 60 l3 stroke 200 l4 14 w1
tol. JS9 5 w2 16.3 Shaft 13x16x6 Weight
g 1170 | |||||||||||||||||||||||||||||||
65142.W2148 | 14 | 28 | 29 | 400 | 650 | 60 | 250 | 14 | 5 | 16.3 | 13x16x6 | 1330 | |||||||||||||||||||
£ 169.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 14 d2 28 d3 29 l1
min. 400 l1
max. 650 l2 60 l3 stroke 250 l4 14 w1
tol. JS9 5 w2 16.3 Shaft 13x16x6 Weight
g 1330 | |||||||||||||||||||||||||||||||
65142.W2161 | 16 | 32 | 32 | 210 | 250 | 68 | 40 | 16 | 5 | 18.3 | 16x20x6 | 980 | |||||||||||||||||||
£ 176.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 16 d2 32 d3 32 l1
min. 210 l1
max. 250 l2 68 l3 stroke 40 l4 16 w1
tol. JS9 5 w2 18.3 Shaft 16x20x6 Weight
g 980 | |||||||||||||||||||||||||||||||
65142.W2162 | 16 | 32 | 32 | 240 | 320 | 68 | 80 | 16 | 5 | 18.3 | 16x20x6 | 1100 | |||||||||||||||||||
£ 181.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 16 d2 32 d3 32 l1
min. 240 l1
max. 320 l2 68 l3 stroke 80 l4 16 w1
tol. JS9 5 w2 18.3 Shaft 16x20x6 Weight
g 1100 | |||||||||||||||||||||||||||||||
65142.W2163 | 16 | 32 | 32 | 250 | 350 | 68 | 100 | 16 | 5 | 18.3 | 16x20x6 | 1140 | |||||||||||||||||||
£ 174.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 16 d2 32 d3 32 l1
min. 250 l1
max. 350 l2 68 l3 stroke 100 l4 16 w1
tol. JS9 5 w2 18.3 Shaft 16x20x6 Weight
g 1140 | |||||||||||||||||||||||||||||||
65142.W2164 | 16 | 32 | 32 | 275 | 390 | 68 | 115 | 16 | 5 | 18.3 | 16x20x6 | 1240 | |||||||||||||||||||
£ 174.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 16 d2 32 d3 32 l1
min. 275 l1
max. 390 l2 68 l3 stroke 115 l4 16 w1
tol. JS9 5 w2 18.3 Shaft 16x20x6 Weight
g 1240 | |||||||||||||||||||||||||||||||
65142.W2165 | 16 | 32 | 32 | 300 | 430 | 68 | 130 | 16 | 5 | 18.3 | 16x20x6 | 1330 | |||||||||||||||||||
£ 181.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 16 d2 32 d3 32 l1
min. 300 l1
max. 430 l2 68 l3 stroke 130 l4 16 w1
tol. JS9 5 w2 18.3 Shaft 16x20x6 Weight
g 1330 | |||||||||||||||||||||||||||||||
65142.W2166 | 16 | 32 | 32 | 380 | 590 | 68 | 210 | 16 | 5 | 18.3 | 16x20x6 | 1600 | |||||||||||||||||||
£ 181.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 16 d2 32 d3 32 l1
min. 380 l1
max. 590 l2 68 l3 stroke 210 l4 16 w1
tol. JS9 5 w2 18.3 Shaft 16x20x6 Weight
g 1600 | |||||||||||||||||||||||||||||||
65142.W2167 | 16 | 32 | 32 | 400 | 630 | 68 | 230 | 16 | 5 | 18.3 | 16x20x6 | 1730 | |||||||||||||||||||
£ 181.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 16 d2 32 d3 32 l1
min. 400 l1
max. 630 l2 68 l3 stroke 230 l4 16 w1
tol. JS9 5 w2 18.3 Shaft 16x20x6 Weight
g 1730 | |||||||||||||||||||||||||||||||
65142.W2180 | 18 | 36 | 37 | 230 | 280 | 74 | 50 | 17 | 6 | 20.8 | 18x22x6 | 1350 | |||||||||||||||||||
£ 186.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 18 d2 36 d3 37 l1
min. 230 l1
max. 280 l2 74 l3 stroke 50 l4 17 w1
tol. JS9 6 w2 20.8 Shaft 18x22x6 Weight
g 1350 | |||||||||||||||||||||||||||||||
65142.W2181 | 18 | 36 | 37 | 250 | 320 | 74 | 70 | 17 | 6 | 20.8 | 18x22x6 | 1460 | |||||||||||||||||||
£ 186.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 18 d2 36 d3 37 l1
min. 250 l1
max. 320 l2 74 l3 stroke 70 l4 17 w1
tol. JS9 6 w2 20.8 Shaft 18x22x6 Weight
g 1460 | |||||||||||||||||||||||||||||||
65142.W2182 | 18 | 36 | 37 | 270 | 370 | 74 | 100 | 17 | 6 | 20.8 | 18x22x6 | 1550 | |||||||||||||||||||
£ 186.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 18 d2 36 d3 37 l1
min. 270 l1
max. 370 l2 74 l3 stroke 100 l4 17 w1
tol. JS9 6 w2 20.8 Shaft 18x22x6 Weight
g 1550 | |||||||||||||||||||||||||||||||
65142.W2185 | 18 | 36 | 37 | 400 | 620 | 74 | 220 | 17 | 6 | 20.8 | 18x22x6 | 2230 | |||||||||||||||||||
£ 204.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 18 d2 36 d3 37 l1
min. 400 l1
max. 620 l2 74 l3 stroke 220 l4 17 w1
tol. JS9 6 w2 20.8 Shaft 18x22x6 Weight
g 2230 | |||||||||||||||||||||||||||||||
65142.W2186 | 18 | 36 | 37 | 500 | 820 | 74 | 320 | 17 | 6 | 20.8 | 18x22x6 | 2750 | |||||||||||||||||||
£ 191.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 18 d2 36 d3 37 l1
min. 500 l1
max. 820 l2 74 l3 stroke 320 l4 17 w1
tol. JS9 6 w2 20.8 Shaft 18x22x6 Weight
g 2750 | |||||||||||||||||||||||||||||||
65142.W2303 | 30 | 58 | 58 | 400 | 510 | 122 | 110 | 29 | 8 | 33.3 | 32x38x8 | 5850 | |||||||||||||||||||
£ 306.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 30 d2 58 d3 58 l1
min. 400 l1
max. 510 l2 122 l3 stroke 110 l4 29 w1
tol. JS9 8 w2 33.3 Shaft 32x38x8 Weight
g 5850 | |||||||||||||||||||||||||||||||
65142.W2304 | 30 | 58 | 58 | 450 | 620 | 122 | 170 | 29 | 8 | 33.3 | 32x38x8 | 6480 | |||||||||||||||||||
£ 306.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 30 d2 58 d3 58 l1
min. 450 l1
max. 620 l2 122 l3 stroke 170 l4 29 w1
tol. JS9 8 w2 33.3 Shaft 32x38x8 Weight
g 6480 | |||||||||||||||||||||||||||||||
65142.W2305 | 30 | 58 | 58 | 500 | 720 | 122 | 220 | 29 | 8 | 33.3 | 32x38x8 | 7140 | |||||||||||||||||||
£ 306.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 30 d2 58 d3 58 l1
min. 500 l1
max. 720 l2 122 l3 stroke 220 l4 29 w1
tol. JS9 8 w2 33.3 Shaft 32x38x8 Weight
g 7140 | |||||||||||||||||||||||||||||||
65142.W2202 | 20 | 42 | 42 | 290 | 380 | 82 | 90 | 18 | 6 | 22.8 | 21x25x6 | 2250 | |||||||||||||||||||
£ 219.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 20 d2 42 d3 42 l1
min. 290 l1
max. 380 l2 82 l3 stroke 90 l4 18 w1
tol. JS9 6 w2 22.8 Shaft 21x25x6 Weight
g 2250 | |||||||||||||||||||||||||||||||
65142.W2206 | 20 | 42 | 42 | 500 | 800 | 82 | 300 | 18 | 6 | 22.8 | 21x25x6 | 3660 | |||||||||||||||||||
£ 227.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 20 d2 42 d3 42 l1
min. 500 l1
max. 800 l2 82 l3 stroke 300 l4 18 w1
tol. JS9 6 w2 22.8 Shaft 21x25x6 Weight
g 3660 | |||||||||||||||||||||||||||||||
65142.W2253 | 25 | 50 | 52 | 380 | 500 | 108 | 120 | 26 | 8 | 28.3 | 26x32x6 | 4200 | |||||||||||||||||||
£ 263.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 25 d2 50 d3 52 l1
min. 380 l1
max. 500 l2 108 l3 stroke 120 l4 26 w1
tol. JS9 8 w2 28.3 Shaft 26x32x6 Weight
g 4200 | |||||||||||||||||||||||||||||||
65142.W2222 | 22 | 45 | 47 | 290 | 350 | 95 | 60 | 22 | 6 | 24.8 | 23x28x6 | 2670 | |||||||||||||||||||
£ 231.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 22 d2 45 d3 47 l1
min. 290 l1
max. 350 l2 95 l3 stroke 60 l4 22 w1
tol. JS9 6 w2 24.8 Shaft 23x28x6 Weight
g 2670 | |||||||||||||||||||||||||||||||
65142.W2254 | 25 | 50 | 52 | 420 | 590 | 108 | 170 | 26 | 8 | 28.3 | 26x32x6 | 4590 | |||||||||||||||||||
£ 263.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 25 d2 50 d3 52 l1
min. 420 l1
max. 590 l2 108 l3 stroke 170 l4 26 w1
tol. JS9 8 w2 28.3 Shaft 26x32x6 Weight
g 4590 | |||||||||||||||||||||||||||||||
65142.W2250 | 25 | 50 | 52 | 295 | 345 | 108 | 50 | 26 | 8 | 28.3 | 26x32x6 | 3390 | |||||||||||||||||||
£ 264.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 25 d2 50 d3 52 l1
min. 295 l1
max. 345 l2 108 l3 stroke 50 l4 26 w1
tol. JS9 8 w2 28.3 Shaft 26x32x6 Weight
g 3390 | |||||||||||||||||||||||||||||||
65142.W2223 | 22 | 45 | 47 | 330 | 430 | 95 | 100 | 22 | 6 | 24.8 | 23x28x6 | 3000 | |||||||||||||||||||
£ 242.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 22 d2 45 d3 47 l1
min. 330 l1
max. 430 l2 95 l3 stroke 100 l4 22 w1
tol. JS9 6 w2 24.8 Shaft 23x28x6 Weight
g 3000 | |||||||||||||||||||||||||||||||
65142.W2203 | 20 | 42 | 42 | 320 | 440 | 82 | 120 | 18 | 6 | 22.8 | 21x25x6 | 2460 | |||||||||||||||||||
£ 217.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 20 d2 42 d3 42 l1
min. 320 l1
max. 440 l2 82 l3 stroke 120 l4 18 w1
tol. JS9 6 w2 22.8 Shaft 21x25x6 Weight
g 2460 | |||||||||||||||||||||||||||||||
65142.W2200 | 20 | 42 | 42 | 250 | 300 | 82 | 50 | 18 | 6 | 22.8 | 21x25x6 | 1990 | |||||||||||||||||||
£ 219.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 20 d2 42 d3 42 l1
min. 250 l1
max. 300 l2 82 l3 stroke 50 l4 18 w1
tol. JS9 6 w2 22.8 Shaft 21x25x6 Weight
g 1990 | |||||||||||||||||||||||||||||||
65142.W2301 | 30 | 58 | 58 | 350 | 420 | 122 | 70 | 29 | 8 | 33.3 | 32x38x8 | 5170 | |||||||||||||||||||
£ 297.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 30 d2 58 d3 58 l1
min. 350 l1
max. 420 l2 122 l3 stroke 70 l4 29 w1
tol. JS9 8 w2 33.3 Shaft 32x38x8 Weight
g 5170 | |||||||||||||||||||||||||||||||
65142.W2204 | 20 | 42 | 42 | 380 | 560 | 82 | 180 | 18 | 6 | 22.8 | 21x25x6 | 2860 | |||||||||||||||||||
£ 217.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 20 d2 42 d3 42 l1
min. 380 l1
max. 560 l2 82 l3 stroke 180 l4 18 w1
tol. JS9 6 w2 22.8 Shaft 21x25x6 Weight
g 2860 | |||||||||||||||||||||||||||||||
65142.W2255 | 25 | 50 | 52 | 460 | 660 | 108 | 200 | 26 | 8 | 28.3 | 26x32x6 | 4980 | |||||||||||||||||||
£ 275.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 25 d2 50 d3 52 l1
min. 460 l1
max. 660 l2 108 l3 stroke 200 l4 26 w1
tol. JS9 8 w2 28.3 Shaft 26x32x6 Weight
g 4980 | |||||||||||||||||||||||||||||||
65142.W2220 | 22 | 45 | 47 | 250 | 280 | 95 | 30 | 22 | 6 | 24.8 | 23x28x6 | 2350 | |||||||||||||||||||
£ 231.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 22 d2 45 d3 47 l1
min. 250 l1
max. 280 l2 95 l3 stroke 30 l4 22 w1
tol. JS9 6 w2 24.8 Shaft 23x28x6 Weight
g 2350 | |||||||||||||||||||||||||||||||
65142.W2251 | 25 | 50 | 52 | 310 | 375 | 108 | 65 | 26 | 8 | 28.3 | 26x32x6 | 3520 | |||||||||||||||||||
£ 264.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 25 d2 50 d3 52 l1
min. 310 l1
max. 375 l2 108 l3 stroke 65 l4 26 w1
tol. JS9 8 w2 28.3 Shaft 26x32x6 Weight
g 3520 | |||||||||||||||||||||||||||||||
65142.W2224 | 22 | 45 | 47 | 350 | 470 | 95 | 120 | 22 | 6 | 24.8 | 23x28x6 | 3160 | |||||||||||||||||||
£ 242.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 22 d2 45 d3 47 l1
min. 350 l1
max. 470 l2 95 l3 stroke 120 l4 22 w1
tol. JS9 6 w2 24.8 Shaft 23x28x6 Weight
g 3160 | |||||||||||||||||||||||||||||||
65142.W2256 | 25 | 50 | 52 | 500 | 745 | 108 | 245 | 26 | 8 | 28.3 | 26x32x6 | 5370 | |||||||||||||||||||
£ 275.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 25 d2 50 d3 52 l1
min. 500 l1
max. 745 l2 108 l3 stroke 245 l4 26 w1
tol. JS9 8 w2 28.3 Shaft 26x32x6 Weight
g 5370 | |||||||||||||||||||||||||||||||
65142.W2205 | 20 | 42 | 42 | 420 | 640 | 82 | 220 | 18 | 6 | 22.8 | 21x25x6 | 3130 | |||||||||||||||||||
£ 227.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 20 d2 42 d3 42 l1
min. 420 l1
max. 640 l2 82 l3 stroke 220 l4 18 w1
tol. JS9 6 w2 22.8 Shaft 21x25x6 Weight
g 3130 | |||||||||||||||||||||||||||||||
65142.W2302 | 30 | 58 | 58 | 370 | 455 | 122 | 85 | 29 | 8 | 33.3 | 32x38x8 | 5420 | |||||||||||||||||||
£ 297.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 30 d2 58 d3 58 l1
min. 370 l1
max. 455 l2 122 l3 stroke 85 l4 29 w1
tol. JS9 8 w2 33.3 Shaft 32x38x8 Weight
g 5420 | |||||||||||||||||||||||||||||||
65142.W2221 | 22 | 45 | 47 | 270 | 320 | 95 | 50 | 22 | 6 | 24.8 | 23x28x6 | 2510 | |||||||||||||||||||
£ 231.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 22 d2 45 d3 47 l1
min. 270 l1
max. 320 l2 95 l3 stroke 50 l4 22 w1
tol. JS9 6 w2 24.8 Shaft 23x28x6 Weight
g 2510 | |||||||||||||||||||||||||||||||
65142.W2201 | 20 | 42 | 42 | 270 | 340 | 82 | 70 | 18 | 6 | 22.8 | 21x25x6 | 2120 | |||||||||||||||||||
£ 219.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 20 d2 42 d3 42 l1
min. 270 l1
max. 340 l2 82 l3 stroke 70 l4 18 w1
tol. JS9 6 w2 22.8 Shaft 21x25x6 Weight
g 2120 | |||||||||||||||||||||||||||||||
65142.W2225 | 22 | 45 | 47 | 470 | 710 | 95 | 240 | 22 | 6 | 24.8 | 23x28x6 | 4130 | |||||||||||||||||||
£ 242.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7 22 d2 45 d3 47 l1
min. 470 l1
max. 710 l2 95 l3 stroke 240 l4 22 w1
tol. JS9 6 w2 24.8 Shaft 23x28x6 Weight
g 4130 |
Steel (9SMnPb28k, no. 10718, greased).
Bearing type: plain bearing.
To DIN 808.
Maximum bending angle 45° per joint. The drive speed of universal joints with journal bearings must not exceed 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Zinc plated available on request.