Price & Availability | Article | Material | d1 | l1 | d2 | d3 | ||||||||||||||||||
33220.W0312 | Stainless 1.4542 | 5 | 10 | 5.5 | 11.8 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 5 l1 10 d2 5.5 d3 11.8 | ||||||||||||||||||||||||
33220.W0315 | Stainless 1.4542 | 5 | 25 | 5.5 | 11.8 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 5 l1 25 d2 5.5 d3 11.8 | ||||||||||||||||||||||||
33220.W0316 | Stainless 1.4542 | 5 | 30 | 5.5 | 11.8 | |||||||||||||||||||
£ 35.30 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 5 l1 30 d2 5.5 d3 11.8 | ||||||||||||||||||||||||
33220.W0322 | Stainless 1.4542 | 6 | 10 | 7.0 | 11.8 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 10 d2 7.0 d3 11.8 | ||||||||||||||||||||||||
33220.W0323 | Stainless 1.4542 | 6 | 15 | 7.0 | 11.8 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 15 d2 7.0 d3 11.8 | ||||||||||||||||||||||||
33220.W0324 | Stainless 1.4542 | 6 | 20 | 7.0 | 11.8 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 20 d2 7.0 d3 11.8 | ||||||||||||||||||||||||
33220.W0325 | Stainless 1.4542 | 6 | 25 | 7.0 | 11.8 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 25 d2 7.0 d3 11.8 | ||||||||||||||||||||||||
33220.W0328 | Stainless 1.4542 | 6 | 40 | 7.0 | 11.8 | |||||||||||||||||||
£ 35.30 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 40 d2 7.0 d3 11.8 | ||||||||||||||||||||||||
33220.W0334 | Stainless 1.4542 | 8 | 20 | 9.5 | 14.7 | |||||||||||||||||||
£ 36.68 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 20 d2 9.5 d3 14.7 | ||||||||||||||||||||||||
33220.W0335 | Stainless 1.4542 | 8 | 25 | 9.5 | 14.7 | |||||||||||||||||||
£ 36.68 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 25 d2 9.5 d3 14.7 | ||||||||||||||||||||||||
33220.W0338 | Stainless 1.4542 | 8 | 40 | 9.5 | 14.7 | |||||||||||||||||||
£ 38.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 40 d2 9.5 d3 14.7 | ||||||||||||||||||||||||
33220.W0340 | Stainless 1.4542 | 8 | 50 | 9.5 | 14.7 | |||||||||||||||||||
£ 38.67 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 50 d2 9.5 d3 14.7 | ||||||||||||||||||||||||
33220.W0344 | Stainless 1.4542 | 10 | 20 | 12.0 | 14.7 | |||||||||||||||||||
£ 53.87 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 20 d2 12.0 d3 14.7 | ||||||||||||||||||||||||
33220.W0346 | Stainless 1.4542 | 10 | 30 | 12.0 | 14.7 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 30 d2 12.0 d3 14.7 | ||||||||||||||||||||||||
33220.W0347 | Stainless 1.4542 | 10 | 35 | 12.0 | 14.7 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 35 d2 12.0 d3 14.7 | ||||||||||||||||||||||||
33220.W0348 | Stainless 1.4542 | 10 | 40 | 12.0 | 14.7 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 40 d2 12.0 d3 14.7 | ||||||||||||||||||||||||
33220.W0349 | Stainless 1.4542 | 10 | 45 | 12.0 | 14.7 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 45 d2 12.0 d3 14.7 | ||||||||||||||||||||||||
33220.W0350 | Stainless 1.4542 | 10 | 50 | 12.0 | 14.7 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 50 d2 12.0 d3 14.7 | ||||||||||||||||||||||||
33220.W0352 | Stainless 1.4542 | 10 | 60 | 12.0 | 14.7 | |||||||||||||||||||
£ 59.48 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 60 d2 12.0 d3 14.7 | ||||||||||||||||||||||||
33220.W0365 | Stainless 1.4542 | 12 | 25 | 14.5 | 18.2 | |||||||||||||||||||
£ 54.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 25 d2 14.5 d3 18.2 | ||||||||||||||||||||||||
33220.W0366 | Stainless 1.4542 | 12 | 30 | 14.5 | 18.2 | |||||||||||||||||||
£ 57.77 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 30 d2 14.5 d3 18.2 | ||||||||||||||||||||||||
33220.W0367 | Stainless 1.4542 | 12 | 35 | 14.5 | 18.2 | |||||||||||||||||||
£ 57.77 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 35 d2 14.5 d3 18.2 | ||||||||||||||||||||||||
33220.W0369 | Stainless 1.4542 | 12 | 45 | 14.5 | 18.2 | |||||||||||||||||||
£ 57.77 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 45 d2 14.5 d3 18.2 | ||||||||||||||||||||||||
33220.W0370 | Stainless 1.4542 | 12 | 50 | 14.5 | 18.2 | |||||||||||||||||||
£ 57.77 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 50 d2 14.5 d3 18.2 | ||||||||||||||||||||||||
33220.W0372 | Stainless 1.4542 | 12 | 60 | 14.5 | 18.2 | |||||||||||||||||||
£ 60.23 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 60 d2 14.5 d3 18.2 | ||||||||||||||||||||||||
33220.W0374 | Stainless 1.4542 | 12 | 70 | 14.5 | 18.2 | |||||||||||||||||||
£ 60.23 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 70 d2 14.5 d3 18.2 |
Price & Availability | Article | Weight g | l2 | l3 | l4 | l5 | l6 | l7 | Location hole dia. tol. H11 | Shearing resistance kN | ||||||||||||||||||
33220.W0312 | 20 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | 24 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 20 l2 6.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 5 Shearing resistance
kN 24 | ||||||||||||||||||||||||||||
33220.W0315 | 22 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | 24 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 22 l2 6.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 5 Shearing resistance
kN 24 | ||||||||||||||||||||||||||||
33220.W0316 | 23 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | 24 | |||||||||||||||||||
£ 35.30 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 23 l2 6.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 5 Shearing resistance
kN 24 | ||||||||||||||||||||||||||||
33220.W0322 | 21 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 35 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 21 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 35 | ||||||||||||||||||||||||||||
33220.W0323 | 22 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 35 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 22 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 35 | ||||||||||||||||||||||||||||
33220.W0324 | 23 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 35 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 23 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 35 | ||||||||||||||||||||||||||||
33220.W0325 | 24 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 35 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 24 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 35 | ||||||||||||||||||||||||||||
33220.W0328 | 27 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 35 | |||||||||||||||||||
£ 35.30 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 27 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 35 | ||||||||||||||||||||||||||||
33220.W0334 | 37 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 63 | |||||||||||||||||||
£ 36.68 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 37 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 63 | ||||||||||||||||||||||||||||
33220.W0335 | 39 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 63 | |||||||||||||||||||
£ 36.68 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 39 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 63 | ||||||||||||||||||||||||||||
33220.W0338 | 45 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 63 | |||||||||||||||||||
£ 38.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 45 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 63 | ||||||||||||||||||||||||||||
33220.W0340 | 48 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 63 | |||||||||||||||||||
£ 38.67 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 48 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 63 | ||||||||||||||||||||||||||||
33220.W0344 | 44 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 100 | |||||||||||||||||||
£ 53.87 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 44 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 100 | ||||||||||||||||||||||||||||
33220.W0346 | 50 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 100 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 50 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 100 | ||||||||||||||||||||||||||||
33220.W0347 | 53 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 100 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 53 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 100 | ||||||||||||||||||||||||||||
33220.W0348 | 56 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 100 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 56 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 100 | ||||||||||||||||||||||||||||
33220.W0349 | 58 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 100 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 58 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 100 | ||||||||||||||||||||||||||||
33220.W0350 | 62 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 100 | |||||||||||||||||||
£ 56.39 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 62 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 100 | ||||||||||||||||||||||||||||
33220.W0352 | 67 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 100 | |||||||||||||||||||
£ 59.48 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 67 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 100 | ||||||||||||||||||||||||||||
33220.W0365 | 73 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | 144 | |||||||||||||||||||
£ 54.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 73 l2 10.6 l3 35.1 l4 22.7 l5 57.1 l6 20.2 l7 12.6 Location hole dia.
tol. H11 12 Shearing resistance
kN 144 | ||||||||||||||||||||||||||||
33220.W0366 | 77 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | 144 | |||||||||||||||||||
£ 57.77 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 77 l2 10.6 l3 35.1 l4 22.7 l5 57.1 l6 20.2 l7 12.6 Location hole dia.
tol. H11 12 Shearing resistance
kN 144 | ||||||||||||||||||||||||||||
33220.W0367 | 82 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | 144 | |||||||||||||||||||
£ 57.77 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 82 l2 10.6 l3 35.1 l4 22.7 l5 57.1 l6 20.2 l7 12.6 Location hole dia.
tol. H11 12 Shearing resistance
kN 144 | ||||||||||||||||||||||||||||
33220.W0369 | 90 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | 144 | |||||||||||||||||||
£ 57.77 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 90 l2 10.6 l3 35.1 l4 22.7 l5 57.1 l6 20.2 l7 12.6 Location hole dia.
tol. H11 12 Shearing resistance
kN 144 | ||||||||||||||||||||||||||||
33220.W0370 | 94 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | 144 | |||||||||||||||||||
£ 57.77 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 94 l2 10.6 l3 35.1 l4 22.7 l5 57.1 l6 20.2 l7 12.6 Location hole dia.
tol. H11 12 Shearing resistance
kN 144 | ||||||||||||||||||||||||||||
33220.W0372 | 103 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | 144 | |||||||||||||||||||
£ 60.23 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 103 l2 10.6 l3 35.1 l4 22.7 l5 57.1 l6 20.2 l7 12.6 Location hole dia.
tol. H11 12 Shearing resistance
kN 144 | ||||||||||||||||||||||||||||
33220.W0374 | 111 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | 144 | |||||||||||||||||||
£ 60.23 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 111 l2 10.6 l3 35.1 l4 22.7 l5 57.1 l6 20.2 l7 12.6 Location hole dia.
tol. H11 12 Shearing resistance
kN 144 |
Pin: stainless steel 1.4542 (AISI 630). Precipitation hardened, blast finish. Offering extreme load capacity. (Marked at end of shaft to denote 1.4542 material).
Ball: stainless steel 1.3541
Handle: alumnium, black (RAL9003).
Spring: stainless steel.
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +150°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see aprt no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.