Linch Pins
Price & Availability | Article | d1 | l1 | d2 max. | ||||||||||||||||||
33320.W0041 | 4.5 | 32 | 28 | |||||||||||||||||||
£ 0.41 per unit (click for quantity discounts) Ready to despatch 210 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.5 l1 32 d2
max. 28 | ||||||||||||||||||||||
33320.W0042 | 4.5 | 40 | 36 | |||||||||||||||||||
£ 0.53 per unit (click for quantity discounts) Ready to despatch 450 Need more? Please call us.
d1 4.5 l1 40 d2
max. 36 | ||||||||||||||||||||||
33320.W0061 | 6.0 | 32 | 28 | |||||||||||||||||||
£ 0.63 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6.0 l1 32 d2
max. 28 | ||||||||||||||||||||||
33320.W0062 | 6.0 | 40 | 36 | |||||||||||||||||||
£ 0.74 per unit (click for quantity discounts) Ready to despatch 426 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6.0 l1 40 d2
max. 36 | ||||||||||||||||||||||
33320.W0063 | 6.0 | 45 | 40 | |||||||||||||||||||
£ 0.87 per unit (click for quantity discounts) Ready to despatch 609 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6.0 l1 45 d2
max. 40 | ||||||||||||||||||||||
33320.W0080 | 8.0 | 40 | 36 | |||||||||||||||||||
£ 0.74 per unit (click for quantity discounts) Ready to despatch 53 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.0 l1 40 d2
max. 36 | ||||||||||||||||||||||
33320.W0081 | 8.0 | 45 | 40 | |||||||||||||||||||
£ 0.82 per unit (click for quantity discounts) Ready to despatch 133 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.0 l1 45 d2
max. 40 | ||||||||||||||||||||||
33320.W0082 | 8.0 | 50 | 45 | |||||||||||||||||||
£ 0.91 per unit (click for quantity discounts) Ready to despatch 760 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.0 l1 50 d2
max. 45 | ||||||||||||||||||||||
33320.W0083 | 8.0 | 60 | 50 | |||||||||||||||||||
£ 1.04 per unit (click for quantity discounts) Ready to despatch 396 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.0 l1 60 d2
max. 50 | ||||||||||||||||||||||
33320.W0101 | 10.0 | 40 | 36 | |||||||||||||||||||
£ 1.54 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1 10.0 l1 40 d2
max. 36 | ||||||||||||||||||||||
33320.W0102 | 10.0 | 50 | 45 | |||||||||||||||||||
£ 1.20 per unit (click for quantity discounts) Ready to despatch 408 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.0 l1 50 d2
max. 45 | ||||||||||||||||||||||
33320.W0103 | 10.0 | 60 | 55 | |||||||||||||||||||
£ 3.25 per unit (click for quantity discounts) Ready to despatch 3441 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.0 l1 60 d2
max. 55 | ||||||||||||||||||||||
33320.W0111 | 11.0 | 45 | 40 | |||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 457 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11.0 l1 45 d2
max. 40 | ||||||||||||||||||||||
33320.W0112 | 11.0 | 55 | 50 | |||||||||||||||||||
£ 1.72 per unit (click for quantity discounts) Ready to despatch 348 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11.0 l1 55 d2
max. 50 |
Mild steel, generally silver zinc-plated.
Zinc plating colour will be at manufacturers discretion.
With spring steel "keep".