| Price & Availability | Article | d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | Loc'n hole tol. H11 | Shearing resistance, double min. kN | Weight g | ||||||||||||||||||
| 33060.W0433 | 5 | 15 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 24 | 15 | |||||||||||||||||||
£ 30.48 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5 l1 15 d2 5.5 d3 33.2 d4 14.5 l2 6.0 l3 26.7 l4 10.8 Loc'n hole
tol. H11 5 Shearing resistance, double
min.
kN 24 Weight
g 15 | ||||||||||||||||||||||||||||||
| 33060.W0434 | 5 | 20 | 5.5 | 33.2 | 14.5 | 6.0 | 26.7 | 10.8 | 5 | 24 | 16 | |||||||||||||||||||
£ 30.48 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5 l1 20 d2 5.5 d3 33.2 d4 14.5 l2 6.0 l3 26.7 l4 10.8 Loc'n hole
tol. H11 5 Shearing resistance, double
min.
kN 24 Weight
g 16 | ||||||||||||||||||||||||||||||
| 33060.W0444 | 6 | 20 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 35 | 18 | |||||||||||||||||||
£ 30.48 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 20 d2 7.0 d3 33.2 d4 14.5 l2 7.0 l3 26.7 l4 10.8 Loc'n hole
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 18 | ||||||||||||||||||||||||||||||
| 33060.W0445 | 6 | 25 | 7.0 | 33.2 | 14.5 | 7.0 | 26.7 | 10.8 | 6 | 35 | 19 | |||||||||||||||||||
£ 30.48 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 25 d2 7.0 d3 33.2 d4 14.5 l2 7.0 l3 26.7 l4 10.8 Loc'n hole
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 19 | ||||||||||||||||||||||||||||||
| 33060.W0456 | 8 | 30 | 9.6 | 39.2 | 19.3 | 8.2 | 33.3 | 13.4 | 8 | 63 | 44 | |||||||||||||||||||
£ 35.38 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 l1 30 d2 9.6 d3 39.2 d4 19.3 l2 8.2 l3 33.3 l4 13.4 Loc'n hole
tol. H11 8 Shearing resistance, double
min.
kN 63 Weight
g 44 | ||||||||||||||||||||||||||||||
| 33060.W0468 | 10 | 40 | 12.0 | 39.2 | 19.3 | 9.6 | 33.3 | 13.4 | 10 | 100 | 58 | |||||||||||||||||||
£ 54.21 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 40 d2 12.0 d3 39.2 d4 19.3 l2 9.6 l3 33.3 l4 13.4 Loc'n hole
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 58 | ||||||||||||||||||||||||||||||
| 33060.W0473 | 10 | 70 | 12.0 | 39.2 | 18.4 | 9.6 | 33.3 | 13.4 | 10 | 60 | 91 | |||||||||||||||||||
£ 56.76 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 70 d2 12.0 d3 39.2 d4 18.4 l2 9.6 l3 33.3 l4 13.4 Loc'n hole
tol. H11 10 Shearing resistance, double
min.
kN 60 Weight
g 91 | ||||||||||||||||||||||||||||||
| 33060.W0486 | 12 | 30 | 14.5 | 47.6 | 26.3 | 10.6 | 39.7 | 16.7 | 12 | 144 | 100 | |||||||||||||||||||
£ 55.22 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 l1 30 d2 14.5 d3 47.6 d4 26.3 l2 10.6 l3 39.7 l4 16.7 Loc'n hole
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 100 | ||||||||||||||||||||||||||||||
| 33060.W0487 | 12 | 35 | 14.5 | 47.6 | 26.3 | 10.6 | 39.7 | 16.7 | 12 | 144 | 105 | |||||||||||||||||||
£ 55.22 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 l1 35 d2 14.5 d3 47.6 d4 26.3 l2 10.6 l3 39.7 l4 16.7 Loc'n hole
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 105 | ||||||||||||||||||||||||||||||
Pin: stainless steel 1,4542 (AISI 630), precipitation hardened, blast finish. (marked at end of shaft to denote 1.4542 material).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: thermoplastic PA 6.
Available colours: grey/orange, grey/blue, grey/grey, black/black.
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +80°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no.33250. Easy install locating bushes available see part no.33248.
Extreme load capacity due to high material grade.
*Shearing resistance similar to DIN 50141.
Also available in stainless grade 1.4305 (AISI 303), see part no.33080.