Unique design; elastic handle provides integral spring action to reset pin (hence no internal spring mechanism required). The elastic handle has been tested to over 100,000+ repetitions.
self-locking - stainless steel 1.4542 (AISI 630)
104self-locking - stainless steel 1.4542 (AISI 630)
104self-locking - stainless steel 1.4542 (AISI 630)
105self-locking - stainless steel 1.4542 (AISI 630)
104self-locking - stainless steel 1.4305 (AISI 303)
104self-locking - stainless steel 1.4305 (AISI 303)
102self-locking - stainless steel 1.4305 (AISI 303)
103self-locking - stainless steel 1.4305 (AISI 303)
104Plastic Handle - Single Acting