| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 86.06 | 0% |
| 10-19 | £ 77.45 | 10% |
| 20-49 | £ 73.15 | 15% |
| 50-99 | £ 68.85 | 20% |
| 100+ | £ 60.24 | 30% |
Pin: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Spring: stainless steel.
Adj. Grip: thermoplastic, grey/black.
Pressing = unlocking.
Releasing = locking.
Unique design; adj.grip offers up to 10mm of clamping stroke on pin length l1 after installation.
Temperature resistance -30°C to +80°C.
For quick fastening and locking of frequently repeated connections, with additional clamping capacity of up to 10mm stroke.
For lanyards & retaining cables see part no.33250. Easy install locating bushes available see part no.33248.
*Shearing resistance similar to DIN 50141.