Unique design; elastic handle provides integral spring action to reset pin (hence no internal spring mechanism required). The elastic handle has been tested to over 100,000+ repetitions.
self-locking - stainless steel 1.4542 (AISI 630)
24self-locking - stainless steel 1.4542 (AISI 630)
9self-locking - stainless steel 1.4542 (AISI 630)
10self-locking - stainless steel 1.4542 (AISI 630)
18self-locking - stainless steel 1.4305 (AISI 303)
1self-locking - stainless steel 1.4305 (AISI 303)
7self-locking - stainless steel 1.4305 (AISI 303)
7self-locking - stainless steel 1.4305 (AISI 303)
12Plastic Handle - Single Acting