Price & Availability | Article | d1 | l1 | d2 | d3 | l2 | l3 | Location hole dia. tol. H11 | Shearing resistance, double min. kN | Weight g | ||||||||||||||||||
33196.W0022 | 6 | 10 | 7.0 | 10 | 7.0 | 26.2 | 6 | 23 | 7 | |||||||||||||||||||
£ 87.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 10 d2 7.0 d3 10 l2 7.0 l3 26.2 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 23 Weight
g 7 | ||||||||||||||||||||||||||||
33196.W0024 | 6 | 20 | 7.0 | 10 | 7.0 | 26.2 | 6 | 23 | 8 | |||||||||||||||||||
£ 89.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 20 d2 7.0 d3 10 l2 7.0 l3 26.2 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 23 Weight
g 8 | ||||||||||||||||||||||||||||
33196.W0026 | 6 | 30 | 7.0 | 10 | 7.0 | 26.2 | 6 | 23 | 9 | |||||||||||||||||||
£ 91.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 30 d2 7.0 d3 10 l2 7.0 l3 26.2 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 23 Weight
g 9 | ||||||||||||||||||||||||||||
33196.W0028 | 6 | 40 | 7.0 | 10 | 7.0 | 26.2 | 6 | 23 | 10 | |||||||||||||||||||
£ 94.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 40 d2 7.0 d3 10 l2 7.0 l3 26.2 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 23 Weight
g 10 | ||||||||||||||||||||||||||||
33196.W0030 | 6 | 50 | 7.0 | 10 | 7.0 | 26.2 | 6 | 23 | 11 | |||||||||||||||||||
£ 96.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6 l1 50 d2 7.0 d3 10 l2 7.0 l3 26.2 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 23 Weight
g 11 | ||||||||||||||||||||||||||||
33196.W0034 | 8 | 20 | 9.6 | 14 | 8.2 | 33.1 | 8 | 43 | 19 | |||||||||||||||||||
£ 96.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 l1 20 d2 9.6 d3 14 l2 8.2 l3 33.1 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 43 Weight
g 19 | ||||||||||||||||||||||||||||
33196.W0036 | 8 | 30 | 9.6 | 14 | 8.2 | 33.1 | 8 | 43 | 21 | |||||||||||||||||||
£ 98.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 l1 30 d2 9.6 d3 14 l2 8.2 l3 33.1 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 43 Weight
g 21 | ||||||||||||||||||||||||||||
33196.W0038 | 8 | 40 | 9.6 | 14 | 8.2 | 33.1 | 8 | 43 | 23 | |||||||||||||||||||
£ 98.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 l1 40 d2 9.6 d3 14 l2 8.2 l3 33.1 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 43 Weight
g 23 | ||||||||||||||||||||||||||||
33196.W0040 | 8 | 50 | 9.6 | 14 | 8.2 | 33.1 | 8 | 43 | 25 | |||||||||||||||||||
£ 98.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8 l1 50 d2 9.6 d3 14 l2 8.2 l3 33.1 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 43 Weight
g 25 | ||||||||||||||||||||||||||||
33196.W0044 | 10 | 20 | 12.0 | 14 | 9.6 | 33.1 | 8 | 46 | 23 | |||||||||||||||||||
£ 103.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 20 d2 12.0 d3 14 l2 9.6 l3 33.1 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 46 Weight
g 23 | ||||||||||||||||||||||||||||
33196.W0046 | 10 | 30 | 12.0 | 14 | 9.6 | 26.2 | 10 | 69 | 26 | |||||||||||||||||||
£ 108.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 30 d2 12.0 d3 14 l2 9.6 l3 26.2 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 69 Weight
g 26 | ||||||||||||||||||||||||||||
33196.W0048 | 10 | 40 | 12.0 | 14 | 9.6 | 26.2 | 10 | 69 | 29 | |||||||||||||||||||
£ 108.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 40 d2 12.0 d3 14 l2 9.6 l3 26.2 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 69 Weight
g 29 | ||||||||||||||||||||||||||||
33196.W0050 | 10 | 50 | 12.0 | 14 | 9.6 | 26.2 | 10 | 69 | 32 | |||||||||||||||||||
£ 108.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 50 d2 12.0 d3 14 l2 9.6 l3 26.2 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 69 Weight
g 32 | ||||||||||||||||||||||||||||
33196.W0052 | 10 | 60 | 12.0 | 14 | 9.6 | 26.2 | 10 | 69 | 36 | |||||||||||||||||||
£ 115.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 l1 60 d2 12.0 d3 14 l2 9.6 l3 26.2 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 69 Weight
g 36 |
Pin: Titanium G5 (6A/4V DIN 3.7165). Offering extreme load capacity.
Ball: Ceramic.
Spring: Corrosion resistant alloy.
Pressing = unlocking.
Releasing = locking.
Single piece contoured design for limited space applications.
Temperature resistance up to 400°C.
For quick fastening and locking of frequently repeated connections.
For suitable lanyards see part no. 33250.W0970 and .W0974 only. Easy install locating bushes available see part no. 33248.
Single piece design, no danger of parts coming away from pin - ideal for applications with F.O.B (Foreign Object Body) issues.
*Shearing resistance similar to DIN 50141.