Price & Availability | Article | Type | d1 -0.02|-0.04 | d2 | d3 | l1 ≈ | l2 min. | l3 +1.5 | l4 | l5 | Spring load F1 ≈ N | Spring load F2 N | Weight g | |||||||||||||||||||||
32501.W0308 | Without Grip | 4 | M10x1,0 | 10 | 37.5 | 6 | 19 | 21 | - | 8.5 | 25.0 | 17 | ||||||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 4 d2 M10x1,0 d3 10 l1
≈ 37.5 l2
min. 6 l3
+1.5 19 l4 21 l5 - Spring load F1
≈
N 8.5 Spring load F2
N 25.0 Weight
g 17 | ||||||||||||||||||||||||||||||||||
32501.W0310 | Without Grip | 5 | M10x1,0 | 10 | 37.5 | 6 | 19 | 21 | - | 8.5 | 25.0 | 18 | ||||||||||||||||||||||
£ 19.01 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 5 d2 M10x1,0 d3 10 l1
≈ 37.5 l2
min. 6 l3
+1.5 19 l4 21 l5 - Spring load F1
≈
N 8.5 Spring load F2
N 25.0 Weight
g 18 | ||||||||||||||||||||||||||||||||||
32501.W0312 | Without Grip | 6 | M10x1,0 | 10 | 37.5 | 6 | 19 | 21 | - | 8.5 | 25.0 | 18 | ||||||||||||||||||||||
£ 19.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 6 d2 M10x1,0 d3 10 l1
≈ 37.5 l2
min. 6 l3
+1.5 19 l4 21 l5 - Spring load F1
≈
N 8.5 Spring load F2
N 25.0 Weight
g 18 | ||||||||||||||||||||||||||||||||||
32501.W0323 | Without Grip | 5 | M12x1,5 | 12 | 47 | 8 | 26 | 26 | - | 8.5 | 19.5 | 29.0 | ||||||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 5 d2 M12x1,5 d3 12 l1
≈ 47 l2
min. 8 l3
+1.5 26 l4 26 l5 - Spring load F1
≈
N 8.5 Spring load F2
N 19.5 Weight
g 29.0 | ||||||||||||||||||||||||||||||||||
32501.W0324 | Without Grip | 6 | M12x1,5 | 12 | 47 | 8 | 26 | 26 | - | 8.5 | 19.5 | 29.0 | ||||||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 6 d2 M12x1,5 d3 12 l1
≈ 47 l2
min. 8 l3
+1.5 26 l4 26 l5 - Spring load F1
≈
N 8.5 Spring load F2
N 19.5 Weight
g 29.0 | ||||||||||||||||||||||||||||||||||
32501.W0326 | Without Grip | 6 | M16x1,5 | 16 | 56 | 10 | 30 | 32 | - | 11.5 | 30.5 | 59.0 | ||||||||||||||||||||||
£ 33.46 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 6 d2 M16x1,5 d3 16 l1
≈ 56 l2
min. 10 l3
+1.5 30 l4 32 l5 - Spring load F1
≈
N 11.5 Spring load F2
N 30.5 Weight
g 59.0 | ||||||||||||||||||||||||||||||||||
32501.W0325 | Without Grip | 8 | M12x1,5 | 12 | 47 | 8 | 26 | 26 | - | 8.5 | 19.5 | 30.0 | ||||||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 8 d2 M12x1,5 d3 12 l1
≈ 47 l2
min. 8 l3
+1.5 26 l4 26 l5 - Spring load F1
≈
N 8.5 Spring load F2
N 19.5 Weight
g 30.0 | ||||||||||||||||||||||||||||||||||
32501.W0327 | Without Grip | 8 | M16x1,5 | 16 | 56 | 10 | 30 | 32 | - | 11.5 | 30.5 | 61.0 | ||||||||||||||||||||||
£ 32.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 8 d2 M16x1,5 d3 16 l1
≈ 56 l2
min. 10 l3
+1.5 30 l4 32 l5 - Spring load F1
≈
N 11.5 Spring load F2
N 30.5 Weight
g 61.0 | ||||||||||||||||||||||||||||||||||
32501.W0328 | Without Grip | 8 | M20x1,5 | 20 | 69 | 12 | 36 | 37 | - | 21.0 | 57.5 | 121.0 | ||||||||||||||||||||||
£ 37.19 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 8 d2 M20x1,5 d3 20 l1
≈ 69 l2
min. 12 l3
+1.5 36 l4 37 l5 - Spring load F1
≈
N 21.0 Spring load F2
N 57.5 Weight
g 121.0 | ||||||||||||||||||||||||||||||||||
32501.W0329 | Without Grip | 10 | M16x1,5 | 16 | 56 | 10 | 30 | 32 | - | 11.5 | 30.5 | 64.0 | ||||||||||||||||||||||
£ 33.46 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 10 d2 M16x1,5 d3 16 l1
≈ 56 l2
min. 10 l3
+1.5 30 l4 32 l5 - Spring load F1
≈
N 11.5 Spring load F2
N 30.5 Weight
g 64.0 | ||||||||||||||||||||||||||||||||||
32501.W0330 | Without Grip | 10 | M20x1,5 | 20 | 69 | 12 | 36 | 37 | - | 21.0 | 57.5 | 123.0 | ||||||||||||||||||||||
£ 37.11 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 10 d2 M20x1,5 d3 20 l1
≈ 69 l2
min. 12 l3
+1.5 36 l4 37 l5 - Spring load F1
≈
N 21.0 Spring load F2
N 57.5 Weight
g 123.0 | ||||||||||||||||||||||||||||||||||
32501.W0332 | Without Grip | 12 | M20x1,5 | 20 | 69 | 12 | 36 | 37 | - | 21.0 | 57.5 | 127.0 | ||||||||||||||||||||||
£ 37.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Without Grip d1
-0.02|-0.04 12 d2 M20x1,5 d3 20 l1
≈ 69 l2
min. 12 l3
+1.5 36 l4 37 l5 - Spring load F1
≈
N 21.0 Spring load F2
N 57.5 Weight
g 127.0 | ||||||||||||||||||||||||||||||||||
32501.W0363 | With Grip | 5 | M12x1,5 | 12 | 47 | 8 | 26 | - | 32 | 8.5 | 19.5 | 30.0 | ||||||||||||||||||||||
£ 25.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 5 d2 M12x1,5 d3 12 l1
≈ 47 l2
min. 8 l3
+1.5 26 l4 - l5 32 Spring load F1
≈
N 8.5 Spring load F2
N 19.5 Weight
g 30.0 | ||||||||||||||||||||||||||||||||||
32501.W0364 | With Grip | 6 | M12x1,5 | 12 | 47 | 8 | 26 | - | 32 | 8.5 | 19.5 | 30.0 | ||||||||||||||||||||||
£ 24.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 6 d2 M12x1,5 d3 12 l1
≈ 47 l2
min. 8 l3
+1.5 26 l4 - l5 32 Spring load F1
≈
N 8.5 Spring load F2
N 19.5 Weight
g 30.0 | ||||||||||||||||||||||||||||||||||
32501.W0366 | With Grip | 6 | M16x1,5 | 16 | 56 | 10 | 30 | - | 42 | 11.5 | 30.5 | 61.0 | ||||||||||||||||||||||
£ 35.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 6 d2 M16x1,5 d3 16 l1
≈ 56 l2
min. 10 l3
+1.5 30 l4 - l5 42 Spring load F1
≈
N 11.5 Spring load F2
N 30.5 Weight
g 61.0 | ||||||||||||||||||||||||||||||||||
32501.W0365 | With Grip | 8 | M12x1,5 | 12 | 47 | 8 | 26 | - | 32 | 8.5 | 19.5 | 32.0 | ||||||||||||||||||||||
£ 25.99 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 8 d2 M12x1,5 d3 12 l1
≈ 47 l2
min. 8 l3
+1.5 26 l4 - l5 32 Spring load F1
≈
N 8.5 Spring load F2
N 19.5 Weight
g 32.0 | ||||||||||||||||||||||||||||||||||
32501.W0367 | With Grip | 8 | M16x1,5 | 16 | 56 | 10 | 30 | - | 42 | 11.5 | 30.5 | 63.0 | ||||||||||||||||||||||
£ 35.36 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 8 d2 M16x1,5 d3 16 l1
≈ 56 l2
min. 10 l3
+1.5 30 l4 - l5 42 Spring load F1
≈
N 11.5 Spring load F2
N 30.5 Weight
g 63.0 | ||||||||||||||||||||||||||||||||||
32501.W0368 | With Grip | 8 | M20x1,5 | 20 | 69 | 12 | 36 | - | 52 | 21.0 | 57.5 | 124.0 | ||||||||||||||||||||||
£ 42.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 8 d2 M20x1,5 d3 20 l1
≈ 69 l2
min. 12 l3
+1.5 36 l4 - l5 52 Spring load F1
≈
N 21.0 Spring load F2
N 57.5 Weight
g 124.0 | ||||||||||||||||||||||||||||||||||
32501.W0369 | With Grip | 10 | M16x1,5 | 16 | 56 | 10 | 30 | - | 42 | 11.5 | 30.5 | 66.0 | ||||||||||||||||||||||
£ 36.95 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 10 d2 M16x1,5 d3 16 l1
≈ 56 l2
min. 10 l3
+1.5 30 l4 - l5 42 Spring load F1
≈
N 11.5 Spring load F2
N 30.5 Weight
g 66.0 | ||||||||||||||||||||||||||||||||||
32501.W0370 | With Grip | 10 | M20x1,5 | 20 | 69 | 12 | 36 | - | 52 | 21.0 | 57.5 | 128.0 | ||||||||||||||||||||||
£ 42.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 10 d2 M20x1,5 d3 20 l1
≈ 69 l2
min. 12 l3
+1.5 36 l4 - l5 52 Spring load F1
≈
N 21.0 Spring load F2
N 57.5 Weight
g 128.0 | ||||||||||||||||||||||||||||||||||
32501.W0372 | With Grip | 12 | M20x1,5 | 20 | 69 | 12 | 36 | - | 52 | 21.0 | 57.5 | 131.0 | ||||||||||||||||||||||
£ 42.51 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 12 d2 M20x1,5 d3 20 l1
≈ 69 l2
min. 12 l3
+1.5 36 l4 - l5 52 Spring load F1
≈
N 21.0 Spring load F2
N 57.5 Weight
g 131.0 |
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Plastic Grip: thermoplastic, black, dull.
Turn lever 180º to retract pin. To enable pin to be held in retracted position, secure lever in notched catch on plunger body.
Plastic grip type, improves handling. Temperature resistance of type with plastic grip is -30ºC to +80ºC
Lock nuts sold separately. See products 65690 and 65692
Spring loads * = statistical average.