Price & Availability | Article | Ball type | Spring load | d1 +0.1 | d2 | l1 | l2 | l3 | b | Location hole tol. H8 | s | Spring load F1 ≈ N | Spring load F2 ≈ N | Temperature max. °C | Weight g | ||||||||||||||||||
32800.W0008 | Stainless, One | Normal | 8 | 3.0 | 25 | 3.6 | 6 | 3.2 | 8 | 0.8 | 2.5 | 6.5 | -30/+50 | 9 | |||||||||||||||||||
£ 12.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Stainless, One Spring load Normal d1
+0.1 8 d2 3.0 l1 25 l2 3.6 l3 6 b 3.2 Location hole
tol. H8 8 s 0.8 Spring load F1
≈
N 2.5 Spring load F2
≈
N 6.5 Temperature
max.
°C -30/+50 Weight
g 9 | |||||||||||||||||||||||||||||||||
32800.W0010 | Stainless, One | Normal | 10 | 4.0 | 30 | 4.2 | 7 | 4.0 | 10 | 1.0 | 4.5 | 9.0 | -30/+50 | 17 | |||||||||||||||||||
£ 12.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Stainless, One Spring load Normal d1
+0.1 10 d2 4.0 l1 30 l2 4.2 l3 7 b 4.0 Location hole
tol. H8 10 s 1.0 Spring load F1
≈
N 4.5 Spring load F2
≈
N 9.0 Temperature
max.
°C -30/+50 Weight
g 17 | |||||||||||||||||||||||||||||||||
32800.W0108 | Thermo, One | Normal | 8 | 3.0 | 25 | 3.6 | 6 | 3.2 | 8 | 0.8 | 2.5 | 6.5 | -30/+50 | 9 | |||||||||||||||||||
£ 13.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Thermo, One Spring load Normal d1
+0.1 8 d2 3.0 l1 25 l2 3.6 l3 6 b 3.2 Location hole
tol. H8 8 s 0.8 Spring load F1
≈
N 2.5 Spring load F2
≈
N 6.5 Temperature
max.
°C -30/+50 Weight
g 9 | |||||||||||||||||||||||||||||||||
32800.W0110 | Thermo, One | Normal | 10 | 4.0 | 30 | 4.2 | 7 | 4.0 | 10 | 1.0 | 4.5 | 9.0 | -30/+50 | 17 | |||||||||||||||||||
£ 13.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Thermo, One Spring load Normal d1
+0.1 10 d2 4.0 l1 30 l2 4.2 l3 7 b 4.0 Location hole
tol. H8 10 s 1.0 Spring load F1
≈
N 4.5 Spring load F2
≈
N 9.0 Temperature
max.
°C -30/+50 Weight
g 17 | |||||||||||||||||||||||||||||||||
32800.W0410 | Steel, One | Increased | 10 | 5.5 | 30 | 7.0 | 8 | 4.5 | 10 | 1.0 | 60.0 | 170.0 | -40/+80 | 9 | |||||||||||||||||||
£ 22.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Steel, One Spring load Increased d1
+0.1 10 d2 5.5 l1 30 l2 7.0 l3 8 b 4.5 Location hole
tol. H8 10 s 1.0 Spring load F1
≈
N 60.0 Spring load F2
≈
N 170.0 Temperature
max.
°C -40/+80 Weight
g 9 | |||||||||||||||||||||||||||||||||
32800.W0412 | Steel, One | Increased | 12 | 6.5 | 35 | 8.0 | 9 | 5.5 | 12 | 1.5 | 80.0 | 260.0 | -40/+80 | 14 | |||||||||||||||||||
£ 23.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Steel, One Spring load Increased d1
+0.1 12 d2 6.5 l1 35 l2 8.0 l3 9 b 5.5 Location hole
tol. H8 12 s 1.5 Spring load F1
≈
N 80.0 Spring load F2
≈
N 260.0 Temperature
max.
°C -40/+80 Weight
g 14 | |||||||||||||||||||||||||||||||||
32800.W0414 | Steel, One | Increased | 14 | 8.0 | 40 | 9.0 | 10 | 6.5 | 14 | 2.0 | 120.0 | 480.0 | -40/+80 | 20 | |||||||||||||||||||
£ 27.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Steel, One Spring load Increased d1
+0.1 14 d2 8.0 l1 40 l2 9.0 l3 10 b 6.5 Location hole
tol. H8 14 s 2.0 Spring load F1
≈
N 120.0 Spring load F2
≈
N 480.0 Temperature
max.
°C -40/+80 Weight
g 20 | |||||||||||||||||||||||||||||||||
32800.W0616 | Steel, Double | Increased | 16 | 5.5 | 35 | 7.0 | 11 | 15.0 | 16 | 1.5 | 110.0 | 220.0 | -40/+80 | 21 | |||||||||||||||||||
£ 26.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Steel, Double Spring load Increased d1
+0.1 16 d2 5.5 l1 35 l2 7.0 l3 11 b 15.0 Location hole
tol. H8 16 s 1.5 Spring load F1
≈
N 110.0 Spring load F2
≈
N 220.0 Temperature
max.
°C -40/+80 Weight
g 21 | |||||||||||||||||||||||||||||||||
32800.W0618 | Steel, Double | Increased | 18 | 6.5 | 40 | 8.0 | 12 | 17.0 | 18 | 1.8 | 120.0 | 330.0 | -40/+80 | 27 | |||||||||||||||||||
£ 27.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Steel, Double Spring load Increased d1
+0.1 18 d2 6.5 l1 40 l2 8.0 l3 12 b 17.0 Location hole
tol. H8 18 s 1.8 Spring load F1
≈
N 120.0 Spring load F2
≈
N 330.0 Temperature
max.
°C -40/+80 Weight
g 27 | |||||||||||||||||||||||||||||||||
32800.W0622 | Steel, Double | Increased | 22 | 8.0 | 45 | 9.0 | 15 | 21.0 | 22 | 2.5 | 130.0 | 540.0 | -40/+80 | 45 | |||||||||||||||||||
£ 29.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Steel, Double Spring load Increased d1
+0.1 22 d2 8.0 l1 45 l2 9.0 l3 15 b 21.0 Location hole
tol. H8 22 s 2.5 Spring load F1
≈
N 130.0 Spring load F2
≈
N 540.0 Temperature
max.
°C -40/+80 Weight
g 45 |
Body: free cutting steel, blackened.
Ball: ball bearing steel 1.3505 (100Cr6) hardened, stainless steel, hardened or Thermoplastic white (POM).
Spring: stainless steel or plastic (PU).
The lateral spring plunger must be inserted into a bore to measure at least l3. Positions and applies pressure. Spring loads * = statistical average values.
When storing the fixtures, no pressure should be applied to the plastic spring.