Lateral Spring Plunger
| Price & Availability | Article | Finish | d1 for screw | h1 | h2 ±1 | h3 | l1 ±1 | l2 | l3 | l4 | ||||||||||||||||||
| 32802.W0006 | One-Sided | M 6 | 28.5 | 43.0 | 10 | 55 | 40 | 20 | 10 | |||||||||||||||||||
£ 27.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish One-Sided d1 for screw M 6 h1 28.5 h2
±1 43.0 h3 10 l1
±1 55 l2 40 l3 20 l4 10 | ||||||||||||||||||||||||||||
| 32802.W0012 | One-Sided | M12 | 40.5 | 61.5 | 15 | 72 | 50 | 23 | 12 | |||||||||||||||||||
£ 29.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish One-Sided d1 for screw M12 h1 40.5 h2
±1 61.5 h3 15 l1
±1 72 l2 50 l3 23 l4 12 | ||||||||||||||||||||||||||||
| 32802.W0206 | Double-Sided | M 6 | 28.5 | 42.5 | 10 | 55 | 40 | 20 | 10 | |||||||||||||||||||
£ 34.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Double-Sided d1 for screw M 6 h1 28.5 h2
±1 42.5 h3 10 l1
±1 55 l2 40 l3 20 l4 10 | ||||||||||||||||||||||||||||
| 32802.W0212 | Double-Sided | M12 | 40.5 | 61.5 | 15 | 72 | 50 | 23 | 12 | |||||||||||||||||||
£ 35.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Double-Sided d1 for screw M12 h1 40.5 h2
±1 61.5 h3 15 l1
±1 72 l2 50 l3 23 l4 12 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l5 | b1 ±0.5 | b2 | b3 | s | Spring load F ≈ N | R | ||||||||||||||||||
| 32802.W0006 | 130 | 6.6 | 20 | 8 | 22.5 | 1.5 | 55 | 22.5 | |||||||||||||||||||
£ 27.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 130 l5 6.6 b1
±0.5 20 b2 8 b3 22.5 s 1.5 Spring load F
≈
N 55 R 22.5 | |||||||||||||||||||||||||||
| 32802.W0012 | 255 | 13.5 | 25 | 6 | 29.0 | 1.5 | 170 | 32.8 | |||||||||||||||||||
£ 29.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 255 l5 13.5 b1
±0.5 25 b2 6 b3 29.0 s 1.5 Spring load F
≈
N 170 R 32.8 | |||||||||||||||||||||||||||
| 32802.W0206 | 135 | 6.6 | 20 | 8 | 25.0 | 1.5 | 55 | 22.5 | |||||||||||||||||||
£ 34.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 135 l5 6.6 b1
±0.5 20 b2 8 b3 25.0 s 1.5 Spring load F
≈
N 55 R 22.5 | |||||||||||||||||||||||||||
| 32802.W0212 | 260 | 13.5 | 25 | 6 | 33.5 | 1.5 | 170 | 32.8 | |||||||||||||||||||
£ 35.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 260 l5 13.5 b1
±0.5 25 b2 6 b3 33.5 s 1.5 Spring load F
≈
N 170 R 32.8 | |||||||||||||||||||||||||||
Body: steel, blackened.
Spring element: stainless steel.
Simple and secure positioning of work pieces or components. If component is mounted below height h1, a down hold clamping effect is present. Double sided version, ideal for multi-component clamping.
Max. temperature resistance 250°C