Lateral Spring Plunger
Units | Price/unit after discount | Applied Discount |
1-9 | £ 34.18 | 0% |
10-14 | £ 30.76 | 10% |
15-24 | £ 29.05 | 15% |
25-49 | £ 27.34 | 20% |
50+ | £ 23.93 | 30% |
Body: steel, blackened.
Spring element: stainless steel.
Simple and secure positioning of work pieces or components. If component is mounted below height h1, a down hold clamping effect is present. Double sided version, ideal for multi-component clamping.
Max. temperature resistance 250°C