Lateral Spring Plunger
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 29.80 | 0% |
| 10-14 | £ 26.82 | 10% |
| 15-24 | £ 25.33 | 15% |
| 25-49 | £ 23.84 | 20% |
| 50+ | £ 20.86 | 30% |
Body: steel, blackened.
Spring element: stainless steel.
Simple and secure positioning of work pieces or components. If component is mounted below height h1, a down hold clamping effect is present. Double sided version, ideal for multi-component clamping.
Max. temperature resistance 250°C