Price & Availability | Article | Pin material | Spring load | d1 | d2 | l1 -1 | l2 ±0.5 | Location hole d1 tol. H8 | Spring colour | Spring pressure N | Stroke s | Temp. resistance max. °C | Fitting tool 32810 | Weight g | ||||||||||||||||||
32810.W0001 | Steel Pin | Light | 6 | 3 | 7 | 4.0 | 6 | S/S | 10 | 0.5 | 250 | .W0830 | 1 | |||||||||||||||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 357 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Light d1 6 d2 3 l1
-1 7 l2
±0.5 4.0 Location hole d1
tol. H8 6 Spring colour S/S Spring pressure
N 10 Stroke s 0.5 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0830 Weight
g 1 | ||||||||||||||||||||||||||||||||
32810.W0002 | Steel Pin | Standard | 6 | 3 | 7 | 4.0 | 6 | Black | 20 | 0.5 | 250 | .W0830 | 1 | |||||||||||||||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Standard d1 6 d2 3 l1
-1 7 l2
±0.5 4.0 Location hole d1
tol. H8 6 Spring colour Black Spring pressure
N 20 Stroke s 0.5 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0830 Weight
g 1 | ||||||||||||||||||||||||||||||||
32810.W0003 | Steel Pin | Heavy | 6 | 3 | 7 | 4.0 | 6 | Blue | 40 | 0.5 | 250 | .W0830 | 1 | |||||||||||||||||||
£ 5.39 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Heavy d1 6 d2 3 l1
-1 7 l2
±0.5 4.0 Location hole d1
tol. H8 6 Spring colour Blue Spring pressure
N 40 Stroke s 0.5 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0830 Weight
g 1 | ||||||||||||||||||||||||||||||||
32810.W0004 | Steel Pin | Light | 10 | 5 | 11 | 6.7 | 10 | S/S | 20 | 0.8 | 250 | .W0831 | 3 | |||||||||||||||||||
£ 5.93 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Light d1 10 d2 5 l1
-1 11 l2
±0.5 6.7 Location hole d1
tol. H8 10 Spring colour S/S Spring pressure
N 20 Stroke s 0.8 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0831 Weight
g 3 | ||||||||||||||||||||||||||||||||
32810.W0005 | Steel Pin | Standard | 10 | 5 | 11 | 6.7 | 10 | Black | 50 | 0.8 | 250 | .W0831 | 3 | |||||||||||||||||||
£ 5.93 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Standard d1 10 d2 5 l1
-1 11 l2
±0.5 6.7 Location hole d1
tol. H8 10 Spring colour Black Spring pressure
N 50 Stroke s 0.8 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0831 Weight
g 3 | ||||||||||||||||||||||||||||||||
32810.W0006 | Steel Pin | Heavy | 10 | 5 | 11 | 6.7 | 10 | Blue | 100 | 0.8 | 250 | .W0831 | 3 | |||||||||||||||||||
£ 5.93 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Heavy d1 10 d2 5 l1
-1 11 l2
±0.5 6.7 Location hole d1
tol. H8 10 Spring colour Blue Spring pressure
N 100 Stroke s 0.8 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0831 Weight
g 3 | ||||||||||||||||||||||||||||||||
32810.W0007 | Steel Pin | Light | 10 | 6 | 11 | 10.7 | 10 | S/S | 40 | 1.0 | 250 | .W0831 | 4 | |||||||||||||||||||
£ 6.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Light d1 10 d2 6 l1
-1 11 l2
±0.5 10.7 Location hole d1
tol. H8 10 Spring colour S/S Spring pressure
N 40 Stroke s 1.0 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0831 Weight
g 4 | ||||||||||||||||||||||||||||||||
32810.W0009 | Steel Pin | Heavy | 10 | 6 | 11 | 10.7 | 10 | Blue | 150 | 1.0 | 250 | .W0831 | 4 | |||||||||||||||||||
£ 6.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Heavy d1 10 d2 6 l1
-1 11 l2
±0.5 10.7 Location hole d1
tol. H8 10 Spring colour Blue Spring pressure
N 150 Stroke s 1.0 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0831 Weight
g 4 | ||||||||||||||||||||||||||||||||
32810.W0010 | Steel Pin | Light | 12 | 8 | 13 | 13.9 | 12 | S/S | 50 | 1.3 | 250 | .W0832 | 7 | |||||||||||||||||||
£ 6.91 per unit (click for quantity discounts) Ready to despatch 164 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Light d1 12 d2 8 l1
-1 13 l2
±0.5 13.9 Location hole d1
tol. H8 12 Spring colour S/S Spring pressure
N 50 Stroke s 1.3 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0832 Weight
g 7 | ||||||||||||||||||||||||||||||||
32810.W0011 | Steel Pin | Standard | 12 | 8 | 13 | 13.9 | 12 | Black | 100 | 1.3 | 250 | .W0832 | 7 | |||||||||||||||||||
£ 6.91 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Standard d1 12 d2 8 l1
-1 13 l2
±0.5 13.9 Location hole d1
tol. H8 12 Spring colour Black Spring pressure
N 100 Stroke s 1.3 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0832 Weight
g 7 | ||||||||||||||||||||||||||||||||
32810.W0013 | Steel Pin | Light | 16 | 10 | 17 | 16.7 | 16 | S/S | 100 | 1.6 | 250 | .W0833 | 15 | |||||||||||||||||||
£ 7.72 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Light d1 16 d2 10 l1
-1 17 l2
±0.5 16.7 Location hole d1
tol. H8 16 Spring colour S/S Spring pressure
N 100 Stroke s 1.6 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0833 Weight
g 15 | ||||||||||||||||||||||||||||||||
32810.W0014 | Steel Pin | Standard | 16 | 10 | 17 | 16.7 | 16 | Black | 200 | 1.6 | 250 | .W0833 | 15 | |||||||||||||||||||
£ 7.72 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Standard d1 16 d2 10 l1
-1 17 l2
±0.5 16.7 Location hole d1
tol. H8 16 Spring colour Black Spring pressure
N 200 Stroke s 1.6 Temp. resistance
max.
°C 250 Fitting tool 32810 .W0833 Weight
g 15 | ||||||||||||||||||||||||||||||||
32810.W0015 | Plastic Pin | Heavy | 16 | 10 | 17 | 16.7 | 16 | Blue | 300 | 1.6 | 80 | .W0833 | 15 | |||||||||||||||||||
£ 7.72 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Heavy d1 16 d2 10 l1
-1 17 l2
±0.5 16.7 Location hole d1
tol. H8 16 Spring colour Blue Spring pressure
N 300 Stroke s 1.6 Temp. resistance
max.
°C 80 Fitting tool 32810 .W0833 Weight
g 15 | ||||||||||||||||||||||||||||||||
32810.W0407 | Plastic Pin | Standard | 10 | 6 | 11 | 10.7 | 10 | S/S | 40 | 1.0 | 80 | .W0831 | 2 | |||||||||||||||||||
£ 6.50 per unit (click for quantity discounts) Ready to despatch 258 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Standard d1 10 d2 6 l1
-1 11 l2
±0.5 10.7 Location hole d1
tol. H8 10 Spring colour S/S Spring pressure
N 40 Stroke s 1.0 Temp. resistance
max.
°C 80 Fitting tool 32810 .W0831 Weight
g 2 | ||||||||||||||||||||||||||||||||
32810.W0413 | Plastic Pin | Heavy | 16 | 10 | 17 | 16.7 | 16 | S/S | 100 | 1.6 | 80 | .W0833 | 7 | |||||||||||||||||||
£ 7.72 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Heavy d1 16 d2 10 l1
-1 17 l2
±0.5 16.7 Location hole d1
tol. H8 16 Spring colour S/S Spring pressure
N 100 Stroke s 1.6 Temp. resistance
max.
°C 80 Fitting tool 32810 .W0833 Weight
g 7 |
Body: aluminium.
Pin: steel, case hardened and galvanized, or thermoplastic (POM) white.
Spring: steel (blackened or blue galvanized), or stainless steel.
Press fit installation into hole d1 to tol. H8, using fitting tool (order separately).
Installation calculations;
A) Calculating centre distance for mounting holes (l0);
l0=(z/2)+w+x
B) Calculating pin location (x);
When workpiece height (y) is greater than or equal to l2-(d2/2) then (x) is calculated as; x=(d2/2)-s
When workpiece height (y) is less than
l2-(d2/2) then (x) is calculated as;
x=(d2/2)-s-{[l2-(d2/2)-y]*0.123}
l0 = centre distance for mounting holes
y = workpiece height
w = workpiece width
x = distance between side-thrust pin and workpiece edge
s = stroke
z =stop or dowel stop diameter
Side-thrust pins are ideal for holding, clamping and positioning parts.
Spring colour gives visual indication of spring pressure (N).
Light spring load = natural stainless spring.
Standard spring load = steel spring, blackened.
Heavy spring load = steel spring, blue galvanized.