| Price & Availability | Article | Pin material | Spring load | d1 | d2 | l1 -2 | ||||||||||||||||||
| 32850.W0002 | Steel pin | Light | M12 | 5 | 19.0 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Light d1 M12 d2 5 l1
-2 19.0 | ||||||||||||||||||||||||
| 32850.W0005 | Steel pin | Standard | M12 | 5 | 19.0 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Standard d1 M12 d2 5 l1
-2 19.0 | ||||||||||||||||||||||||
| 32850.W0007 | Steel pin | Heavy | M12 | 5 | 11.5 | |||||||||||||||||||
£ 10.84 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Heavy d1 M12 d2 5 l1
-2 11.5 | ||||||||||||||||||||||||
| 32850.W0008 | Steel pin | Heavy | M12 | 5 | 19.0 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Heavy d1 M12 d2 5 l1
-2 19.0 | ||||||||||||||||||||||||
| 32850.W0010 | Steel pin | Light | M12 | 6 | 11.5 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Light d1 M12 d2 6 l1
-2 11.5 | ||||||||||||||||||||||||
| 32850.W0015 | Steel pin | Standard | M12 | 6 | 26.5 | |||||||||||||||||||
£ 12.24 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Standard d1 M12 d2 6 l1
-2 26.5 | ||||||||||||||||||||||||
| 32850.W0019 | Steel pin | Light | M18x1,5 | 10 | 18.0 | |||||||||||||||||||
£ 12.34 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Light d1 M18x1,5 d2 10 l1
-2 18.0 | ||||||||||||||||||||||||
| 32850.W0020 | Steel pin | Light | M18x1,5 | 10 | 31.5 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Light d1 M18x1,5 d2 10 l1
-2 31.5 | ||||||||||||||||||||||||
| 32850.W0022 | Steel pin | Standard | M18x1,5 | 10 | 18.0 | |||||||||||||||||||
£ 12.34 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Standard d1 M18x1,5 d2 10 l1
-2 18.0 | ||||||||||||||||||||||||
| 32850.W0024 | Steel pin | Standard | M18x1,5 | 10 | 45.0 | |||||||||||||||||||
£ 14.82 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Standard d1 M18x1,5 d2 10 l1
-2 45.0 | ||||||||||||||||||||||||
| 32850.W0026 | Steel pin | Heavy | M18x1,5 | 10 | 31.5 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel pin Spring load Heavy d1 M18x1,5 d2 10 l1
-2 31.5 | ||||||||||||||||||||||||
| 32850.W0403 | Plastic pin | Light | M12 | 5 | 26.5 | |||||||||||||||||||
£ 11.76 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic pin Spring load Light d1 M12 d2 5 l1
-2 26.5 | ||||||||||||||||||||||||
| 32850.W0420 | Plastic pin | Light | M18x1,5 | 10 | 31.5 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic pin Spring load Light d1 M18x1,5 d2 10 l1
-2 31.5 | ||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l2 | A/F | Spring colour | Spring pressure N | Stroke s | Temp. resistance max. °C | Fitting tool 32840 | ||||||||||||||||||
| 32850.W0002 | 6 | 6 | 10 | S/S | 20 | 0.8 | 250 | .W0820 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 6 l2 6 A/F 10 Spring colour S/S Spring pressure
N 20 Stroke s 0.8 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0820 | |||||||||||||||||||||||||||
| 32850.W0005 | 6 | 6 | 10 | Black | 50 | 0.8 | 250 | .W0820 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 6 l2 6 A/F 10 Spring colour Black Spring pressure
N 50 Stroke s 0.8 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0820 | |||||||||||||||||||||||||||
| 32850.W0007 | 4 | 6 | 10 | Blue | 100 | 0.8 | 250 | .W0820 | |||||||||||||||||||
£ 10.84 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4 l2 6 A/F 10 Spring colour Blue Spring pressure
N 100 Stroke s 0.8 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0820 | |||||||||||||||||||||||||||
| 32850.W0008 | 7 | 6 | 10 | Blue | 100 | 0.8 | 250 | .W0820 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 7 l2 6 A/F 10 Spring colour Blue Spring pressure
N 100 Stroke s 0.8 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0820 | |||||||||||||||||||||||||||
| 32850.W0010 | 5 | 10 | 10 | S/S | 40 | 1.0 | 250 | .W0820 | |||||||||||||||||||
£ 11.24 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 5 l2 10 A/F 10 Spring colour S/S Spring pressure
N 40 Stroke s 1.0 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0820 | |||||||||||||||||||||||||||
| 32850.W0015 | 10 | 10 | 10 | Black | 75 | 1.0 | 250 | .W0820 | |||||||||||||||||||
£ 12.24 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 10 l2 10 A/F 10 Spring colour Black Spring pressure
N 75 Stroke s 1.0 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0820 | |||||||||||||||||||||||||||
| 32850.W0019 | 19 | 16 | 16 | S/S | 100 | 1.6 | 250 | .W0822 | |||||||||||||||||||
£ 12.34 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 19 l2 16 A/F 16 Spring colour S/S Spring pressure
N 100 Stroke s 1.6 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0822 | |||||||||||||||||||||||||||
| 32850.W0020 | 28 | 16 | 16 | S/S | 100 | 1.6 | 250 | .W0822 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 28 l2 16 A/F 16 Spring colour S/S Spring pressure
N 100 Stroke s 1.6 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0822 | |||||||||||||||||||||||||||
| 32850.W0022 | 20 | 16 | 16 | Black | 150 | 1.6 | 250 | .W0822 | |||||||||||||||||||
£ 12.34 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 20 l2 16 A/F 16 Spring colour Black Spring pressure
N 150 Stroke s 1.6 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0822 | |||||||||||||||||||||||||||
| 32850.W0024 | 39 | 16 | 16 | Black | 150 | 1.6 | 250 | .W0822 | |||||||||||||||||||
£ 14.82 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 39 l2 16 A/F 16 Spring colour Black Spring pressure
N 150 Stroke s 1.6 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0822 | |||||||||||||||||||||||||||
| 32850.W0026 | 30 | 16 | 16 | Blue | 200 | 1.6 | 250 | .W0822 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 30 l2 16 A/F 16 Spring colour Blue Spring pressure
N 200 Stroke s 1.6 Temp. resistance
max.
°C 250 Fitting tool 32840 .W0822 | |||||||||||||||||||||||||||
| 32850.W0403 | 6 | 6 | 10 | S/S | 20 | 0.8 | 80 | .W0820 | |||||||||||||||||||
£ 11.76 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 6 l2 6 A/F 10 Spring colour S/S Spring pressure
N 20 Stroke s 0.8 Temp. resistance
max.
°C 80 Fitting tool 32840 .W0820 | |||||||||||||||||||||||||||
| 32850.W0420 | 20 | 16 | 16 | Blue | 100 | 1.6 | 80 | .W0822 | |||||||||||||||||||
£ 13.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 20 l2 16 A/F 16 Spring colour Blue Spring pressure
N 100 Stroke s 1.6 Temp. resistance
max.
°C 80 Fitting tool 32840 .W0822 | |||||||||||||||||||||||||||
Body: steel, zinc-plated by galvanization.
Pin: steel, case hardened and galvanized, or thermoplastic (POM) white.
Spring: steel (blackened or blue galvanized), or stainless steel.
Seal: rubber (CR), 60 shore.
Press fit installation into hole d1 to tol. H8, using fitting tool (order separately).
Installation calculations;
A) Calculating centre distance for mounting holes (l0);
l0=(z/2)+w+x
B) Calculating pin location (x);
When workpiece height (y) is greater than or equal to l2-(d2/2) then (x) is calculated as; x=(d2/2)-s
When workpiece height (y) is less than
l2-(d2/2) then (x) is calculated as;
x=(d2/2)-s-{[l2-(d2/2)-y]*0.123}
l0 = centre distance for mounting holes
y = workpiece height
w = workpiece width
x = distance between side-thrust pin and workpiece edge
s = stroke
z =stop or dowel stop diameter
Side-thrust pins are ideal for holding, clamping and positioning parts.
Spring colour gives visual indication of spring pressure (N).
Light spring load = natural stainless spring.
Standard spring load = steel spring, blackened.
Heavy spring load = steel spring, blue galvanized.