Price & Availability | Article | Pin material | Spring load | d1 | d2 | l1 -1 | ||||||||||||||||||
32870.W0002 | Steel Pin | Standard | 6 | 3 | 7 | |||||||||||||||||||
£ 6.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Standard d1 6 d2 3 l1
-1 7 | ||||||||||||||||||||||||
32870.W0003 | Steel Pin | Light | 8 | 4 | 9 | |||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Light d1 8 d2 4 l1
-1 9 | ||||||||||||||||||||||||
32870.W0007 | Steel Pin | Heavy | 10 | 5 | 9 | |||||||||||||||||||
£ 7.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Heavy d1 10 d2 5 l1
-1 9 | ||||||||||||||||||||||||
32870.W0009 | Steel Pin | Standard | 10 | 6 | 9 | |||||||||||||||||||
£ 7.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Standard d1 10 d2 6 l1
-1 9 | ||||||||||||||||||||||||
32870.W0012 | Steel Pin | Standard | 12 | 8 | 13 | |||||||||||||||||||
£ 8.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Standard d1 12 d2 8 l1
-1 13 | ||||||||||||||||||||||||
32870.W0013 | Steel Pin | Heavy | 12 | 8 | 13 | |||||||||||||||||||
£ 8.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Heavy d1 12 d2 8 l1
-1 13 | ||||||||||||||||||||||||
32870.W0014 | Steel Pin | Standard | 16 | 10 | 16 | |||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Standard d1 16 d2 10 l1
-1 16 | ||||||||||||||||||||||||
32870.W0015 | Steel Pin | Heavy | 16 | 10 | 16 | |||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Steel Pin Spring load Heavy d1 16 d2 10 l1
-1 16 | ||||||||||||||||||||||||
32870.W0401 | Plastic Pin | Light | 6 | 3 | 7 | |||||||||||||||||||
£ 6.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Light d1 6 d2 3 l1
-1 7 | ||||||||||||||||||||||||
32870.W0403 | Plastic Pin | Light | 8 | 4 | 9 | |||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Light d1 8 d2 4 l1
-1 9 | ||||||||||||||||||||||||
32870.W0408 | Plastic Pin | Light | 10 | 6 | 9 | |||||||||||||||||||
£ 7.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Light d1 10 d2 6 l1
-1 9 | ||||||||||||||||||||||||
32870.W0409 | Plastic Pin | Standard | 10 | 6 | 9 | |||||||||||||||||||
£ 7.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Standard d1 10 d2 6 l1
-1 9 | ||||||||||||||||||||||||
32870.W0412 | Plastic Pin | Standard | 12 | 8 | 13 | |||||||||||||||||||
£ 8.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Standard d1 12 d2 8 l1
-1 13 | ||||||||||||||||||||||||
32870.W0414 | Plastic Pin | Standard | 16 | 10 | 16 | |||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Standard d1 16 d2 10 l1
-1 16 | ||||||||||||||||||||||||
32870.W0415 | Plastic Pin | Heavy | 16 | 10 | 16 | |||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Plastic Pin Spring load Heavy d1 16 d2 10 l1
-1 16 | ||||||||||||||||||||||||
32870.W0603 | Stainless Pin | Light | 8 | 4 | 9 | |||||||||||||||||||
£ 7.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Stainless Pin Spring load Light d1 8 d2 4 l1
-1 9 | ||||||||||||||||||||||||
32870.W0604 | Stainless Pin | Standard | 8 | 4 | 9 | |||||||||||||||||||
£ 7.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Stainless Pin Spring load Standard d1 8 d2 4 l1
-1 9 | ||||||||||||||||||||||||
32870.W0605 | Stainless Pin | Light | 10 | 5 | 9 | |||||||||||||||||||
£ 8.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Stainless Pin Spring load Light d1 10 d2 5 l1
-1 9 | ||||||||||||||||||||||||
32870.W0609 | Stainless Pin | Standard | 10 | 6 | 9 | |||||||||||||||||||
£ 9.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Stainless Pin Spring load Standard d1 10 d2 6 l1
-1 9 | ||||||||||||||||||||||||
32870.W0610 | Stainless Pin | Heavy | 10 | 6 | 9 | |||||||||||||||||||
£ 9.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Stainless Pin Spring load Heavy d1 10 d2 6 l1
-1 9 | ||||||||||||||||||||||||
32870.W0612 | Stainless Pin | Standard | 12 | 8 | 13 | |||||||||||||||||||
£ 9.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Stainless Pin Spring load Standard d1 12 d2 8 l1
-1 13 | ||||||||||||||||||||||||
32870.W0614 | Stainless Pin | Standard | 16 | 10 | 16 | |||||||||||||||||||
£ 10.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Stainless Pin Spring load Standard d1 16 d2 10 l1
-1 16 | ||||||||||||||||||||||||
32870.W0615 | Stainless Pin | Heavy | 16 | 10 | 16 | |||||||||||||||||||
£ 10.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pin material Stainless Pin Spring load Heavy d1 16 d2 10 l1
-1 16 |
Price & Availability | Article | Weight g | l2 ±0.5 | Location hole d1 tol. H8 | Spring colour | Spring pressure N | Stroke s | Temp. resistance max. °C | Fitting tool 32870 | ||||||||||||||||||
32870.W0002 | 1 | 3.7 | 5.9 | Red | 20 | 0.4 | 100 | .W0840 | |||||||||||||||||||
£ 6.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1 l2
±0.5 3.7 Location hole d1
tol. H8 5.9 Spring colour Red Spring pressure
N 20 Stroke s 0.4 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0840 | |||||||||||||||||||||||||||
32870.W0003 | 1 | 5.2 | 7.9 | Blue | 15 | 0.6 | 100 | .W0841 | |||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1 l2
±0.5 5.2 Location hole d1
tol. H8 7.9 Spring colour Blue Spring pressure
N 15 Stroke s 0.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0841 | |||||||||||||||||||||||||||
32870.W0007 | 2 | 7.3 | 9.9 | Green | 90 | 0.8 | 100 | .W0842 | |||||||||||||||||||
£ 7.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2 l2
±0.5 7.3 Location hole d1
tol. H8 9.9 Spring colour Green Spring pressure
N 90 Stroke s 0.8 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0842 | |||||||||||||||||||||||||||
32870.W0009 | 3 | 10.3 | 9.9 | Red | 30 | 1.0 | 100 | .W0842 | |||||||||||||||||||
£ 7.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3 l2
±0.5 10.3 Location hole d1
tol. H8 9.9 Spring colour Red Spring pressure
N 30 Stroke s 1.0 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0842 | |||||||||||||||||||||||||||
32870.W0012 | 7 | 13.3 | 11.6 | Red | 50 | 1.2 | 100 | .W0843 | |||||||||||||||||||
£ 8.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 7 l2
±0.5 13.3 Location hole d1
tol. H8 11.6 Spring colour Red Spring pressure
N 50 Stroke s 1.2 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0843 | |||||||||||||||||||||||||||
32870.W0013 | 7 | 13.3 | 11.9 | Green | 100 | 1.2 | 100 | .W0843 | |||||||||||||||||||
£ 8.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 7 l2
±0.5 13.3 Location hole d1
tol. H8 11.9 Spring colour Green Spring pressure
N 100 Stroke s 1.2 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0843 | |||||||||||||||||||||||||||
32870.W0014 | 15 | 16.9 | 15.9 | Red | 60 | 1.6 | 100 | .W0844 | |||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15 l2
±0.5 16.9 Location hole d1
tol. H8 15.9 Spring colour Red Spring pressure
N 60 Stroke s 1.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0844 | |||||||||||||||||||||||||||
32870.W0015 | 15 | 16.9 | 15.9 | Green | 160 | 1.6 | 100 | .W0844 | |||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15 l2
±0.5 16.9 Location hole d1
tol. H8 15.9 Spring colour Green Spring pressure
N 160 Stroke s 1.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0844 | |||||||||||||||||||||||||||
32870.W0401 | 1 | 3.7 | 5.9 | Blue | 10 | 0.4 | 100 | .W0840 | |||||||||||||||||||
£ 6.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1 l2
±0.5 3.7 Location hole d1
tol. H8 5.9 Spring colour Blue Spring pressure
N 10 Stroke s 0.4 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0840 | |||||||||||||||||||||||||||
32870.W0403 | 1 | 5.2 | 7.9 | Blue | 15 | 0.6 | 100 | .W0841 | |||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1 l2
±0.5 5.2 Location hole d1
tol. H8 7.9 Spring colour Blue Spring pressure
N 15 Stroke s 0.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0841 | |||||||||||||||||||||||||||
32870.W0408 | 3 | 10.3 | 9.9 | Blue | 20 | 1.0 | 100 | .W0842 | |||||||||||||||||||
£ 7.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3 l2
±0.5 10.3 Location hole d1
tol. H8 9.9 Spring colour Blue Spring pressure
N 20 Stroke s 1.0 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0842 | |||||||||||||||||||||||||||
32870.W0409 | 3 | 10.3 | 9.9 | Red | 30 | 1.0 | 100 | .W0842 | |||||||||||||||||||
£ 7.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3 l2
±0.5 10.3 Location hole d1
tol. H8 9.9 Spring colour Red Spring pressure
N 30 Stroke s 1.0 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0842 | |||||||||||||||||||||||||||
32870.W0412 | 7 | 13.3 | 11.6 | Red | 50 | 1.2 | 100 | .W0843 | |||||||||||||||||||
£ 8.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 7 l2
±0.5 13.3 Location hole d1
tol. H8 11.6 Spring colour Red Spring pressure
N 50 Stroke s 1.2 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0843 | |||||||||||||||||||||||||||
32870.W0414 | 15 | 16.9 | 15.9 | Red | 60 | 1.6 | 100 | .W0844 | |||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15 l2
±0.5 16.9 Location hole d1
tol. H8 15.9 Spring colour Red Spring pressure
N 60 Stroke s 1.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0844 | |||||||||||||||||||||||||||
32870.W0415 | 15 | 16.9 | 15.9 | Green | 160 | 1.6 | 100 | .W0844 | |||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15 l2
±0.5 16.9 Location hole d1
tol. H8 15.9 Spring colour Green Spring pressure
N 160 Stroke s 1.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0844 | |||||||||||||||||||||||||||
32870.W0603 | 1 | 5.2 | 7.9 | Blue | 15 | 0.6 | 100 | .W0841 | |||||||||||||||||||
£ 7.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1 l2
±0.5 5.2 Location hole d1
tol. H8 7.9 Spring colour Blue Spring pressure
N 15 Stroke s 0.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0841 | |||||||||||||||||||||||||||
32870.W0604 | 1 | 5.2 | 7.9 | Red | 30 | 0.6 | 100 | .W0841 | |||||||||||||||||||
£ 7.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1 l2
±0.5 5.2 Location hole d1
tol. H8 7.9 Spring colour Red Spring pressure
N 30 Stroke s 0.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0841 | |||||||||||||||||||||||||||
32870.W0605 | 2 | 7.3 | 9.9 | Blue | 30 | 0.8 | 100 | .W0842 | |||||||||||||||||||
£ 8.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2 l2
±0.5 7.3 Location hole d1
tol. H8 9.9 Spring colour Blue Spring pressure
N 30 Stroke s 0.8 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0842 | |||||||||||||||||||||||||||
32870.W0609 | 3 | 10.3 | 9.9 | Red | 30 | 1.0 | 100 | .W0842 | |||||||||||||||||||
£ 9.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3 l2
±0.5 10.3 Location hole d1
tol. H8 9.9 Spring colour Red Spring pressure
N 30 Stroke s 1.0 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0842 | |||||||||||||||||||||||||||
32870.W0610 | 3 | 10.3 | 9.9 | Green | 60 | 1.0 | 100 | .W0842 | |||||||||||||||||||
£ 9.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3 l2
±0.5 10.3 Location hole d1
tol. H8 9.9 Spring colour Green Spring pressure
N 60 Stroke s 1.0 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0842 | |||||||||||||||||||||||||||
32870.W0612 | 7 | 13.3 | 11.6 | Red | 50 | 1.2 | 100 | .W0843 | |||||||||||||||||||
£ 9.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 7 l2
±0.5 13.3 Location hole d1
tol. H8 11.6 Spring colour Red Spring pressure
N 50 Stroke s 1.2 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0843 | |||||||||||||||||||||||||||
32870.W0614 | 15 | 16.9 | 15.9 | Red | 60 | 1.6 | 100 | .W0844 | |||||||||||||||||||
£ 10.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15 l2
±0.5 16.9 Location hole d1
tol. H8 15.9 Spring colour Red Spring pressure
N 60 Stroke s 1.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0844 | |||||||||||||||||||||||||||
32870.W0615 | 15 | 16.9 | 15.9 | Green | 160 | 1.6 | 100 | .W0844 | |||||||||||||||||||
£ 10.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 15 l2
±0.5 16.9 Location hole d1
tol. H8 15.9 Spring colour Green Spring pressure
N 160 Stroke s 1.6 Temp. resistance
max.
°C 100 Fitting tool 32870 .W0844 |
Spring Body: plastic.
Pin: steel, case hardened and galvanized, stainless steel or thermoplastic (POM) white.
Press fit installation into hole d1 to tol. H8, using fitting tool (order separately).
Installation calculations;
A) Calculating centre distance for mounting holes (l0);
l0=(z/2)+w+x
B) Calculating pin location (x);
When workpiece height (y) is greater than or equal to l2-(d2/2) then (x) is calculated as; x=(d2/2)-s
When workpiece height (y) is less than
l2-(d2/2) then (x) is calculated as;
x=(d2/2)-s-{[l2-(d2/2)-y]*0.123}
l0 = centre distance for mounting holes
y = workpiece height
w = workpiece width
x = distance between side-thrust pin and workpiece edge
s = stroke
z =stop or dowel stop diameter
Side-thrust pins are ideal for holding, clamping and positioning parts.
Spring colour gives visual indication of spring pressure (N).
Light spring load = blue plastic.
Standard spring load = red plastic.
Heavy spring load = green plastic.