Spring Bodies
s/s
Price & Availability | Article | Type | Finish | d1 ±0.05 | l0 | d2 | l3 | l f1 | l f2 | Spring load F1 ≈ N | Spring load F2 ≈ N | R N/mm | Weight g | ||||||||||||||||||
31000.W0012 | Round | Steel | 2.2 | 16 | - | 7.8 | 12.0 | 10.5 | 2.2 | 3.0 | 0.53 | 0.13 | |||||||||||||||||||
£ 0.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 2.2 l0 16 d2 - l3 7.8 l f1 12.0 l f2 10.5 Spring load F1
≈
N 2.2 Spring load F2
≈
N 3.0 R
N/mm 0.53 Weight
g 0.13 | |||||||||||||||||||||||||||||||
31000.W0036 | Round | Steel | 3.4 | 15 | - | 7.3 | 12.0 | 8.2 | 5.9 | 13.3 | 1.95 | 0.22 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 4070 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 3.4 l0 15 d2 - l3 7.3 l f1 12.0 l f2 8.2 Spring load F1
≈
N 5.9 Spring load F2
≈
N 13.3 R
N/mm 1.95 Weight
g 0.22 |
Body: steel, nickel-plated.
Stainless steel 1.4303 (AISI 305). Brass, nickel-plated.
Spring: stainless steel 1,4310 (AISI 301).
Max. temperature 250°C. Spring load * = statistical average.
To be used for locating or as a detent.
Special springs available on request.