Price & Availability | Article | Type | Finish | d1 ±0.05 | l0 | d2 | l3 | l f1 | l f2 | Spring load F1 ≈ N | Spring load F2 ≈ N | R N/mm | Weight g | ||||||||||||||||||
31000.W0012 | Round | Steel | 2.2 | 16 | - | 7.8 | 12.0 | 10.5 | 2.2 | 3.0 | 0.53 | 0.13 | |||||||||||||||||||
£ 0.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 2.2 l0 16 d2 - l3 7.8 l f1 12.0 l f2 10.5 Spring load F1
≈
N 2.2 Spring load F2
≈
N 3.0 R
N/mm 0.53 Weight
g 0.13 | |||||||||||||||||||||||||||||||
31000.W0016 | Round | Steel | 2.6 | 8 | - | 3.8 | 6.5 | 5.2 | 1.1 | 2.0 | 0.70 | 0.07 | |||||||||||||||||||
£ 0.44 per unit (click for quantity discounts) Ready to despatch 109 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 2.6 l0 8 d2 - l3 3.8 l f1 6.5 l f2 5.2 Spring load F1
≈
N 1.1 Spring load F2
≈
N 2.0 R
N/mm 0.70 Weight
g 0.07 | |||||||||||||||||||||||||||||||
31000.W0022 | Round | Steel | 3.0 | 12 | - | 6.0 | 9.0 | 8.7 | 6.2 | 6.8 | 2.00 | 0.18 | |||||||||||||||||||
£ 0.41 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 3.0 l0 12 d2 - l3 6.0 l f1 9.0 l f2 8.7 Spring load F1
≈
N 6.2 Spring load F2
≈
N 6.8 R
N/mm 2.00 Weight
g 0.18 | |||||||||||||||||||||||||||||||
31000.W0024 | Round | Steel | 3.0 | 16 | - | 8.5 | 13.0 | 10.7 | 4.8 | 8.4 | 1.60 | 0.23 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 458 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 3.0 l0 16 d2 - l3 8.5 l f1 13.0 l f2 10.7 Spring load F1
≈
N 4.8 Spring load F2
≈
N 8.4 R
N/mm 1.60 Weight
g 0.23 | |||||||||||||||||||||||||||||||
31000.W0034 | Round | Steel | 3.4 | 12 | - | 6.0 | 9.0 | 7.8 | 5.0 | 7.0 | 1.69 | 0.18 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 4620 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 3.4 l0 12 d2 - l3 6.0 l f1 9.0 l f2 7.8 Spring load F1
≈
N 5.0 Spring load F2
≈
N 7.0 R
N/mm 1.69 Weight
g 0.18 | |||||||||||||||||||||||||||||||
31000.W0036 | Round | Steel | 3.4 | 15 | - | 7.3 | 12.0 | 8.2 | 5.9 | 13.3 | 1.95 | 0.22 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 3.4 l0 15 d2 - l3 7.3 l f1 12.0 l f2 8.2 Spring load F1
≈
N 5.9 Spring load F2
≈
N 13.3 R
N/mm 1.95 Weight
g 0.22 | |||||||||||||||||||||||||||||||
31000.W0042 | Round | Steel | 4.0 | 14 | - | 8.0 | 12.0 | 9.0 | 5.0 | 12.3 | 2.45 | 0.41 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 282 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 4.0 l0 14 d2 - l3 8.0 l f1 12.0 l f2 9.0 Spring load F1
≈
N 5.0 Spring load F2
≈
N 12.3 R
N/mm 2.45 Weight
g 0.41 | |||||||||||||||||||||||||||||||
31000.W0052 | Round | Steel | 5.0 | 16 | - | 8.0 | 13.0 | 10.4 | 8.0 | 15.0 | 2.70 | 0.59 | |||||||||||||||||||
£ 0.53 per unit (click for quantity discounts) Ready to despatch 80 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Steel d1
±0.05 5.0 l0 16 d2 - l3 8.0 l f1 13.0 l f2 10.4 Spring load F1
≈
N 8.0 Spring load F2
≈
N 15.0 R
N/mm 2.70 Weight
g 0.59 | |||||||||||||||||||||||||||||||
31000.W0124 | Round | Stainless | 3.0 | 16 | - | 8.0 | 13.0 | 10.6 | 4.8 | 8.6 | 1.60 | 0.22 | |||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 89 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Stainless d1
±0.05 3.0 l0 16 d2 - l3 8.0 l f1 13.0 l f2 10.6 Spring load F1
≈
N 4.8 Spring load F2
≈
N 8.6 R
N/mm 1.60 Weight
g 0.22 | |||||||||||||||||||||||||||||||
31000.W0137 | Round | Stainless | 3.6 | 18 | - | 9.0 | 15.0 | 11.5 | 6.7 | 14.5 | 2.24 | 0.36 | |||||||||||||||||||
£ 0.50 per unit (click for quantity discounts) Ready to despatch 237 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Stainless d1
±0.05 3.6 l0 18 d2 - l3 9.0 l f1 15.0 l f2 11.5 Spring load F1
≈
N 6.7 Spring load F2
≈
N 14.5 R
N/mm 2.24 Weight
g 0.36 | |||||||||||||||||||||||||||||||
31000.W0144 | Round | Stainless | 4.0 | 16 | - | 7.5 | 13.0 | 11.4 | 8.0 | 12.3 | 2.70 | 0.37 | |||||||||||||||||||
£ 0.62 per unit (click for quantity discounts) Ready to despatch 282 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round Finish Stainless d1
±0.05 4.0 l0 16 d2 - l3 7.5 l f1 13.0 l f2 11.4 Spring load F1
≈
N 8.0 Spring load F2
≈
N 12.3 R
N/mm 2.70 Weight
g 0.37 | |||||||||||||||||||||||||||||||
31000.W0212 | Tipped | Steel | 2.2 | 16 | - | 7.8 | 12.0 | 10.5 | 2.2 | 3.0 | 0.53 | 0.12 | |||||||||||||||||||
£ 0.44 per unit (click for quantity discounts) Ready to despatch 269 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tipped Finish Steel d1
±0.05 2.2 l0 16 d2 - l3 7.8 l f1 12.0 l f2 10.5 Spring load F1
≈
N 2.2 Spring load F2
≈
N 3.0 R
N/mm 0.53 Weight
g 0.12 | |||||||||||||||||||||||||||||||
31000.W0222 | Tipped | Steel | 3.0 | 11 | - | 5.0 | 9.0 | 6.7 | 1.6 | 3.4 | 0.78 | 0.11 | |||||||||||||||||||
£ 0.41 per unit (click for quantity discounts) Ready to despatch 34 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tipped Finish Steel d1
±0.05 3.0 l0 11 d2 - l3 5.0 l f1 9.0 l f2 6.7 Spring load F1
≈
N 1.6 Spring load F2
≈
N 3.4 R
N/mm 0.78 Weight
g 0.11 | |||||||||||||||||||||||||||||||
31000.W0224 | Tipped | Steel | 3.0 | 16 | - | 8.5 | 13.0 | 10.7 | 4.8 | 8.4 | 1.60 | 0.23 | |||||||||||||||||||
£ 0.44 per unit (click for quantity discounts) Ready to despatch 250 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tipped Finish Steel d1
±0.05 3.0 l0 16 d2 - l3 8.5 l f1 13.0 l f2 10.7 Spring load F1
≈
N 4.8 Spring load F2
≈
N 8.4 R
N/mm 1.60 Weight
g 0.23 | |||||||||||||||||||||||||||||||
31000.W0373 | Round, with Collar | Stainless | 3.0 | 13 | 4.1 | 7.0 | 10.0 | 8.9 | 5.3 | 7.2 | 1.75 | 0.19 | |||||||||||||||||||
£ 0.53 per unit (click for quantity discounts) Ready to despatch 101 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Round, with Collar Finish Stainless d1
±0.05 3.0 l0 13 d2 4.1 l3 7.0 l f1 10.0 l f2 8.9 Spring load F1
≈
N 5.3 Spring load F2
≈
N 7.2 R
N/mm 1.75 Weight
g 0.19 |
Body: steel, nickel-plated.
Stainless steel 1.4303 (AISI 305). Brass, nickel-plated.
Spring: stainless steel 1,4310 (AISI 301).
Max. temperature 250°C. Spring load * = statistical average.
To be used for locating or as a detent.
Special springs available on request.