Spring Bodies
s/s
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 0.49 | 0% |
| 50-99 | £ 0.44 | 10% |
| 100-249 | £ 0.42 | 15% |
| 250-499 | £ 0.39 | 20% |
| 500+ | £ 0.37 | 25% |
Body: steel, nickel-plated.
Stainless steel 1.4303 (AISI 305). Brass, nickel-plated.
Spring: stainless steel 1,4310 (AISI 301).
Max. temperature 250°C. Spring load * = statistical average.
To be used for locating or as a detent.
Special springs available on request.