Spring Bodies
s/s
Units | Price/unit after discount | Applied Discount |
1-49 | £ 0.50 | 0% |
50-99 | £ 0.45 | 10% |
100-249 | £ 0.43 | 15% |
250-499 | £ 0.40 | 20% |
500+ | £ 0.38 | 25% |
Body: steel, nickel-plated.
Stainless steel 1.4303 (AISI 305). Brass, nickel-plated.
Spring: stainless steel 1,4310 (AISI 301).
Max. temperature 250°C. Spring load * = statistical average.
To be used for locating or as a detent.
Special springs available on request.