Striker Bushes
for spring plungers
| Price & Availability | Article | d1 tol. p6 | d 2 & s | d3 | l1 ±0.05 | ||||||||||||||||||
| 32440.W0004 | 4 | See corresponding plunger table | 1.5 | 5 | |||||||||||||||||||
£ 13.30 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. p6 4 d 2 & s See corresponding plunger table d3 1.5 l1
±0.05 5 | |||||||||||||||||||||||
| Price & Availability | Article | Weight g | l2 | For 32100 e = | For 32150 e = | For 32200 e = | For 32300 e = | ||||||||||||||||||
| 32440.W0004 | 1 | 2 | M_4 = 0,6 | M_4 = 1,1 | M_4 = 1,1 | - | |||||||||||||||||||
£ 13.30 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1 l2 2 For 32100 e = M_4 = 0,6 For 32150 e = M_4 = 1,1 For 32200 e = M_4 = 1,1 For 32300 e = - | |||||||||||||||||||||||||
Burnished, ground, hardened steel.
Striker bushings are used together with spring plungers when a contact surface is required with high resistance. In particular they are recommended for use with spring plungers equipped with high load value and those with increased spring loads.
For dimensions d2 and s, please see corresponding spring plunger. Striker bushes are for use with Wixroyd nos. 31500, 32100, 32150, 32200 & 32300 see stated 'e' values for each type.