Striker Bushes
for spring plungers
Price & Availability | Article | Type | Ball dia. plunger 32300 d2 | Body dia. plunger 32300 d1 -0.05 | d3 for countersunk screw ISO 7991 | d4 -0.05 | b | h1 ±0.05 | h2 | l1 ±0.05 | l2 | w -0.1|stroke | ||||||||||||||||||
32450.W0006 | Left | 5.0 | 6 | M 3-3,2 | 3 | 8.5 | 4.25 | 3.2 | 7.5 | 3 | 1.5 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left Ball dia. plunger 32300 d2 5.0 Body dia. plunger 32300 d1
-0.05 6 d3 for countersunk screw ISO 7991 M 3-3,2 d4
-0.05 3 b 8.5 h1
±0.05 4.25 h2 3.2 l1
±0.05 7.5 l2 3 w
-0.1|stroke 1.5 | ||||||||||||||||||||||||||||||
32450.W0008 | Left | 6.5 | 8 | M 4-4,3 | 4 | 10.5 | 5.25 | 4.2 | 9.5 | 4 | 1.8 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left Ball dia. plunger 32300 d2 6.5 Body dia. plunger 32300 d1
-0.05 8 d3 for countersunk screw ISO 7991 M 4-4,3 d4
-0.05 4 b 10.5 h1
±0.05 5.25 h2 4.2 l1
±0.05 9.5 l2 4 w
-0.1|stroke 1.8 | ||||||||||||||||||||||||||||||
32450.W0016 | Right | 5.0 | 6 | M 3-3,2 | 3 | 8.5 | 4.25 | 3.2 | 7.5 | 3 | 1.5 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 487 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right Ball dia. plunger 32300 d2 5.0 Body dia. plunger 32300 d1
-0.05 6 d3 for countersunk screw ISO 7991 M 3-3,2 d4
-0.05 3 b 8.5 h1
±0.05 4.25 h2 3.2 l1
±0.05 7.5 l2 3 w
-0.1|stroke 1.5 | ||||||||||||||||||||||||||||||
32450.W0018 | Right | 6.5 | 8 | M 4-4,3 | 4 | 10.5 | 5.25 | 4.2 | 9.5 | 4 | 1.8 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right Ball dia. plunger 32300 d2 6.5 Body dia. plunger 32300 d1
-0.05 8 d3 for countersunk screw ISO 7991 M 4-4,3 d4
-0.05 4 b 10.5 h1
±0.05 5.25 h2 4.2 l1
±0.05 9.5 l2 4 w
-0.1|stroke 1.8 | ||||||||||||||||||||||||||||||
32450.W0026 | Centered | 5.0 | 6 | M 3-3,2 | 3 | 8.5 | 4.25 | 3.2 | 7.5 | 3 | 1.5 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 180 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Centered Ball dia. plunger 32300 d2 5.0 Body dia. plunger 32300 d1
-0.05 6 d3 for countersunk screw ISO 7991 M 3-3,2 d4
-0.05 3 b 8.5 h1
±0.05 4.25 h2 3.2 l1
±0.05 7.5 l2 3 w
-0.1|stroke 1.5 | ||||||||||||||||||||||||||||||
32450.W0028 | Centered | 6.5 | 8 | M 4-4,3 | 4 | 10.5 | 5.25 | 4.2 | 9.5 | 4 | 1.8 | |||||||||||||||||||
£ 3.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Centered Ball dia. plunger 32300 d2 6.5 Body dia. plunger 32300 d1
-0.05 8 d3 for countersunk screw ISO 7991 M 4-4,3 d4
-0.05 4 b 10.5 h1
±0.05 5.25 h2 4.2 l1
±0.05 9.5 l2 4 w
-0.1|stroke 1.8 |
Die-cast zinc, nickel plated.
Left, right and centre mounting options available.
Assist in the easy mounting of smooth bodied spring plunger 32300, their small dimensions make them ideal for confined spaces.