Striker Bushes
for spring plungers
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.35 | 0% |
20-49 | £ 3.02 | 10% |
50-99 | £ 2.85 | 15% |
100-499 | £ 2.51 | 25% |
500+ | £ 2.18 | 35% |
Die-cast zinc, nickel plated.
Left, right and centre mounting options available.
Assist in the easy mounting of smooth bodied spring plunger 32300, their small dimensions make them ideal for confined spaces.