| Price & Availability | Article | d1 | d2 ±0.12 | l1 ±0.25 | l2 ±0.25 | d3 | d4 min. | h1 | |||||||||||||||
| 36687.W3008-A4 | M 3 | 2.0 | 8 | 4.5 | 8 | 3.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 495 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 8 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 | |||||||||||||||||||||||
| 36687.W3010-A4 | M 3 | 2.0 | 10 | 4.5 | 8 | 3.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 511 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 10 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 | |||||||||||||||||||||||
| 36687.W3012-A4 | M 3 | 2.0 | 12 | 4.5 | 8 | 3.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 416 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 12 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 | |||||||||||||||||||||||
| 36687.W3014-A4 | M 3 | 2.0 | 14 | 4.5 | 8 | 3.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 414 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 14 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 | |||||||||||||||||||||||
| 36687.W3016-A4 | M 3 | 2.0 | 16 | 4.5 | 8 | 3.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 d2
±0.12 2.0 l1
±0.25 16 l2
±0.25 4.5 d3 8 d4
min. 3.5 h1 5 | |||||||||||||||||||||||
| 36687.W3508-A4 | M 3.5 | 2.3 | 8 | 6.0 | 8 | 3.8 | 5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 194 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 8 l2
±0.25 6.0 d3 8 d4
min. 3.8 h1 5 | |||||||||||||||||||||||
| 36687.W3510-A4 | M 3.5 | 2.3 | 10 | 6.0 | 8 | 3.8 | 5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 240 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 10 l2
±0.25 6.0 d3 8 d4
min. 3.8 h1 5 | |||||||||||||||||||||||
| 36687.W3512-A4 | M 3.5 | 2.3 | 12 | 6.0 | 8 | 3.8 | 5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 12 l2
±0.25 6.0 d3 8 d4
min. 3.8 h1 5 | |||||||||||||||||||||||
| 36687.W3514-A4 | M 3.5 | 2.3 | 14 | 6.0 | 8 | 3.8 | 5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 14 l2
±0.25 6.0 d3 8 d4
min. 3.8 h1 5 | |||||||||||||||||||||||
| 36687.W3516-A4 | M 3.5 | 2.3 | 16 | 6.0 | 8 | 3.8 | 5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 d2
±0.12 2.3 l1
±0.25 16 l2
±0.25 6.0 d3 8 d4
min. 3.8 h1 5 | |||||||||||||||||||||||
| 36687.W4010-A4 | M 4 | 2.8 | 10 | 6.0 | 10 | 4.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 482 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 10 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 | |||||||||||||||||||||||
| 36687.W4012-A4 | M 4 | 2.8 | 12 | 6.0 | 10 | 4.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 525 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 12 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 | |||||||||||||||||||||||
| 36687.W4014-A4 | M 4 | 2.8 | 14 | 6.0 | 10 | 4.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 14 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 | |||||||||||||||||||||||
| 36687.W4016-A4 | M 4 | 2.8 | 16 | 6.0 | 10 | 4.5 | 5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 16 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 | |||||||||||||||||||||||
| 36687.W4018-A4 | M 4 | 2.8 | 18 | 6.0 | 10 | 4.5 | 5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 18 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 | |||||||||||||||||||||||
| 36687.W4020-A4 | M 4 | 2.8 | 20 | 6.0 | 10 | 4.5 | 5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 20 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 | |||||||||||||||||||||||
| 36687.W4025-A4 | M 4 | 2.8 | 25 | 6.0 | 10 | 4.5 | 5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 350 Need more? Please call us.
d1 M 4 d2
±0.12 2.8 l1
±0.25 25 l2
±0.25 6.0 d3 10 d4
min. 4.5 h1 5 | |||||||||||||||||||||||
| 36687.W5010-A4 | M 5 | 3.7 | 10 | 7.5 | 10 | 5.5 | 5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 10 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 | |||||||||||||||||||||||
| 36687.W5012-A4 | M 5 | 3.7 | 12 | 7.5 | 10 | 5.5 | 5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 12 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 | |||||||||||||||||||||||
| 36687.W5014-A4 | M 5 | 3.7 | 14 | 7.5 | 10 | 5.5 | 5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 14 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 | |||||||||||||||||||||||
| 36687.W5016-A4 | M 5 | 3.7 | 16 | 7.5 | 10 | 5.5 | 5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 16 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 | |||||||||||||||||||||||
| 36687.W5018-A4 | M 5 | 3.7 | 18 | 7.5 | 10 | 5.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 286 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 18 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 | |||||||||||||||||||||||
| 36687.W5020-A4 | M 5 | 3.7 | 20 | 7.5 | 10 | 5.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 20 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 | |||||||||||||||||||||||
| 36687.W5025-A4 | M 5 | 3.7 | 25 | 7.5 | 10 | 5.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 447 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 25 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 | |||||||||||||||||||||||
| 36687.W5030-A4 | M 5 | 3.7 | 30 | 7.5 | 10 | 5.5 | 5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 87 Need more? Please call us.
d1 M 5 d2
±0.12 3.7 l1
±0.25 30 l2
±0.25 7.5 d3 10 d4
min. 5.5 h1 5 | |||||||||||||||||||||||
| 36687.W6012-A4 | M 6 | 4.5 | 12 | 7.5 | 12 | 6.5 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 12 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 | |||||||||||||||||||||||
| 36687.W6014-A4 | M 6 | 4.5 | 14 | 7.5 | 12 | 6.5 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 14 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 | |||||||||||||||||||||||
| 36687.W6016-A4 | M 6 | 4.5 | 16 | 7.5 | 12 | 6.5 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 67 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 16 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 | |||||||||||||||||||||||
| 36687.W6018-A4 | M 6 | 4.5 | 18 | 7.5 | 12 | 6.5 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 153 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 18 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 | |||||||||||||||||||||||
| 36687.W6020-A4 | M 6 | 4.5 | 20 | 7.5 | 12 | 6.5 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 62 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 20 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 | |||||||||||||||||||||||
| 36687.W6025-A4 | M 6 | 4.5 | 25 | 7.5 | 12 | 6.5 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 478 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 25 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 | |||||||||||||||||||||||
| 36687.W6030-A4 | M 6 | 4.5 | 30 | 7.5 | 12 | 6.5 | 6 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 d2
±0.12 4.5 l1
±0.25 30 l2
±0.25 7.5 d3 12 d4
min. 6.5 h1 6 | |||||||||||||||||||||||
| 36687.W8016-A4 | M 8 | 6.0 | 16 | 10.0 | 16 | 8.5 | 8 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 75 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 16 l2
±0.25 10.0 d3 16 d4
min. 8.5 h1 8 | |||||||||||||||||||||||
| 36687.W8018-A4 | M 8 | 6.0 | 18 | 10.0 | 16 | 8.5 | 8 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 204 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 18 l2
±0.25 10.0 d3 16 d4
min. 8.5 h1 8 | |||||||||||||||||||||||
| 36687.W8020-A4 | M 8 | 6.0 | 20 | 10.0 | 16 | 8.5 | 8 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 20 l2
±0.25 10.0 d3 16 d4
min. 8.5 h1 8 | |||||||||||||||||||||||
| 36687.W8025-A4 | M 8 | 6.0 | 25 | 10.0 | 16 | 8.5 | 8 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 342 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 25 l2
±0.25 10.0 d3 16 d4
min. 8.5 h1 8 | |||||||||||||||||||||||
| 36687.W8030-A4 | M 8 | 6.0 | 30 | 10.0 | 16 | 8.5 | 8 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 283 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 30 l2
±0.25 10.0 d3 16 d4
min. 8.5 h1 8 | |||||||||||||||||||||||
| 36687.W8035-A4 | M 8 | 6.0 | 35 | 10.0 | 16 | 8.5 | 8 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 283 Need more? Please call us.
d1 M 8 d2
±0.12 6.0 l1
±0.25 35 l2
±0.25 10.0 d3 16 d4
min. 8.5 h1 8 | |||||||||||||||||||||||
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washer (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washer should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.