| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | l2 ±0.25 | d3 | d4 min. | h1 | h2 | l3 | l4 | w1 | |||||||||||||||
| 36698.W3010-B2 | M 3 | 10 | 2.0 | 3.2 | 6.5 | 3.5 | 6.5 | 2.0 | 4.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 l2
±0.25 3.2 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l3 4.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3014-B2 | M 3 | 14 | 2.0 | 3.2 | 6.5 | 3.5 | 6.5 | 2.0 | 8.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 14 d2
±0.12 2.0 l2
±0.25 3.2 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l3 8.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3016-B2 | M 3 | 16 | 2.0 | 3.2 | 6.5 | 3.5 | 6.5 | 2.0 | 10.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 l2
±0.25 3.2 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l3 10.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3020-B2 | M 3 | 20 | 2.0 | 3.2 | 6.5 | 3.5 | 6.5 | 2.0 | 14.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 l2
±0.25 3.2 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l3 14.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3022-B2 | M 3 | 22 | 2.0 | 3.2 | 6.5 | 3.5 | 6.5 | 2.0 | 16.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 22 d2
±0.12 2.0 l2
±0.25 3.2 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l3 16.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3024-B2 | M 3 | 24 | 2.0 | 3.2 | 6.5 | 3.5 | 6.5 | 2.0 | 18.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 24 d2
±0.12 2.0 l2
±0.25 3.2 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l3 18.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3026-B2 | M 3 | 26 | 2.0 | 3.2 | 6.5 | 3.5 | 6.5 | 2.0 | 20.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 26 d2
±0.12 2.0 l2
±0.25 3.2 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l3 20.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3110-B2 | M 3 | 10 | 2.0 | 3.2 | 8.0 | 3.5 | 8.0 | 2.0 | 4.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 l2
±0.25 3.2 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l3 4.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3114-B2 | M 3 | 14 | 2.0 | 3.2 | 8.0 | 3.5 | 8.0 | 2.0 | 8.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 14 d2
±0.12 2.0 l2
±0.25 3.2 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l3 8.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3116-B2 | M 3 | 16 | 2.0 | 3.2 | 8.0 | 3.5 | 8.0 | 2.0 | 10.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 l2
±0.25 3.2 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l3 10.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3120-B2 | M 3 | 20 | 2.0 | 3.2 | 8.0 | 3.5 | 8.0 | 2.0 | 14.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 l2
±0.25 3.2 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l3 14.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3122-B2 | M 3 | 22 | 2.0 | 3.2 | 8.0 | 3.5 | 8.0 | 2.0 | 16.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 22 d2
±0.12 2.0 l2
±0.25 3.2 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l3 16.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3124-B2 | M 3 | 24 | 2.0 | 3.2 | 8.0 | 3.5 | 8.0 | 2.0 | 18.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 24 d2
±0.12 2.0 l2
±0.25 3.2 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l3 18.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4010-B2 | M 4 | 10 | 3.0 | 5.5 | 8.0 | 4.5 | 8.0 | 2.0 | 2.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 3.0 l2
±0.25 5.5 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l3 2.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4014-B2 | M 4 | 14 | 3.0 | 5.5 | 8.0 | 4.5 | 8.0 | 2.0 | 6.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 14 d2
±0.12 3.0 l2
±0.25 5.5 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l3 6.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4016-B2 | M 4 | 16 | 3.0 | 5.5 | 8.0 | 4.5 | 8.0 | 2.0 | 8.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 3.0 l2
±0.25 5.5 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l3 8.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4020-B2 | M 4 | 20 | 3.0 | 5.5 | 8.0 | 4.5 | 8.0 | 2.0 | 12.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 3.0 l2
±0.25 5.5 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l3 12.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4022-B2 | M 4 | 22 | 3.0 | 5.5 | 8.0 | 4.5 | 8.0 | 2.0 | 14.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 22 d2
±0.12 3.0 l2
±0.25 5.5 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l3 14.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4024-B2 | M 4 | 24 | 3.0 | 5.5 | 8.0 | 4.5 | 8.0 | 2.0 | 16.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 24 d2
±0.12 3.0 l2
±0.25 5.5 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l3 16.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4027-B2 | M 4 | 27 | 3.0 | 5.5 | 8.0 | 4.5 | 8.0 | 2.0 | 19.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 27 d2
±0.12 3.0 l2
±0.25 5.5 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l3 19.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4032-B2 | M 4 | 32 | 3.0 | 5.5 | 8.0 | 4.5 | 8.0 | 2.0 | 24.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 32 d2
±0.12 3.0 l2
±0.25 5.5 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l3 24.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W5014-B2 | M 5 | 14 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 3.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 14 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 3.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5016-B2 | M 5 | 16 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 5.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 5.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5020-B2 | M 5 | 20 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 9.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 9.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5022-B2 | M 5 | 22 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 11.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 22 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 11.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5024-B2 | M 5 | 24 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 13.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 24 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 13.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5027-B2 | M 5 | 27 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 16.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 27 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 16.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5032-B2 | M 5 | 32 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 21.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 32 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 21.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5035-B2 | M 5 | 35 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 24.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 24.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5040-B2 | M 5 | 40 | 3.5 | 6.5 | 10.0 | 5.5 | 10.0 | 2.5 | 29.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.5 l2
±0.25 6.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l3 29.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W6016-B2 | M 6 | 16 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 3.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 3.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6020-B2 | M 6 | 20 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 7.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 7.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6022-B2 | M 6 | 22 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 9.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 22 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 9.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6024-B2 | M 6 | 24 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 11.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 24 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 11.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6027-B2 | M 6 | 27 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 14.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 27 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 14.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6032-B2 | M 6 | 32 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 19.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 32 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 19.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6035-B2 | M 6 | 35 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 22.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 22.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6040-B2 | M 6 | 40 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 27.0 | 8.5 | 2.0 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 27.0 l4 8.5 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6045-B2 | M 6 | 45 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 32.0 | 8.5 | 2.0 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 45 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 32.0 l4 8.5 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6050-B2 | M 6 | 50 | 4.5 | 8.0 | 12.0 | 6.5 | 15.0 | 2.5 | 37.0 | 8.5 | 2.0 | ||||||||||||||||
£ 3.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.5 l2
±0.25 8.0 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l3 37.0 l4 8.5 w1 2.0 | |||||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.