Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 | d4 min. | h1 | h2 | l2 ±0.25 | l3 | l4 | w1 | |||||||||||||||
36698.W3010-A2 | M 3 | 10 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 4.8 | 2.0 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 4.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
36698.W3014-A2 | M 3 | 14 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 8.8 | 2.0 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 7019 Need more? Please call us.
d1 M 3 l1
±0.25 14 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 8.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
36698.W3016-A2 | M 3 | 16 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 10.8 | 2.0 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 144 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 10.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
36698.W3020-A2 | M 3 | 20 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 14.8 | 2.0 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 14.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
36698.W3022-A2 | M 3 | 22 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 16.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1 M 3 l1
±0.25 22 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 16.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
36698.W3122-A2 | M 3 | 22 | 2.0 | 8.0 | 3.5 | 8.0 | 2.0 | 3.2 | 16.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 113 Need more? Please call us.
d1 M 3 l1
±0.25 22 d2
±0.12 2.0 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l2
±0.25 3.2 l3 16.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
36698.W4010-A2 | M 4 | 10 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 2.0 | 2.5 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 2.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
36698.W4014-A2 | M 4 | 14 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 6.0 | 2.5 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M 4 l1
±0.25 14 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 6.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
36698.W4016-A2 | M 4 | 16 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 8.0 | 2.5 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 8.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
36698.W4020-A2 | M 4 | 20 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 12.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 12.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
36698.W4022-A2 | M 4 | 22 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 14.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 4 l1
±0.25 22 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 14.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
36698.W4024-A2 | M 4 | 24 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 16.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1 M 4 l1
±0.25 24 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 16.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
36698.W4027-A2 | M 4 | 27 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 19.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 343 Need more? Please call us.
d1 M 4 l1
±0.25 27 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 19.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
36698.W4032-A2 | M 4 | 32 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 24.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 267 Need more? Please call us.
d1 M 4 l1
±0.25 32 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 24.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
36698.W5014-A2 | M 5 | 14 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 3.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 552 Need more? Please call us.
d1 M 5 l1
±0.25 14 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 3.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W5016-A2 | M 5 | 16 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 5.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 809 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 5.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W5020-A2 | M 5 | 20 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 9.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 9.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W5022-A2 | M 5 | 22 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 11.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 557 Need more? Please call us.
d1 M 5 l1
±0.25 22 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 11.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W5024-A2 | M 5 | 24 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 13.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
d1 M 5 l1
±0.25 24 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 13.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W5027-A2 | M 5 | 27 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 16.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 568 Need more? Please call us.
d1 M 5 l1
±0.25 27 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 16.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W5032-A2 | M 5 | 32 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 21.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 79 Need more? Please call us.
d1 M 5 l1
±0.25 32 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 21.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W5035-A2 | M 5 | 35 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 24.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 24.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W5040-A2 | M 5 | 40 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 29.5 | 4.0 | 1.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 29.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
36698.W6016-A2 | M 6 | 16 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 3.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 113 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 3.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
36698.W6020-A2 | M 6 | 20 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 7.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 199 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 7.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
36698.W6022-A2 | M 6 | 22 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 9.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1 M 6 l1
±0.25 22 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 9.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
36698.W6024-A2 | M 6 | 24 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 11.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 333 Need more? Please call us.
d1 M 6 l1
±0.25 24 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 11.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
36698.W6027-A2 | M 6 | 27 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 14.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 216 Need more? Please call us.
d1 M 6 l1
±0.25 27 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 14.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
36698.W6032-A2 | M 6 | 32 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 19.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
d1 M 6 l1
±0.25 32 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 19.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
36698.W6035-A2 | M 6 | 35 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 22.0 | 5.0 | 2.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 199 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 22.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
36698.W6040-A2 | M 6 | 40 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 27.0 | 8.5 | 2.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 276 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 27.0 l4 8.5 w1 2.0 | |||||||||||||||||||||||||||
36698.W6045-A2 | M 6 | 45 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 32.0 | 8.5 | 2.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1 M 6 l1
±0.25 45 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 32.0 l4 8.5 w1 2.0 | |||||||||||||||||||||||||||
36698.W6050-A2 | M 6 | 50 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 37.0 | 8.5 | 2.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 196 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 37.0 l4 8.5 w1 2.0 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.