| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 | d4 min. | h1 | h2 | l2 ±0.25 | l3 | l4 | w1 | |||||||||||||||
| 36698.W3010-A4 | M 3 | 10 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 4.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 4.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3014-A4 | M 3 | 14 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 8.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 194 Need more? Please call us.
d1 M 3 l1
±0.25 14 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 8.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3016-A4 | M 3 | 16 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 10.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 10.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3020-A4 | M 3 | 20 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 14.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 14.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3022-A4 | M 3 | 22 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 16.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 22 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 16.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3024-A4 | M 3 | 24 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 18.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 24 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 18.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3026-A4 | M 3 | 26 | 2.0 | 6.5 | 3.5 | 6.5 | 2.0 | 3.2 | 20.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 26 d2
±0.12 2.0 d3 6.5 d4
min. 3.5 h1 6.5 h2 2.0 l2
±0.25 3.2 l3 20.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3110-A4 | M 3 | 10 | 2.0 | 8.0 | 3.5 | 8.0 | 2.0 | 3.2 | 4.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l2
±0.25 3.2 l3 4.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3114-A4 | M 3 | 14 | 2.0 | 8.0 | 3.5 | 8.0 | 2.0 | 3.2 | 8.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 14 d2
±0.12 2.0 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l2
±0.25 3.2 l3 8.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3116-A4 | M 3 | 16 | 2.0 | 8.0 | 3.5 | 8.0 | 2.0 | 3.2 | 10.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l2
±0.25 3.2 l3 10.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3120-A4 | M 3 | 20 | 2.0 | 8.0 | 3.5 | 8.0 | 2.0 | 3.2 | 14.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l2
±0.25 3.2 l3 14.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3122-A4 | M 3 | 22 | 2.0 | 8.0 | 3.5 | 8.0 | 2.0 | 3.2 | 16.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 22 d2
±0.12 2.0 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l2
±0.25 3.2 l3 16.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W3124-A4 | M 3 | 24 | 2.0 | 8.0 | 3.5 | 8.0 | 2.0 | 3.2 | 18.8 | 2.0 | 1.2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 24 d2
±0.12 2.0 d3 8.0 d4
min. 3.5 h1 8.0 h2 2.0 l2
±0.25 3.2 l3 18.8 l4 2.0 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4010-A4 | M 4 | 10 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 2.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 222 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 2.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4014-A4 | M 4 | 14 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 6.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 229 Need more? Please call us.
d1 M 4 l1
±0.25 14 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 6.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4016-A4 | M 4 | 16 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 8.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 128 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 8.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4020-A4 | M 4 | 20 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 12.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 350 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 12.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4022-A4 | M 4 | 22 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 14.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
d1 M 4 l1
±0.25 22 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 14.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4024-A4 | M 4 | 24 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 16.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 24 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 16.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4027-A4 | M 4 | 27 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 19.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 27 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 19.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W4032-A4 | M 4 | 32 | 3.0 | 8.0 | 4.5 | 8.0 | 2.0 | 5.5 | 24.0 | 2.5 | 1.2 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 32 d2
±0.12 3.0 d3 8.0 d4
min. 4.5 h1 8.0 h2 2.0 l2
±0.25 5.5 l3 24.0 l4 2.5 w1 1.2 | |||||||||||||||||||||||||||
| 36698.W5014-A4 | M 5 | 14 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 3.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 85 Need more? Please call us.
d1 M 5 l1
±0.25 14 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 3.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5016-A4 | M 5 | 16 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 5.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 5.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5020-A4 | M 5 | 20 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 9.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 9.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5022-A4 | M 5 | 22 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 11.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 77 Need more? Please call us.
d1 M 5 l1
±0.25 22 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 11.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5024-A4 | M 5 | 24 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 13.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 198 Need more? Please call us.
d1 M 5 l1
±0.25 24 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 13.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5027-A4 | M 5 | 27 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 16.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 69 Need more? Please call us.
d1 M 5 l1
±0.25 27 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 16.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5032-A4 | M 5 | 32 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 21.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 162 Need more? Please call us.
d1 M 5 l1
±0.25 32 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 21.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5035-A4 | M 5 | 35 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 24.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 24.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W5040-A4 | M 5 | 40 | 3.5 | 10.0 | 5.5 | 10.0 | 2.5 | 6.5 | 29.5 | 4.0 | 1.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 300 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.5 d3 10.0 d4
min. 5.5 h1 10.0 h2 2.5 l2
±0.25 6.5 l3 29.5 l4 4.0 w1 1.5 | |||||||||||||||||||||||||||
| 36698.W6016-A4 | M 6 | 16 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 3.0 | 5.0 | 2.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 276 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 3.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6020-A4 | M 6 | 20 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 7.0 | 5.0 | 2.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 7.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6022-A4 | M 6 | 22 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 9.0 | 5.0 | 2.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 22 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 9.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6024-A4 | M 6 | 24 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 11.0 | 5.0 | 2.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 24 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 11.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6027-A4 | M 6 | 27 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 14.0 | 5.0 | 2.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 27 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 14.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6032-A4 | M 6 | 32 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 19.0 | 5.0 | 2.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 32 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 19.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6035-A4 | M 6 | 35 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 22.0 | 5.0 | 2.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 22.0 l4 5.0 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6040-A4 | M 6 | 40 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 27.0 | 8.5 | 2.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 27.0 l4 8.5 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6045-A4 | M 6 | 45 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 32.0 | 8.5 | 2.0 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 45 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 32.0 l4 8.5 w1 2.0 | |||||||||||||||||||||||||||
| 36698.W6050-A4 | M 6 | 50 | 4.5 | 12.0 | 6.5 | 15.0 | 2.5 | 8.0 | 37.0 | 8.5 | 2.0 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.5 d3 12.0 d4
min. 6.5 h1 15.0 h2 2.5 l2
±0.25 8.0 l3 37.0 l4 8.5 w1 2.0 | |||||||||||||||||||||||||||
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.