Price & Availability | Article | h1 ±6,08 | d1 | h2 ±0,08 | h3 | h4 | l1 +0|-0.8 | w1 | w2 +0|-0.15 | ||||||
36560.W0006 | 0.79 | M3 | 1.02 | 1.80 | 1.73 | 8.0 | 9.90 | 3.18 | |||||||
Ready to despatch 0 Need more? Please call us.
h1
±6,08 0.79 d1 M3 h2
±0,08 1.02 h3 1.80 h4 1.73 l1
+0|-0.8 8.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0007 | 1.57 | M3 | 1.02 | 2.59 | 1.73 | 8.0 | 9.90 | 3.18 | |||||||
Ready to despatch 0 Need more? Please call us.
h1
±6,08 1.57 d1 M3 h2
±0,08 1.02 h3 2.59 h4 1.73 l1
+0|-0.8 8.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0008 | 1.58 | M3 | 1.27 | 2.84 | 1.73 | 10.0 | 9.90 | 3.18 | |||||||
Ready to despatch 18 Need more? Please call us.
h1
±6,08 1.58 d1 M3 h2
±0,08 1.27 h3 2.84 h4 1.73 l1
+0|-0.8 10.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0009 | 1.57 | M3 | 1.60 | 3.18 | 1.73 | 10.0 | 9.90 | 3.18 | |||||||
Ready to despatch 0 Need more? Please call us.
h1
±6,08 1.57 d1 M3 h2
±0,08 1.60 h3 3.18 h4 1.73 l1
+0|-0.8 10.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0010 | 1.98 | M3 | 1.60 | 3.58 | 1.73 | 10.0 | 9.90 | 3.18 | |||||||
Ready to despatch 0 Need more? Please call us.
h1
±6,08 1.98 d1 M3 h2
±0,08 1.60 h3 3.58 h4 1.73 l1
+0|-0.8 10.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0011 | 2.36 | M3 | 1.02 | 3.38 | 1.73 | 10.0 | 9.90 | 3.18 | |||||||
Ready to despatch 14 Need more? Please call us.
h1
±6,08 2.36 d1 M3 h2
±0,08 1.02 h3 3.38 h4 1.73 l1
+0|-0.8 10.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0012 | 2.36 | M3 | 1.27 | 3.63 | 1.73 | 10.0 | 9.90 | 3.18 | |||||||
Ready to despatch 0 Need more? Please call us.
h1
±6,08 2.36 d1 M3 h2
±0,08 1.27 h3 3.63 h4 1.73 l1
+0|-0.8 10.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0013 | 2.36 | M3 | 1.60 | 3.96 | 1.73 | 10.0 | 9.90 | 3.18 | |||||||
Ready to despatch 8 Need more? Please call us.
h1
±6,08 2.36 d1 M3 h2
±0,08 1.60 h3 3.96 h4 1.73 l1
+0|-0.8 10.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0014 | 3.18 | M3 | 1.27 | 4.45 | 1.73 | 10.0 | 9.90 | 3.18 | |||||||
Ready to despatch 190 Need more? Please call us.
h1
±6,08 3.18 d1 M3 h2
±0,08 1.27 h3 4.45 h4 1.73 l1
+0|-0.8 10.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0015 | 3.96 | M3 | 1.02 | 4.98 | 1.73 | 10.0 | 9.90 | 3.18 | |||||||
Ready to despatch 2 Need more? Please call us.
h1
±6,08 3.96 d1 M3 h2
±0,08 1.02 h3 4.98 h4 1.73 l1
+0|-0.8 10.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0016 | 5.72 | M3 | 1.60 | 7.32 | 1.73 | 12.0 | 9.90 | 3.18 | |||||||
Ready to despatch 0 Need more? Please call us.
h1
±6,08 5.72 d1 M3 h2
±0,08 1.60 h3 7.32 h4 1.73 l1
+0|-0.8 12.0 w1 9.90 w2
+0|-0.15 3.18 | |||||||||||||||
36560.W0017 | 6.35 | M3 | 1.60 | 7.92 | 1.73 | 16.0 | 9.90 | 3.18 | |||||||
Ready to despatch 0 Need more? Please call us.
h1
±6,08 6.35 d1 M3 h2
±0,08 1.60 h3 7.92 h4 1.73 l1
+0|-0.8 16.0 w1 9.90 w2
+0|-0.15 3.18 |
Stainless steel (A4, AISI316, DIN 1.4401), with nylon insert.
Supplied with A2 (AISI303) stainless steel screw (screws not supplied with P1092.019, .020, or .026).
Quick release, faster clamping and self-locking.
Bolt circle: use the larger of the following two bolt circles:
add 6,86 to max. flange diameter or add 10,16 to max. groove base diameter.