Clamp Cleats
Price & Availability | Article | d1 | w1 | l1 | d2 | s | Weight g | ||||||||||||||||||
36600.W0012 | 40 | 13 | 1.8 | 30 | 9 | 57 | |||||||||||||||||||
£ 17.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 w1 13 l1 1.8 d2 30 s 9 Weight
g 57 | |||||||||||||||||||||||||
36600.W0016 | 56 | 17 | 1.8 | 37 | 12 | 164 | |||||||||||||||||||
£ 27.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 56 w1 17 l1 1.8 d2 37 s 12 Weight
g 164 |
Heat-treated steel, blackened, tempered.
Produced to DIN 6372.