Price & Availability | Article | d1 | l1 | h1 max. | d2 max. | Drive | d3 ±0.05 | Material | ||||||
36633.W3006-TX | M 3 | 6 | 3.0 | 5.5 | TX10 | 3.60 | A2 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 h1
max. 3.0 d2
max. 5.5 Drive TX10 d3
±0.05 3.60 Material A2 s/s |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Screws generally as ISO 14759, seals substances in and contaminants out
Re-useable, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.