Hand Setting Tool
Price & Availability | Article | d1 | d2 | d3 | l1 | l2 | x ±0.2 | Type | ||||||||||||||||||
39008.W1030 | 3.0 | 2.8 | 9.53 | 127 | 10 | 0.4 | Hand | |||||||||||||||||||
£ 78.41 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3.0 d2 2.8 d3 9.53 l1 127 l2 10 x
±0.2 0.4 Type Hand | ||||||||||||||||||||||||||
39008.W1040 | 4.0 | 3.8 | 9.53 | 127 | 10 | 0.2 | Hand | |||||||||||||||||||
£ 78.41 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 4.0 d2 3.8 d3 9.53 l1 127 l2 10 x
±0.2 0.2 Type Hand |
Tool steel, heat-treated.
Please consult technical pages for installation instructions and performance data.
Hand tool version and air tool (for multiple installations).
Ensure the ball is fully seated before applying pressure.
Metric dimensions in mm.
Inch dimensions in inches.