Price & Availability | Article | d1 | l1 | h1 | d2 max. | d3 +0.05 | |||||||||||||||||||||
36596.W0225-SI | #2-56 | 1/4" | 1.40 | 4.32 | 2.464 | ||||||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #2-56 l1 1/4" h1 1.40 d2
max. 4.32 d3
+0.05 2.464 | |||||||||||||||||||||||||||
36596.W0237-SI | #2-56 | 3/8" | 1.40 | 4.32 | 2.464 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #2-56 l1 3/8" h1 1.40 d2
max. 4.32 d3
+0.05 2.464 | |||||||||||||||||||||||||||
36596.W0250-SI | #2-56 | 1/2" | 1.40 | 4.32 | 2.464 | ||||||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #2-56 l1 1/2" h1 1.40 d2
max. 4.32 d3
+0.05 2.464 | |||||||||||||||||||||||||||
36596.W0263-SI | #2-56 | 5/8" | 1.40 | 4.32 | 2.464 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #2-56 l1 5/8" h1 1.40 d2
max. 4.32 d3
+0.05 2.464 | |||||||||||||||||||||||||||
36596.W0425-SI | #4-40 | 1/4" | 1.75 | 5.84 | 3.226 | ||||||||||||||||||||||
£ 1.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #4-40 l1 1/4" h1 1.75 d2
max. 5.84 d3
+0.05 3.226 | |||||||||||||||||||||||||||
36596.W0450-SI | #4-40 | 1/2" | 1.75 | 5.84 | 3.226 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #4-40 l1 1/2" h1 1.75 d2
max. 5.84 d3
+0.05 3.226 | |||||||||||||||||||||||||||
36596.W0475-SI | #4-40 | 3/4" | 1.75 | 5.84 | 3.226 | ||||||||||||||||||||||
£ 1.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #4-40 l1 3/4" h1 1.75 d2
max. 5.84 d3
+0.05 3.226 | |||||||||||||||||||||||||||
36596.W0400-SI | #4-40 | 1" | 1.75 | 5.84 | 3.226 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #4-40 l1 1" h1 1.75 d2
max. 5.84 d3
+0.05 3.226 | |||||||||||||||||||||||||||
36596.W6025-SI | #6-32 | 1/4" | 2.11 | 6.86 | 3.810 | ||||||||||||||||||||||
£ 1.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #6-32 l1 1/4" h1 2.11 d2
max. 6.86 d3
+0.05 3.810 | |||||||||||||||||||||||||||
36596.W0650-SI | #6-32 | 1/2" | 2.11 | 6.86 | 3.810 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #6-32 l1 1/2" h1 2.11 d2
max. 6.86 d3
+0.05 3.810 | |||||||||||||||||||||||||||
36596.W0675-SI | #6-32 | 3/4" | 2.11 | 6.86 | 3.810 | ||||||||||||||||||||||
£ 1.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #6-32 l1 3/4" h1 2.11 d2
max. 6.86 d3
+0.05 3.810 | |||||||||||||||||||||||||||
36596.W0600-SI | #6-32 | 1" | 2.11 | 6.86 | 3.810 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #6-32 l1 1" h1 2.11 d2
max. 6.86 d3
+0.05 3.810 | |||||||||||||||||||||||||||
36596.W8025-SI | #8-32 | 1/4" | 2.46 | 8.38 | 4.445 | ||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1 #8-32 l1 1/4" h1 2.46 d2
max. 8.38 d3
+0.05 4.445 | |||||||||||||||||||||||||||
36596.W0850-SI | #8-32 | 1/2" | 2.46 | 8.38 | 4.445 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #8-32 l1 1/2" h1 2.46 d2
max. 8.38 d3
+0.05 4.445 | |||||||||||||||||||||||||||
36596.W0875-SI | #8-32 | 3/4" | 2.46 | 8.38 | 4.445 | ||||||||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #8-32 l1 3/4" h1 2.46 d2
max. 8.38 d3
+0.05 4.445 | |||||||||||||||||||||||||||
36596.W0800-SI | #8-32 | 1" | 2.46 | 8.38 | 4.445 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #8-32 l1 1" h1 2.46 d2
max. 8.38 d3
+0.05 4.445 | |||||||||||||||||||||||||||
36596.W1037-SI | #10-24 | 3/8" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #10-24 l1 3/8" h1 2.87 d2
max. 9.40 d3
+0.05 5.131 | |||||||||||||||||||||||||||
36596.W1050-SI | #10-24 | 1/2" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #10-24 l1 1/2" h1 2.87 d2
max. 9.40 d3
+0.05 5.131 | |||||||||||||||||||||||||||
36596.W1075-SI | #10-24 | 3/4" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #10-24 l1 3/4" h1 2.87 d2
max. 9.40 d3
+0.05 5.131 | |||||||||||||||||||||||||||
36596.W1000-SI | #10-24 | 1" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #10-24 l1 1" h1 2.87 d2
max. 9.40 d3
+0.05 5.131 | |||||||||||||||||||||||||||
36596.W1137-SI | #10-32 | 3/8" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #10-32 l1 3/8" h1 2.87 d2
max. 9.40 d3
+0.05 5.131 | |||||||||||||||||||||||||||
36596.W1150-SI | #10-32 | 1/2" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #10-32 l1 1/2" h1 2.87 d2
max. 9.40 d3
+0.05 5.131 | |||||||||||||||||||||||||||
36596.W1175-SI | #10-32 | 3/4" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||
£ 2.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 #10-32 l1 3/4" h1 2.87 d2
max. 9.40 d3
+0.05 5.131 | |||||||||||||||||||||||||||
36596.W1100-SI | #10-32 | 1" | 2.87 | 9.40 | 5.131 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 #10-32 l1 1" h1 2.87 d2
max. 9.40 d3
+0.05 5.131 | |||||||||||||||||||||||||||
36596.W2125-SI | 1/4-20 | 1/4" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/4-20 l1 1/4" h1 3.76 d2
max. 12.45 d3
+0.05 6.682 | |||||||||||||||||||||||||||
36596.W1237-SI | 1/4-20 | 3/8" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||
£ 3.89 per unit (click for quantity discounts) Ready to despatch 232 Need more? Please call us.
d1 1/4-20 l1 3/8" h1 3.76 d2
max. 12.45 d3
+0.05 6.682 | |||||||||||||||||||||||||||
36596.W1250-SI | 1/4-20 | 1/2" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||
£ 2.70 per unit (click for quantity discounts) Ready to despatch 95 Need more? Please call us.
d1 1/4-20 l1 1/2" h1 3.76 d2
max. 12.45 d3
+0.05 6.682 | |||||||||||||||||||||||||||
36596.W1275-SI | 1/4-20 | 3/4" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/4-20 l1 3/4" h1 3.76 d2
max. 12.45 d3
+0.05 6.682 | |||||||||||||||||||||||||||
36596.W1200-SI | 1/4-20 | 1" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||
£ 3.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 1/4-20 l1 1" h1 3.76 d2
max. 12.45 d3
+0.05 6.682 | |||||||||||||||||||||||||||
36596.W1225-SI | 1/4-20 | 1/4" | 3.76 | 12.45 | 6.682 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/4-20 l1 1/4" h1 3.76 d2
max. 12.45 d3
+0.05 6.682 |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages (-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Seals substances in and contaminants out, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Re-usable, also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are inch UNC.