Price & Availability | Article | d1 | l1 | h1 max. | d2 max. | d3 ±0.05 | Drive | |||||||||||||||||||||
36598.W0312-SI | M 3 | 12 | 2.4 | 6.0 | 3.6 | TX-10 | ||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.6 Drive TX-10 | ||||||||||||||||||||||||||||
36598.W0410-SI | M 4 | 10 | 3.3 | 8.0 | 4.5 | TX-20 | ||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 h1
max. 3.3 d2
max. 8.0 d3
±0.05 4.5 Drive TX-20 | ||||||||||||||||||||||||||||
36598.W0516-SI | M 5 | 16 | 3.7 | 10.0 | 5.6 | TX-25 | ||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.6 Drive TX-25 | ||||||||||||||||||||||||||||
36598.W0616-SI | M 6 | 16 | 4.6 | 12.0 | 6.8 | TX-30 | ||||||||||||||||||||||
£ 5.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.8 Drive TX-30 | ||||||||||||||||||||||||||||
36598.W0625-SI | M 6 | 25 | 4.6 | 12.0 | 6.8 | TX-30 | ||||||||||||||||||||||
£ 5.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.8 Drive TX-30 | ||||||||||||||||||||||||||||
36598.W0630-SI | M 6 | 30 | 4.6 | 12.0 | 6.8 | TX-30 | ||||||||||||||||||||||
£ 5.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.8 Drive TX-30 | ||||||||||||||||||||||||||||
36598.W0812-SI | M 8 | 12 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0816-SI | M 8 | 16 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0820-SI | M 8 | 20 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0825-SI | M 8 | 25 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0830-SI | M 8 | 30 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0306-VI | M 3 | 6 | 2.4 | 6.0 | 3.6 | TX-10 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.6 Drive TX-10 | ||||||||||||||||||||||||||||
36598.W0308-VI | M 3 | 8 | 2.4 | 6.0 | 3.6 | TX-10 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.6 Drive TX-10 | ||||||||||||||||||||||||||||
36598.W0310-VI | M 3 | 10 | 2.4 | 6.0 | 3.6 | TX-10 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.6 Drive TX-10 | ||||||||||||||||||||||||||||
36598.W0312-VI | M 3 | 12 | 2.4 | 6.0 | 3.6 | TX-10 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.6 Drive TX-10 | ||||||||||||||||||||||||||||
36598.W0320-VI | M 3 | 20 | 2.4 | 6.0 | 3.6 | TX-10 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 h1
max. 2.4 d2
max. 6.0 d3
±0.05 3.6 Drive TX-10 | ||||||||||||||||||||||||||||
36598.W0406-VI | M 4 | 6 | 3.3 | 8.0 | 4.5 | TX-20 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 h1
max. 3.3 d2
max. 8.0 d3
±0.05 4.5 Drive TX-20 | ||||||||||||||||||||||||||||
36598.W0408-VI | M 4 | 8 | 3.3 | 8.0 | 4.5 | TX-20 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 h1
max. 3.3 d2
max. 8.0 d3
±0.05 4.5 Drive TX-20 | ||||||||||||||||||||||||||||
36598.W0410-VI | M 4 | 10 | 3.3 | 8.0 | 4.5 | TX-20 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 h1
max. 3.3 d2
max. 8.0 d3
±0.05 4.5 Drive TX-20 | ||||||||||||||||||||||||||||
36598.W0412-VI | M 4 | 12 | 3.3 | 8.0 | 4.5 | TX-20 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 h1
max. 3.3 d2
max. 8.0 d3
±0.05 4.5 Drive TX-20 | ||||||||||||||||||||||||||||
36598.W0416-VI | M 4 | 16 | 3.3 | 8.0 | 4.5 | TX-20 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 h1
max. 3.3 d2
max. 8.0 d3
±0.05 4.5 Drive TX-20 | ||||||||||||||||||||||||||||
36598.W0420-VI | M 4 | 20 | 3.3 | 8.0 | 4.5 | TX-20 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 h1
max. 3.3 d2
max. 8.0 d3
±0.05 4.5 Drive TX-20 | ||||||||||||||||||||||||||||
36598.W0508-VI | M 5 | 8 | 3.7 | 10.0 | 5.6 | TX-25 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.6 Drive TX-25 | ||||||||||||||||||||||||||||
36598.W0510-VI | M 5 | 10 | 3.7 | 10.0 | 5.6 | TX-25 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.6 Drive TX-25 | ||||||||||||||||||||||||||||
36598.W0512-VI | M 5 | 12 | 3.7 | 10.0 | 5.6 | TX-25 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.6 Drive TX-25 | ||||||||||||||||||||||||||||
36598.W0516-VI | M 5 | 16 | 3.7 | 10.0 | 5.6 | TX-25 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 h1
max. 3.7 d2
max. 10.0 d3
±0.05 5.6 Drive TX-25 | ||||||||||||||||||||||||||||
36598.W0520-VI | M 5 | 20 | 1.6 | 10.0 | 5.6 | TX-25 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 1.6 d2
max. 10.0 d3
±0.05 5.6 Drive TX-25 | ||||||||||||||||||||||||||||
36598.W0612-VI | M 6 | 12 | 4.6 | 12.0 | 6.8 | TX-30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.8 Drive TX-30 | ||||||||||||||||||||||||||||
36598.W0616-VI | M 6 | 16 | 4.6 | 12.0 | 6.8 | TX-30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.8 Drive TX-30 | ||||||||||||||||||||||||||||
36598.W0620-VI | M 6 | 20 | 4.6 | 12.0 | 6.8 | TX-30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.8 Drive TX-30 | ||||||||||||||||||||||||||||
36598.W0625-VI | M 6 | 25 | 4.6 | 12.0 | 6.8 | TX-30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.8 Drive TX-30 | ||||||||||||||||||||||||||||
36598.W0630-VI | M 6 | 30 | 4.6 | 12.0 | 6.8 | TX-30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 4.6 d2
max. 12.0 d3
±0.05 6.8 Drive TX-30 | ||||||||||||||||||||||||||||
36598.W0812-VI | M 8 | 12 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0816-VI | M 8 | 16 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0820-VI | M 8 | 20 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0825-VI | M 8 | 25 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 | ||||||||||||||||||||||||||||
36598.W0830-VI | M 8 | 30 | 6.0 | 16.0 | 8.5 | TX-40 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 6.0 d2
max. 16.0 d3
±0.05 8.5 Drive TX-40 |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages (-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Seals substances in and contaminants out.
Screws generally as DIN 7985 H, ISO 7045.
Re-useable.
Max temperature range: -100°C to +260°C.
Pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch.
Threads are metric coarse pitch.