Price & Availability | Article | d1 | l1 | h1 max. | d2 max. | A/F | d3 ±0.05 | Material | ||||||||||||||||||||||||
36631.W0306-A2 | M 3 | 6 | 1.7 | 5.7 | 2.0 | 3.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1 M 3 l1 6 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0308-A2 | M 3 | 8 | 1.7 | 5.7 | 2.0 | 3.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0310-A2 | M 3 | 10 | 1.7 | 5.7 | 2.0 | 3.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 3 l1 10 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0312-A2 | M 3 | 12 | 1.7 | 5.7 | 2.0 | 3.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 171 Need more? Please call us.
d1 M 3 l1 12 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0320-A2 | M 3 | 20 | 1.7 | 5.7 | 2.0 | 3.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 3516 Need more? Please call us.
d1 M 3 l1 20 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0406-A2 | M 4 | 6 | 2.2 | 7.6 | 2.5 | 4.5 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 915 Need more? Please call us.
d1 M 4 l1 6 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0408-A2 | M 4 | 8 | 2.2 | 7.6 | 2.5 | 4.5 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 328 Need more? Please call us.
d1 M 4 l1 8 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0410-A2 | M 4 | 10 | 2.2 | 7.6 | 2.5 | 4.5 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 643 Need more? Please call us.
d1 M 4 l1 10 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0412-A2 | M 4 | 12 | 2.2 | 7.6 | 2.5 | 4.5 | A2 s/s | |||||||||||||||||||||||||
£ 4.74 per unit (click for quantity discounts) Ready to despatch 7041 Need more? Please call us.
d1 M 4 l1 12 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0416-A2 | M 4 | 16 | 2.2 | 7.6 | 2.5 | 4.5 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0420-A2 | M 4 | 20 | 2.2 | 7.6 | 2.5 | 4.5 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0508-A2 | M 5 | 8 | 2.8 | 9.5 | 3.0 | 5.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1 M 5 l1 8 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0510-A2 | M 5 | 10 | 2.8 | 9.5 | 3.0 | 5.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 209 Need more? Please call us.
d1 M 5 l1 10 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0512-A2 | M 5 | 12 | 2.8 | 9.5 | 3.0 | 5.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 5683 Need more? Please call us.
d1 M 5 l1 12 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0516-A2 | M 5 | 16 | 2.8 | 9.5 | 3.0 | 5.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 4245 Need more? Please call us.
d1 M 5 l1 16 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0520-A2 | M 5 | 20 | 2.8 | 9.5 | 3.0 | 5.6 | A2 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0612-A2 | M 6 | 12 | 3.3 | 10.5 | 4.0 | 6.8 | A2 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 1029 Need more? Please call us.
d1 M 6 l1 12 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0616-A2 | M 6 | 16 | 3.3 | 10.5 | 4.0 | 6.8 | A2 s/s | |||||||||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 1632 Need more? Please call us.
d1 M 6 l1 16 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0620-A2 | M 6 | 20 | 3.3 | 10.5 | 4.0 | 6.8 | A2 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 419 Need more? Please call us.
d1 M 6 l1 20 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0625-A2 | M 6 | 25 | 3.3 | 10.5 | 4.0 | 6.8 | A2 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0630-A2 | M 6 | 30 | 3.3 | 10.5 | 4.0 | 6.8 | A2 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0812-A2 | M 8 | 12 | 4.4 | 14.0 | 5.0 | 8.5 | A2 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 38592 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 12 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0816-A2 | M 8 | 16 | 4.4 | 14.0 | 5.0 | 8.5 | A2 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0820-A2 | M 8 | 20 | 4.4 | 14.0 | 5.0 | 8.5 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0825-A2 | M 8 | 25 | 4.4 | 14.0 | 5.0 | 8.5 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 38592 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 25 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0830-A2 | M 8 | 30 | 4.4 | 14.0 | 5.0 | 8.5 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1016-A2 | M 10 | 16 | 5.5 | 17.5 | 6.0 | 10.6 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 85 Need more? Please call us.
d1 M 10 l1 16 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1020-A2 | M 10 | 20 | 5.5 | 17.5 | 6.0 | 10.6 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1 M 10 l1 20 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1025-A2 | M 10 | 25 | 5.5 | 17.5 | 6.0 | 10.6 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 M 10 l1 25 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1030-A2 | M 10 | 30 | 5.5 | 17.5 | 6.0 | 10.6 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
d1 M 10 l1 30 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1040-A2 | M 10 | 40 | 5.5 | 17.5 | 6.0 | 10.6 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 37 Need more? Please call us.
d1 M 10 l1 40 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1220-A2 | M 12 | 20 | 6.6 | 21.0 | 8.0 | 12.9 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 91 Need more? Please call us.
d1 M 12 l1 20 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1225-A2 | M 12 | 25 | 6.6 | 21.0 | 8.0 | 12.9 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 25 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1230-A2 | M 12 | 30 | 6.6 | 21.0 | 8.0 | 12.9 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 30 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1240-A2 | M 12 | 40 | 6.6 | 21.0 | 8.0 | 12.9 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 40 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W1250-A2 | M 12 | 50 | 6.6 | 21.0 | 8.0 | 12.9 | A2 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 50 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A2 s/s | ||||||||||||||||||||||||||||||||
36631.W0306-A4 | M 3 | 6 | 1.7 | 5.7 | 2.0 | 3.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
d1 M 3 l1 6 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0308-A4 | M 3 | 8 | 1.7 | 5.7 | 2.0 | 3.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1 M 3 l1 8 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0310-A4 | M 3 | 10 | 1.7 | 5.7 | 2.0 | 3.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 133 Need more? Please call us.
d1 M 3 l1 10 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0312-A4 | M 3 | 12 | 1.7 | 5.7 | 2.0 | 3.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1 M 3 l1 12 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0320-A4 | M 3 | 20 | 1.7 | 5.7 | 2.0 | 3.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1 M 3 l1 20 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0406-A4 | M 4 | 6 | 2.2 | 7.6 | 2.5 | 4.5 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 754 Need more? Please call us.
d1 M 4 l1 6 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0408-A4 | M 4 | 8 | 2.2 | 7.6 | 2.5 | 4.5 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 4 l1 8 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0410-A4 | M 4 | 10 | 2.2 | 7.6 | 2.5 | 4.5 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 462 Need more? Please call us.
d1 M 4 l1 10 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0412-A4 | M 4 | 12 | 2.2 | 7.6 | 2.5 | 4.5 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 M 4 l1 12 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0416-A4 | M 4 | 16 | 2.2 | 7.6 | 2.5 | 4.5 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 418 Need more? Please call us.
d1 M 4 l1 16 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0420-A4 | M 4 | 20 | 2.2 | 7.6 | 2.5 | 4.5 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0508-A4 | M 5 | 8 | 2.8 | 9.5 | 3.0 | 5.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 298 Need more? Please call us.
d1 M 5 l1 8 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0510-A4 | M 5 | 10 | 2.8 | 9.5 | 3.0 | 5.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0512-A4 | M 5 | 12 | 2.8 | 9.5 | 3.0 | 5.6 | A4 s/s | |||||||||||||||||||||||||
£ 5.07 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 12 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0516-A4 | M 5 | 16 | 2.8 | 9.5 | 3.0 | 5.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1 M 5 l1 16 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0520-A4 | M 5 | 20 | 2.8 | 9.5 | 3.0 | 5.6 | A4 s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1 M 5 l1 20 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0612-A4 | M 6 | 12 | 3.3 | 10.5 | 4.0 | 6.8 | A4 s/s | |||||||||||||||||||||||||
£ 5.55 per unit (click for quantity discounts) Ready to despatch 218 Need more? Please call us.
d1 M 6 l1 12 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0616-A4 | M 6 | 16 | 3.3 | 10.5 | 4.0 | 6.8 | A4 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 73 Need more? Please call us.
d1 M 6 l1 16 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0620-A4 | M 6 | 20 | 3.3 | 10.5 | 4.0 | 6.8 | A4 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 380 Need more? Please call us.
d1 M 6 l1 20 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0625-A4 | M 6 | 25 | 3.3 | 10.5 | 4.0 | 6.8 | A4 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0630-A4 | M 6 | 30 | 3.3 | 10.5 | 4.0 | 6.8 | A4 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
d1 M 6 l1 30 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0812-A4 | M 8 | 12 | 4.4 | 14.0 | 5.0 | 8.5 | A4 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 411 Need more? Please call us.
d1 M 8 l1 12 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0816-A4 | M 8 | 16 | 4.4 | 14.0 | 5.0 | 8.5 | A4 s/s | |||||||||||||||||||||||||
£ 5.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0820-A4 | M 8 | 20 | 4.4 | 14.0 | 5.0 | 8.5 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0825-A4 | M 8 | 25 | 4.4 | 14.0 | 5.0 | 8.5 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 273 Need more? Please call us.
d1 M 8 l1 25 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0830-A4 | M 8 | 30 | 4.4 | 14.0 | 5.0 | 8.5 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 126 Need more? Please call us.
d1 M 8 l1 30 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1016-A4 | M 10 | 16 | 5.5 | 17.5 | 6.0 | 10.6 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 16 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1020-A4 | M 10 | 20 | 5.5 | 17.5 | 6.0 | 10.6 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 20 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1025-A4 | M 10 | 25 | 5.5 | 17.5 | 6.0 | 10.6 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 25 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1030-A4 | M 10 | 30 | 5.5 | 17.5 | 6.0 | 10.6 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 30 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1040-A4 | M 10 | 40 | 5.5 | 17.5 | 6.0 | 10.6 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 40 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1220-A4 | M 12 | 20 | 6.6 | 21.0 | 8.0 | 12.9 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 20 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1225-A4 | M 12 | 25 | 6.6 | 21.0 | 8.0 | 12.9 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 25 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1230-A4 | M 12 | 30 | 6.6 | 21.0 | 8.0 | 12.9 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 30 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1240-A4 | M 12 | 40 | 6.6 | 21.0 | 8.0 | 12.9 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 40 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W1250-A4 | M 12 | 50 | 6.6 | 21.0 | 8.0 | 12.9 | A4 s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 50 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material A4 s/s | ||||||||||||||||||||||||||||||||
36631.W0306-VI | M 3 | 6 | 1.7 | 5.7 | 2.0 | 3.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0308-VI | M 3 | 8 | 1.7 | 5.7 | 2.0 | 3.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0310-VI | M 3 | 10 | 1.7 | 5.7 | 2.0 | 3.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0312-VI | M 3 | 12 | 1.7 | 5.7 | 2.0 | 3.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0320-VI | M 3 | 20 | 1.7 | 5.7 | 2.0 | 3.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 h1
max. 1.7 d2
max. 5.7 A/F 2.0 d3
±0.05 3.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0406-VI | M 4 | 6 | 2.2 | 7.6 | 2.5 | 4.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0408-VI | M 4 | 8 | 2.2 | 7.6 | 2.5 | 4.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0410-VI | M 4 | 10 | 2.2 | 7.6 | 2.5 | 4.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0412-VI | M 4 | 12 | 2.2 | 7.6 | 2.5 | 4.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0416-VI | M 4 | 16 | 2.2 | 7.6 | 2.5 | 4.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0420-VI | M 4 | 20 | 2.2 | 7.6 | 2.5 | 4.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 h1
max. 2.2 d2
max. 7.6 A/F 2.5 d3
±0.05 4.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0508-VI | M 5 | 8 | 2.8 | 9.5 | 3.0 | 5.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0510-VI | M 5 | 10 | 2.8 | 9.5 | 3.0 | 5.6 | VI s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 M 5 l1 10 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0512-VI | M 5 | 12 | 2.8 | 9.5 | 3.0 | 5.6 | VI s/s | |||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M 5 l1 12 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0516-VI | M 5 | 16 | 2.8 | 9.5 | 3.0 | 5.6 | VI s/s | |||||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 484 Need more? Please call us.
d1 M 5 l1 16 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0520-VI | M 5 | 20 | 2.8 | 9.5 | 3.0 | 5.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 2.8 d2
max. 9.5 A/F 3.0 d3
±0.05 5.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0612-VI | M 6 | 12 | 3.3 | 10.5 | 4.0 | 6.8 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0616-VI | M 6 | 16 | 3.3 | 10.5 | 4.0 | 6.8 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0620-VI | M 6 | 20 | 3.3 | 10.5 | 4.0 | 6.8 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0625-VI | M 6 | 25 | 3.3 | 10.5 | 4.0 | 6.8 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0630-VI | M 6 | 30 | 3.3 | 10.5 | 4.0 | 6.8 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 3.3 d2
max. 10.5 A/F 4.0 d3
±0.05 6.8 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0812-VI | M 8 | 12 | 4.4 | 14.0 | 5.0 | 8.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0816-VI | M 8 | 16 | 4.4 | 14.0 | 5.0 | 8.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0820-VI | M 8 | 20 | 4.4 | 14.0 | 5.0 | 8.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0825-VI | M 8 | 25 | 4.4 | 14.0 | 5.0 | 8.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W0830-VI | M 8 | 30 | 4.4 | 14.0 | 5.0 | 8.5 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 4.4 d2
max. 14.0 A/F 5.0 d3
±0.05 8.5 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1016-VI | M 10 | 16 | 5.5 | 17.5 | 6.0 | 10.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 16 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1020-VI | M 10 | 20 | 5.5 | 17.5 | 6.0 | 10.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 20 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1025-VI | M 10 | 25 | 5.5 | 17.5 | 6.0 | 10.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 25 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1030-VI | M 10 | 30 | 5.5 | 17.5 | 6.0 | 10.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 30 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1040-VI | M 10 | 40 | 5.5 | 17.5 | 6.0 | 10.6 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 40 h1
max. 5.5 d2
max. 17.5 A/F 6.0 d3
±0.05 10.6 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1220-VI | M 12 | 20 | 6.6 | 21.0 | 8.0 | 12.9 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 20 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1225-VI | M 12 | 25 | 6.6 | 21.0 | 8.0 | 12.9 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 25 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1230-VI | M 12 | 30 | 6.6 | 21.0 | 8.0 | 12.9 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 30 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1240-VI | M 12 | 40 | 6.6 | 21.0 | 8.0 | 12.9 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 40 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material VI s/s | ||||||||||||||||||||||||||||||||
36631.W1250-VI | M 12 | 50 | 6.6 | 21.0 | 8.0 | 12.9 | VI s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 50 h1
max. 6.6 d2
max. 21.0 A/F 8.0 d3
±0.05 12.9 Material VI s/s |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Screws generally as ISO 7380, seals substances in and contaminants out.
Re-useable. Clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.