Price & Availability | Article | d1 | l1 | h1 max. | d2 max. | A/F | d3 ±0.05 | Material | |||||||||||||||||||||
36633.W6020-P2 | M 6 | 20 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 77 Need more? Please call us.
d1 M 6 l1 20 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages (-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Anu-Lok 180 locking patch. Other locking patches available on request.
Screws generally as DIN 912, seals substances in and contaminants out
Re-useable, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.