Price & Availability | Article | d1 | l1 | h1 max. | d2 max. | A/F | d3 ±0.05 | Material | |||||||||||||||||||||
36633.W2004-P2 | M 2 | 4 | 2.0 | 3.8 | 1.5 | 2.35 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 4 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W2010-P2 | M 2 | 10 | 2.0 | 3.8 | 1.5 | 2.35 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W2012-P2 | M 2 | 12 | 2.0 | 3.8 | 1.5 | 2.35 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 12 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W2006-P2 | M 2.5 | 6 | 2.5 | 4.7 | 2.0 | 2.75 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 6 h1
max. 2.5 d2
max. 4.7 A/F 2.0 d3
±0.05 2.75 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W2008-P2 | M 2 | 8 | 2.0 | 3.8 | 1.5 | 2.35 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 8 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W2510-P2 | M 2.5 | 10 | 2.5 | 4.7 | 2.0 | 2.75 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 10 h1
max. 2.5 d2
max. 4.7 A/F 2.0 d3
±0.05 2.75 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W2512-P2 | M 2.5 | 12 | 2.5 | 4.7 | 2.0 | 2.75 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 12 h1
max. 2.5 d2
max. 4.7 A/F 2.0 d3
±0.05 2.75 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3006-P2 | M 3 | 6 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3008-P2 | M 3 | 8 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3010-P2 | M 3 | 10 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3012-P2 | M 3 | 12 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3506-P2 | M 3.5 | 6 | 3.5 | 6.0 | 2.5 | 4.00 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1 6 h1
max. 3.5 d2
max. 6.0 A/F 2.5 d3
±0.05 4.00 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3508-P2 | M 3.5 | 8 | 3.5 | 6.0 | 2.5 | 4.00 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1 8 h1
max. 3.5 d2
max. 6.0 A/F 2.5 d3
±0.05 4.00 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3510-P2 | M 3.5 | 10 | 3.5 | 6.0 | 2.5 | 4.00 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1 10 h1
max. 3.5 d2
max. 6.0 A/F 2.5 d3
±0.05 4.00 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3512-P2 | M 3.5 | 12 | 3.5 | 6.0 | 2.5 | 4.00 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1 12 h1
max. 3.5 d2
max. 6.0 A/F 2.5 d3
±0.05 4.00 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W3020-P2 | M 3 | 20 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W4006-P2 | M 4 | 6 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W4008-P2 | M 4 | 8 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W4010-P2 | M 4 | 10 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W4012-P2 | M 4 | 12 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W4016-P2 | M 4 | 16 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W4020-P2 | M 4 | 20 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W5008-P2 | M 5 | 8 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W5010-P2 | M 5 | 10 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W5012-P2 | M 5 | 12 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W5016-P2 | M 5 | 16 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W5020-P2 | M 5 | 20 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W6012-P2 | M 6 | 12 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 12 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W6016-P2 | M 6 | 16 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W6020-P2 | M 6 | 20 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 77 Need more? Please call us.
d1 M 6 l1 20 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W6025-P2 | M 6 | 25 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W6030-P2 | M 6 | 30 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W8012-P2 | M 8 | 12 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W8016-P2 | M 8 | 16 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W8020-P2 | M 8 | 20 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W8025-P2 | M 8 | 25 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W8030-P2 | M 8 | 30 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1016-P2 | M 10 | 16 | 10.0 | 16.0 | 8.0 | 10.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 16 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W0020-P2 | M 10 | 20 | 10.0 | 16.0 | 8.0 | 10.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 20 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W0025-P2 | M 10 | 25 | 10.0 | 16.0 | 8.0 | 10.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 25 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W0030-P2 | M 10 | 30 | 10.0 | 16.0 | 8.0 | 10.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 30 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W0040-P2 | M 10 | 40 | 10.0 | 16.0 | 8.0 | 10.60 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 40 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1220-P2 | M 12 | 20 | 12.0 | 18.0 | 10.0 | 12.85 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 20 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1225-P2 | M 12 | 25 | 12.0 | 18.0 | 10.0 | 12.85 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 25 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1230-P2 | M 12 | 30 | 12.0 | 18.0 | 10.0 | 12.85 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 30 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1240-P2 | M 12 | 40 | 12.0 | 18.0 | 10.0 | 12.85 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 40 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1250-P2 | M 12 | 50 | 12.0 | 18.0 | 10.0 | 12.85 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 50 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1625-P2 | M 16 | 25 | 16.0 | 24.0 | 14.0 | 17.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 16 l1 25 h1
max. 16.0 d2
max. 24.0 A/F 14.0 d3
±0.05 17.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1630-P2 | M 16 | 30 | 16.0 | 24.0 | 14.0 | 17.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 16 l1 30 h1
max. 16.0 d2
max. 24.0 A/F 14.0 d3
±0.05 17.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1640-P2 | M 16 | 40 | 16.0 | 24.0 | 14.0 | 17.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 16 l1 40 h1
max. 16.0 d2
max. 24.0 A/F 14.0 d3
±0.05 17.50 Material A2 s/s | |||||||||||||||||||||||||||||
36633.W1650-P2 | M 16 | 50 | 16.0 | 24.0 | 14.0 | 17.50 | A2 s/s | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 16 l1 50 h1
max. 16.0 d2
max. 24.0 A/F 14.0 d3
±0.05 17.50 Material A2 s/s |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages (-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Anu-Lok 180 locking patch. Other locking patches available on request.
Screws generally as DIN 912, seals substances in and contaminants out
Re-useable, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.