Price & Availability | Article | d1 | l1 | h1 max. | d2 max. | Drive | d3 ±0.05 | Material | ||||||||||||||||||||||||
36633.W2008-TX | M 2 | 8 | 2.0 | 3.8 | TX 6 | 2.35 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M 2 l1 8 h1
max. 2.0 d2
max. 3.8 Drive TX 6 d3
±0.05 2.35 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W3008-TX | M 3 | 8 | 3.0 | 5.5 | TX10 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 202 Need more? Please call us.
d1 M 3 l1 8 h1
max. 3.0 d2
max. 5.5 Drive TX10 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W3012-TX | M 3 | 12 | 3.0 | 5.5 | TX10 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 h1
max. 3.0 d2
max. 5.5 Drive TX10 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W4012-TX | M 4 | 12 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 142 Need more? Please call us.
d1 M 4 l1 12 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W4016-TX | M 4 | 16 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 397 Need more? Please call us.
d1 M 4 l1 16 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W4020-TX | M 4 | 20 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 431 Need more? Please call us.
d1 M 4 l1 20 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W5008-TX | M 5 | 8 | 5.0 | 8.5 | TX25 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
d1 M 5 l1 8 h1
max. 5.0 d2
max. 8.5 Drive TX25 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W6012-TX | M 6 | 12 | 6.0 | 10.0 | TX30 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 299 Need more? Please call us.
d1 M 6 l1 12 h1
max. 6.0 d2
max. 10.0 Drive TX30 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W6020-TX | M 6 | 20 | 6.0 | 10.0 | TX30 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
d1 M 6 l1 20 h1
max. 6.0 d2
max. 10.0 Drive TX30 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
36633.W8012-TX | M 8 | 12 | 8.0 | 13.0 | TX45 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
d1 M 8 l1 12 h1
max. 8.0 d2
max. 13.0 Drive TX45 d3
±0.05 8.50 Material A2 s/s |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Screws generally as ISO 14759, seals substances in and contaminants out
Re-useable, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.