| Price & Availability | Article | d1 | l1 | h1 max. | d2 max. | A/F | d3 ±0.05 | Material | ||||||||||||||||||||||||
| 36633.W2004-A2 | M 2 | 4 | 2.0 | 3.8 | 1.5 | 2.35 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 15288 Need more? Please call us.
d1 M 2 l1 4 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2008-A2 | M 2 | 8 | 2.0 | 3.8 | 1.5 | 2.35 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us.
d1 M 2 l1 8 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2012-A2 | M 2 | 12 | 2.0 | 3.8 | 1.5 | 2.35 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 85 Need more? Please call us.
d1 M 2 l1 12 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2506-A2 | M 2.5 | 6 | 2.5 | 4.7 | 2.0 | 2.75 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 199 Need more? Please call us.
d1 M 2.5 l1 6 h1
max. 2.5 d2
max. 4.7 A/F 2.0 d3
±0.05 2.75 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2512-A2 | M 2.5 | 12 | 2.5 | 4.7 | 2.0 | 2.75 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 2.5 l1 12 h1
max. 2.5 d2
max. 4.7 A/F 2.0 d3
±0.05 2.75 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3006-A2 | M 3 | 6 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 502 Need more? Please call us.
d1 M 3 l1 6 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3008-A2 | M 3 | 8 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 6319 Need more? Please call us.
d1 M 3 l1 8 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3010-A2 | M 3 | 10 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 414 Need more? Please call us.
d1 M 3 l1 10 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3012-A2 | M 3 | 12 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 3140 Need more? Please call us.
d1 M 3 l1 12 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3020-A2 | M 3 | 20 | 3.0 | 5.5 | 2.5 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 3138 Need more? Please call us.
d1 M 3 l1 20 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4006-A2 | M 4 | 6 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts) Ready to despatch 233 Need more? Please call us.
d1 M 4 l1 6 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4008-A2 | M 4 | 8 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1 M 4 l1 8 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4010-A2 | M 4 | 10 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 6915 Need more? Please call us.
d1 M 4 l1 10 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4016-A2 | M 4 | 16 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 9348 Need more? Please call us.
d1 M 4 l1 16 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4020-A2 | M 4 | 20 | 4.0 | 7.0 | 3.0 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
d1 M 4 l1 20 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5008-A2 | M 5 | 8 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 302 Need more? Please call us.
d1 M 5 l1 8 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5012-A2 | M 5 | 12 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 8839 Need more? Please call us.
d1 M 5 l1 12 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5016-A2 | M 5 | 16 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 1617 Need more? Please call us.
d1 M 5 l1 16 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5020-A2 | M 5 | 20 | 5.0 | 8.5 | 4.0 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.09 per unit (click for quantity discounts) Ready to despatch 388 Need more? Please call us.
d1 M 5 l1 20 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6012-A2 | M 6 | 12 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1 M 6 l1 12 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6016-A2 | M 6 | 16 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 175 Need more? Please call us.
d1 M 6 l1 16 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6020-A2 | M 6 | 20 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 6862 Need more? Please call us.
d1 M 6 l1 20 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6025-A2 | M 6 | 25 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1 M 6 l1 25 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6030-A2 | M 6 | 30 | 6.0 | 10.0 | 5.0 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 246 Need more? Please call us.
d1 M 6 l1 30 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W8012-A2 | M 8 | 12 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 170 Need more? Please call us.
d1 M 8 l1 12 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W8016-A2 | M 8 | 16 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 319 Need more? Please call us.
d1 M 8 l1 16 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W8020-A2 | M 8 | 20 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 9894 Need more? Please call us.
d1 M 8 l1 20 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W8025-A2 | M 8 | 25 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 115 Need more? Please call us.
d1 M 8 l1 25 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W8030-A2 | M 8 | 30 | 8.0 | 13.0 | 6.0 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
d1 M 8 l1 30 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W0025-A2 | M 10 | 25 | 10.0 | 16.0 | 8.0 | 10.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
d1 M 10 l1 25 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W0030-A2 | M 10 | 30 | 10.0 | 16.0 | 8.0 | 10.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
d1 M 10 l1 30 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W0040-A2 | M 10 | 40 | 10.0 | 16.0 | 8.0 | 10.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 M 10 l1 40 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2020-A2 | M 12 | 20 | 12.0 | 18.0 | 10.0 | 12.85 | A2 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1 M 12 l1 20 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2040-A2 | M 12 | 40 | 12.0 | 18.0 | 10.0 | 12.85 | A2 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 1186 Need more? Please call us.
d1 M 12 l1 40 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2050-A2 | M 12 | 50 | 12.0 | 18.0 | 10.0 | 12.85 | A2 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 373 Need more? Please call us.
d1 M 12 l1 50 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2004-A4 | M 2 | 4 | 2.0 | 3.8 | 1.5 | 2.35 | A4 s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1 M 2 l1 4 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2010-A4 | M 2 | 10 | 2.0 | 3.8 | 1.5 | 2.35 | A4 s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 6923 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2 l1 10 h1
max. 2.0 d2
max. 3.8 A/F 1.5 d3
±0.05 2.35 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2508-A4 | M 2.5 | 8 | 2.5 | 4.7 | 2.0 | 2.75 | A4 s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
d1 M 2.5 l1 8 h1
max. 2.5 d2
max. 4.7 A/F 2.0 d3
±0.05 2.75 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3006-A4 | M 3 | 6 | 3.0 | 5.5 | 2.5 | 3.60 | A4 s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 89 Need more? Please call us.
d1 M 3 l1 6 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3008-A4 | M 3 | 8 | 3.0 | 5.5 | 2.5 | 3.60 | A4 s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
d1 M 3 l1 8 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3010-A4 | M 3 | 10 | 3.0 | 5.5 | 2.5 | 3.60 | A4 s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 3138 Need more? Please call us.
d1 M 3 l1 10 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3012-A4 | M 3 | 12 | 3.0 | 5.5 | 2.5 | 3.60 | A4 s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us.
d1 M 3 l1 12 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3020-A4 | M 3 | 20 | 3.0 | 5.5 | 2.5 | 3.60 | A4 s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1 M 3 l1 20 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4006-A4 | M 4 | 6 | 4.0 | 7.0 | 3.0 | 4.50 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 108 Need more? Please call us.
d1 M 4 l1 6 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4008-A4 | M 4 | 8 | 4.0 | 7.0 | 3.0 | 4.50 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 93 Need more? Please call us.
d1 M 4 l1 8 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4010-A4 | M 4 | 10 | 4.0 | 7.0 | 3.0 | 4.50 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1 M 4 l1 10 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4012-A4 | M 4 | 12 | 4.0 | 7.0 | 3.0 | 4.50 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 932 Need more? Please call us.
d1 M 4 l1 12 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4016-A4 | M 4 | 16 | 4.0 | 7.0 | 3.0 | 4.50 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 64 Need more? Please call us.
d1 M 4 l1 16 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W4020-A4 | M 4 | 20 | 4.0 | 7.0 | 3.0 | 4.50 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 879 Need more? Please call us.
d1 M 4 l1 20 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5008-A4 | M 5 | 8 | 5.0 | 8.5 | 4.0 | 5.60 | A4 s/s | |||||||||||||||||||||||||
£ 6.82 per unit (click for quantity discounts) Ready to despatch 518 Need more? Please call us.
d1 M 5 l1 8 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5010-A4 | M 5 | 10 | 5.0 | 8.5 | 4.0 | 5.60 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 1120 Need more? Please call us.
d1 M 5 l1 10 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5012-A4 | M 5 | 12 | 5.0 | 8.5 | 4.0 | 5.60 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 1715 Need more? Please call us.
d1 M 5 l1 12 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5016-A4 | M 5 | 16 | 5.0 | 8.5 | 4.0 | 5.60 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 541 Need more? Please call us.
d1 M 5 l1 16 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W5020-A4 | M 5 | 20 | 5.0 | 8.5 | 4.0 | 5.60 | A4 s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 1122 Need more? Please call us.
d1 M 5 l1 20 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6012-A4 | M 6 | 12 | 6.0 | 10.0 | 5.0 | 6.80 | A4 s/s | |||||||||||||||||||||||||
£ 6.54 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M 6 l1 12 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6020-A4 | M 6 | 20 | 6.0 | 10.0 | 5.0 | 6.80 | A4 s/s | |||||||||||||||||||||||||
£ 6.54 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
d1 M 6 l1 20 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6025-A4 | M 6 | 25 | 6.0 | 10.0 | 5.0 | 6.80 | A4 s/s | |||||||||||||||||||||||||
£ 6.54 per unit (click for quantity discounts) Ready to despatch 49 Need more? Please call us.
d1 M 6 l1 25 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W6030-A4 | M 6 | 30 | 6.0 | 10.0 | 5.0 | 6.80 | A4 s/s | |||||||||||||||||||||||||
£ 6.54 per unit (click for quantity discounts) Ready to despatch 274 Need more? Please call us.
d1 M 6 l1 30 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W8016-A4 | M 8 | 16 | 8.0 | 13.0 | 6.0 | 8.50 | A4 s/s | |||||||||||||||||||||||||
£ 6.53 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
d1 M 8 l1 16 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W0025-A4 | M 10 | 25 | 10.0 | 16.0 | 8.0 | 10.60 | A4 s/s | |||||||||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 85 Need more? Please call us.
d1 M 10 l1 25 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W0030-A4 | M 10 | 30 | 10.0 | 16.0 | 8.0 | 10.60 | A4 s/s | |||||||||||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 10 l1 30 h1
max. 10.0 d2
max. 16.0 A/F 8.0 d3
±0.05 10.60 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2020-A4 | M 12 | 20 | 12.0 | 18.0 | 10.0 | 12.85 | A4 s/s | |||||||||||||||||||||||||
£ 8.28 per unit (click for quantity discounts) Ready to despatch 209 Need more? Please call us.
d1 M 12 l1 20 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W2025-A4 | M 12 | 25 | 12.0 | 18.0 | 10.0 | 12.85 | A4 s/s | |||||||||||||||||||||||||
£ 8.28 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
d1 M 12 l1 25 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material A4 s/s | ||||||||||||||||||||||||||||||||
| 36633.W3008-VI | M 3 | 8 | 3.0 | 5.5 | 2.5 | 3.60 | VI s/s | |||||||||||||||||||||||||
£ 4.80 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1 M 3 l1 8 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W3010-VI | M 3 | 10 | 3.0 | 5.5 | 2.5 | 3.60 | VI s/s | |||||||||||||||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 260 Need more? Please call us.
d1 M 3 l1 10 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W5020-VI | M 5 | 20 | 5.0 | 8.5 | 4.0 | 5.60 | VI s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 14169 Need more? Please call us.
d1 M 5 l1 20 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W6030-VI | M 6 | 30 | 6.0 | 10.0 | 5.0 | 6.80 | VI s/s | |||||||||||||||||||||||||
£ 5.25 per unit (click for quantity discounts) Ready to despatch 246 Need more? Please call us.
d1 M 6 l1 30 h1
max. 6.0 d2
max. 10.0 A/F 5.0 d3
±0.05 6.80 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W2020-VI | M 12 | 20 | 12.0 | 18.0 | 10.0 | 12.85 | VI s/s | |||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M 12 l1 20 h1
max. 12.0 d2
max. 18.0 A/F 10.0 d3
±0.05 12.85 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W4016-2V | M 4 | 16 | 4.0 | 7.0 | 3.0 | 4.50 | VI s/s | |||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 59 Need more? Please call us.
d1 M 4 l1 16 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W3010-4V | M 3 | 10 | 3.0 | 5.5 | 2.5 | 3.60 | VI s/s | |||||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 80 Need more? Please call us.
d1 M 3 l1 10 h1
max. 3.0 d2
max. 5.5 A/F 2.5 d3
±0.05 3.60 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W8020-4V | M 8 | 20 | 8.0 | 13.0 | 6.0 | 8.50 | VI s/s | |||||||||||||||||||||||||
£ 5.47 per unit (click for quantity discounts) Ready to despatch 303 Need more? Please call us.
d1 M 8 l1 20 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W4012-4F | M 4 | 12 | 4.0 | 7.0 | 3.0 | 4.50 | VI s/s | |||||||||||||||||||||||||
£ 6.87 per unit (click for quantity discounts) Ready to despatch 570 Need more? Please call us.
d1 M 4 l1 12 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W5008-2E | M 5 | 8 | 5.0 | 8.5 | 4.0 | 5.60 | VI s/s | |||||||||||||||||||||||||
£ 4.90 per unit (click for quantity discounts) Ready to despatch 73 Need more? Please call us.
d1 M 5 l1 8 h1
max. 5.0 d2
max. 8.5 A/F 4.0 d3
±0.05 5.60 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W8012-2E | M 8 | 12 | 8.0 | 13.0 | 6.0 | 8.50 | VI s/s | |||||||||||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 170 Need more? Please call us.
d1 M 8 l1 12 h1
max. 8.0 d2
max. 13.0 A/F 6.0 d3
±0.05 8.50 Material VI s/s | ||||||||||||||||||||||||||||||||
| 36633.W4020-4B | M 4 | 20 | 4.0 | 7.0 | 3.0 | 4.50 | VI s/s | |||||||||||||||||||||||||
£ 6.08 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1 M 4 l1 20 h1
max. 4.0 d2
max. 7.0 A/F 3.0 d3
±0.05 4.50 Material VI s/s | ||||||||||||||||||||||||||||||||
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages (-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Screws generally as DIN 912, seals substances in and contaminants out
Re-useable, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.