Price & Availability | Article | d1 | l1 | A/F | h1 max. | d2 ±0.05 | Material | |||||||||||||||||||||
36634.W0408-A2 | M 4 | 8 | 7.0 | 3.0 | 4.50 | A2 s/s | ||||||||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 82 Need more? Please call us.
d1 M 4 l1 8 A/F 7.0 h1
max. 3.0 d2
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W0612-A2 | M 6 | 12 | 10.0 | 4.2 | 6.80 | A2 s/s | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 2622 Need more? Please call us.
d1 M 6 l1 12 A/F 10.0 h1
max. 4.2 d2
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W0620-A2 | M 6 | 20 | 10.0 | 4.2 | 6.80 | A2 s/s | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1 M 6 l1 20 A/F 10.0 h1
max. 4.2 d2
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W0625-A2 | M 6 | 25 | 10.0 | 4.2 | 6.80 | A2 s/s | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
d1 M 6 l1 25 A/F 10.0 h1
max. 4.2 d2
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W0630-A2 | M 6 | 30 | 10.0 | 4.2 | 6.80 | A2 s/s | ||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 6029 Need more? Please call us.
d1 M 6 l1 30 A/F 10.0 h1
max. 4.2 d2
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W0816-A2 | M 8 | 16 | 13.0 | 5.5 | 8.50 | A2 s/s | ||||||||||||||||||||||
£ 5.34 per unit (click for quantity discounts) Ready to despatch 82 Need more? Please call us.
d1 M 8 l1 16 A/F 13.0 h1
max. 5.5 d2
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W0820-A2 | M 8 | 20 | 13.0 | 5.5 | 8.50 | A2 s/s | ||||||||||||||||||||||
£ 5.34 per unit (click for quantity discounts) Ready to despatch 38665 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 20 A/F 13.0 h1
max. 5.5 d2
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W1020-A2 | M 10 | 20 | 16.0 | 6.6 | 10.60 | A2 s/s | ||||||||||||||||||||||
£ 5.99 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
d1 M 10 l1 20 A/F 16.0 h1
max. 6.6 d2
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W1230-A2 | M 12 | 30 | 18.0 | 7.7 | 12.85 | A2 s/s | ||||||||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 37 Need more? Please call us.
d1 M 12 l1 30 A/F 18.0 h1
max. 7.7 d2
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||
36634.W0306-A4 | M 3 | 6 | 5.5 | 2.2 | 3.60 | A4 s/s | ||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1 M 3 l1 6 A/F 5.5 h1
max. 2.2 d2
±0.05 3.60 Material A4 s/s | ||||||||||||||||||||||||||||
36634.W0308-A4 | M 3 | 8 | 5.5 | 2.2 | 3.60 | A4 s/s | ||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 3 l1 8 A/F 5.5 h1
max. 2.2 d2
±0.05 3.60 Material A4 s/s | ||||||||||||||||||||||||||||
36634.W0406-A4 | M 4 | 6 | 7.0 | 3.0 | 4.50 | A4 s/s | ||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 197 Need more? Please call us.
d1 M 4 l1 6 A/F 7.0 h1
max. 3.0 d2
±0.05 4.50 Material A4 s/s | ||||||||||||||||||||||||||||
36634.W0420-A4 | M 4 | 20 | 7.0 | 3.0 | 4.50 | A4 s/s | ||||||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 203 Need more? Please call us.
d1 M 4 l1 20 A/F 7.0 h1
max. 3.0 d2
±0.05 4.50 Material A4 s/s | ||||||||||||||||||||||||||||
36634.W0508-A4 | M 5 | 8 | 8.0 | 3.7 | 5.60 | A4 s/s | ||||||||||||||||||||||
£ 5.71 per unit (click for quantity discounts) Ready to despatch 21673 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 8 A/F 8.0 h1
max. 3.7 d2
±0.05 5.60 Material A4 s/s | ||||||||||||||||||||||||||||
36634.W0616-A4 | M 6 | 16 | 10.0 | 4.2 | 6.80 | A4 s/s | ||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 119 Need more? Please call us.
d1 M 6 l1 16 A/F 10.0 h1
max. 4.2 d2
±0.05 6.80 Material A4 s/s | ||||||||||||||||||||||||||||
36634.W0620-A4 | M 6 | 20 | 10.0 | 4.2 | 6.80 | A4 s/s | ||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1 M 6 l1 20 A/F 10.0 h1
max. 4.2 d2
±0.05 6.80 Material A4 s/s | ||||||||||||||||||||||||||||
36634.W0825-A4 | M 8 | 25 | 13.0 | 5.5 | 8.50 | A4 s/s | ||||||||||||||||||||||
£ 7.81 per unit (click for quantity discounts) Ready to despatch 302 Need more? Please call us.
d1 M 8 l1 25 A/F 13.0 h1
max. 5.5 d2
±0.05 8.50 Material A4 s/s | ||||||||||||||||||||||||||||
36634.W1220-A4 | M 12 | 20 | 18.0 | 7.7 | 12.85 | A4 s/s | ||||||||||||||||||||||
£ 8.62 per unit (click for quantity discounts) Ready to despatch 86 Need more? Please call us.
d1 M 12 l1 20 A/F 18.0 h1
max. 7.7 d2
±0.05 12.85 Material A4 s/s |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Clearance holes recommended for maximum sealing, seals substances in and contaminants out.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Re-useable, also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.