8 Station Vice
double to single station vice
Price & Availability | Article | Vice size | Set contents | Clamp pressure max. lb | Base type | Jaw capacity | h1 | h2 | h3 | w1 | w2 ±0.001 | w3 | Weight lb | ||||||
19764.W0040 | 4" | Vice - 1 x 19762.W0040, Machinable jaws - 4 x 19790.W0401 | 6000 | Inch | 4,125 to 15,000 | 17.90 | 16.75 | 1.15 | 10.75 | 4 | 7 | 160 | |||||||
£ 16,591.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Set contents Vice - 1 x 19762.W0040, Machinable jaws - 4 x 19790.W0401 Clamp pressure
max.
lb 6000 Base type Inch Jaw capacity 4,125 to 15,000 h1 17.90 h2 16.75 h3 1.15 w1 10.75 w2
±0.001 4 w3 7 Weight
lb 160 | |||||||||||||||||||
19764.W0041 | 4" | Vice - 1 x 19762.W0041, Machinable jaws - 4 x 19790.W0401 | 6000 | Metric | 4,125 to 15,000 | 17.90 | 16.75 | 1.15 | 400* | 4 | 7 | 160 | |||||||
£ 16,264.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Set contents Vice - 1 x 19762.W0041, Machinable jaws - 4 x 19790.W0401 Clamp pressure
max.
lb 6000 Base type Metric Jaw capacity 4,125 to 15,000 h1 17.90 h2 16.75 h3 1.15 w1 400* w2
±0.001 4 w3 7 Weight
lb 160 | |||||||||||||||||||
19764.W0060 | 6" | Vice - 1 x 19762.W0060, Machinable jaws - 4 x 19790.W0601 | 12000 | Inch | 5,125 to 19,500 | 22.65 | 21.25 | 1.40 | 14.00 | 6 | 9 | 292 | |||||||
£ 22,131.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Set contents Vice - 1 x 19762.W0060, Machinable jaws - 4 x 19790.W0601 Clamp pressure
max.
lb 12000 Base type Inch Jaw capacity 5,125 to 19,500 h1 22.65 h2 21.25 h3 1.40 w1 14.00 w2
±0.001 6 w3 9 Weight
lb 292 | |||||||||||||||||||
19764.W0061 | 6" | Vice - 1 x 19762.W0061, Machinable jaws - 4 x 19790.W0601 | 12000 | Metric | 5,125 to 19,500 | 22.65 | 21.25 | 1.40 | 400* | 6 | 9 | 292 | |||||||
£ 22,500.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Set contents Vice - 1 x 19762.W0061, Machinable jaws - 4 x 19790.W0601 Clamp pressure
max.
lb 12000 Base type Metric Jaw capacity 5,125 to 19,500 h1 22.65 h2 21.25 h3 1.40 w1 400* w2
±0.001 6 w3 9 Weight
lb 292 | |||||||||||||||||||
19764.W0080 | 8" | Vice - 1 x 19762.W0080, Machinable jaws - 4 x 19762.W0801 | 16000 | Inch | 7,625 to 27,500 | 31.10 | 29.50 | 1.60 | 18.00 | 8 | 12 | 764 | |||||||
£ 54,784.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 8" Set contents Vice - 1 x 19762.W0080, Machinable jaws - 4 x 19762.W0801 Clamp pressure
max.
lb 16000 Base type Inch Jaw capacity 7,625 to 27,500 h1 31.10 h2 29.50 h3 1.60 w1 18.00 w2
±0.001 8 w3 12 Weight
lb 764 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Machinable jaws: aluminium.
Replacement parts available.
Supplied with actuation handle, hex key and wrench.
Base plate designed to adapt to wide range of machine tables.
8-station vice columns can be located on a pallet using edge location with shims or spacers (not supplied).
All dimensions are in inches unless stated *.