Price & Availability | Article | Vice size | Clamp pressure max. lb | Base type | h1 | h2 | h3 | w1 | w2 ±0.001 | w3 | Weight lb | ||||||
19762.W0040 | 4" | 6000 | Inch | 17.90 | 16.75 | 1.15 | 10.75 | 7 | 4 | 150 | |||||||
£ 11,598.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Clamp pressure
max.
lb 6000 Base type Inch h1 17.90 h2 16.75 h3 1.15 w1 10.75 w2
±0.001 7 w3 4 Weight
lb 150 | |||||||||||||||||
19762.W0041 | 4" | 6000 | Metric | 17.90 | 16.75 | 1.15 | 400* | 7 | 4 | 150 | |||||||
£ 12,133.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Clamp pressure
max.
lb 6000 Base type Metric h1 17.90 h2 16.75 h3 1.15 w1 400* w2
±0.001 7 w3 4 Weight
lb 150 | |||||||||||||||||
19762.W0060 | 6" | 12000 | Inch | 22.65 | 21.25 | 1.40 | 14.00 | 9 | 6 | 280 | |||||||
£ 14,680.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Clamp pressure
max.
lb 12000 Base type Inch h1 22.65 h2 21.25 h3 1.40 w1 14.00 w2
±0.001 9 w3 6 Weight
lb 280 | |||||||||||||||||
19762.W0061 | 6" | 12000 | Metric | 22.65 | 21.25 | 1.40 | 400* | 9 | 6 | 280 | |||||||
£ 15,369.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Clamp pressure
max.
lb 12000 Base type Metric h1 22.65 h2 21.25 h3 1.40 w1 400* w2
±0.001 9 w3 6 Weight
lb 280 | |||||||||||||||||
19762.W0080 | 8" | 16000 | Inch | 31.10 | 29.50 | 1.60 | 18.00 | 12 | 8 | 750 | |||||||
£ 38,420.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 8" Clamp pressure
max.
lb 16000 Base type Inch h1 31.10 h2 29.50 h3 1.60 w1 18.00 w2
±0.001 12 w3 8 Weight
lb 750 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Vice jaws not included, order separately. See part no. 19790.
Jaw capacity dependent upon selection of either machinable or hard jaws. See technical pages.
Replacement parts available.
Supplied with actuation handle, hex key and wrench.
Base plate designed to adapt to wide range of machine tables.
8-station vice columns can be located on a pallet using edge location with shims or spacers (not supplied).
Not compatible with 19768 compact 8-vice column.
All dimensions are in inches unless stated *.