8 Station Vice
double to single station vice
Price & Availability | Article | Vice size | l1 | h1 | w1 | ||||||
19770.W0004 | 4" | 9 | 9 | 0.75 | |||||||
£ 1,756.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" l1 9 h1 9 w1 0.75 | |||||||||||
19770.W0006 | 6" | 12 | 12 | 1.00 | |||||||
£ 2,407.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" l1 12 h1 12 w1 1.00 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Adapter plate simplifies attachment of 8-column vice to pallet or indexer.
All dimensions are in inches.