8 Station Vice
double to single station vice
Price & Availability | Article | l1 | h1 | l2 | w1 | w2 | ||||||
19771.W0001 | 10 | 12 | 9.5 | 2 | 1.5 | |||||||
£ 885.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 10 h1 12 l2 9.5 w1 2 w2 1.5 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Support plate, modify base to your required height.
All dimensions are in inches.