Price & Availability | Article | Int. d1 tol. 2B | Int. thread type d1 | Ext. d2 (mod.) class 2A | Ext. thread type d2 | l1 | Inst. c'sink dia. +0.010|-0.000 | Inst. tap drill size | Inst. thread depth min. | Inst. thread tap tol. 2B | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
22024.W5310 | 6 - 32 | UNC | 5/16" - 18 | UNC | 0.31 | 0.32 | 17/64" | 0.37 | 5/16"-18 | .W0310 | 7/32" | 1/8" | |||||||||||||||||||||||||
£ 26.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 6 - 32 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 5/16" - 18 Ext. thread type d2 UNC l1 0.31 Inst. c'sink dia.
+0.010|-0.000 0.32 Inst. tap drill size 17/64" Inst. thread depth
min. 0.37 Inst. thread tap
tol. 2B 5/16"-18 .W0310 Removal drill size 7/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||||
22024.W5320 | 8 - 32 | UNC | 3/8" - 16 | UNC | 0.31 | 0.38 | 21/64" | 0.37 | 3/8"-16 | .W0320 | 9/32" | 1/8" | |||||||||||||||||||||||||
£ 27.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 8 - 32 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 3/8" - 16 Ext. thread type d2 UNC l1 0.31 Inst. c'sink dia.
+0.010|-0.000 0.38 Inst. tap drill size 21/64" Inst. thread depth
min. 0.37 Inst. thread tap
tol. 2B 3/8"-16 .W0320 Removal drill size 9/32" Removal drill depth 1/8" | |||||||||||||||||||||||||||||||||||||
22024.W5330 | 10 - 24 | UNC | 7/16" - 14 | UNC | 0.31 | 0.44 | 25/64" | 0.37 | 7/16"-14 | .W0330 | 11/32" | 3/16" | |||||||||||||||||||||||||
£ 28.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 10 - 24 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 7/16" - 14 Ext. thread type d2 UNC l1 0.31 Inst. c'sink dia.
+0.010|-0.000 0.44 Inst. tap drill size 25/64" Inst. thread depth
min. 0.37 Inst. thread tap
tol. 2B 7/16"-14 .W0330 Removal drill size 11/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5331 | 10 - 32 | UNF | 7/16" - 14 | UNC | 0.31 | 0.44 | 25/64" | 0.37 | 7/16"-14 | .W0330 | 11/32" | 3/16" | |||||||||||||||||||||||||
£ 49.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 10 - 32 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 7/16" - 14 Ext. thread type d2 UNC l1 0.31 Inst. c'sink dia.
+0.010|-0.000 0.44 Inst. tap drill size 25/64" Inst. thread depth
min. 0.37 Inst. thread tap
tol. 2B 7/16"-14 .W0330 Removal drill size 11/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5340 | 1/4" - 20 | UNC | 1/2" - 13 | UNC | 0.37 | 0.51 | 29/64" | 0.43 | 1/2"-13 | .W0340 | 13/32" | 3/16" | |||||||||||||||||||||||||
£ 32.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1/4" - 20 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 1/2" - 13 Ext. thread type d2 UNC l1 0.37 Inst. c'sink dia.
+0.010|-0.000 0.51 Inst. tap drill size 29/64" Inst. thread depth
min. 0.43 Inst. thread tap
tol. 2B 1/2"-13 .W0340 Removal drill size 13/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5341 | 1/4" - 28 | UNF | 1/2" - 13 | UNC | 0.37 | 0.51 | 29/64" | 0.43 | 1/2"-13 | .W0340 | 13/32" | 3/16" | |||||||||||||||||||||||||
£ 56.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1/4" - 28 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 1/2" - 13 Ext. thread type d2 UNC l1 0.37 Inst. c'sink dia.
+0.010|-0.000 0.51 Inst. tap drill size 29/64" Inst. thread depth
min. 0.43 Inst. thread tap
tol. 2B 1/2"-13 .W0340 Removal drill size 13/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5350 | 5/16" - 18 | UNC | 9/16" - 12 | UNC | 0.43 | 0.57 | 33/64" | 0.50 | 9/16"-12 | .W0350 | 15/32" | 3/16" | |||||||||||||||||||||||||
£ 29.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 5/16" - 18 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 9/16" - 12 Ext. thread type d2 UNC l1 0.43 Inst. c'sink dia.
+0.010|-0.000 0.57 Inst. tap drill size 33/64" Inst. thread depth
min. 0.50 Inst. thread tap
tol. 2B 9/16"-12 .W0350 Removal drill size 15/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5351 | 5/16" - 24 | UNF | 9/16" - 12 | UNC | 0.43 | 0.57 | 33/64" | 0.50 | 9/16"-12 | .W0350 | 15/32" | 3/16" | |||||||||||||||||||||||||
£ 50.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 5/16" - 24 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 9/16" - 12 Ext. thread type d2 UNC l1 0.43 Inst. c'sink dia.
+0.010|-0.000 0.57 Inst. tap drill size 33/64" Inst. thread depth
min. 0.50 Inst. thread tap
tol. 2B 9/16"-12 .W0350 Removal drill size 15/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5360 | 3/8" - 16 | UNC | 5/8" - 11 | UNC | 0.50 | 0.63 | 37/64" | 0.56 | 5/8"-11 | .W0360 | 17/32" | 3/16" | |||||||||||||||||||||||||
£ 33.81 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Int. d1
tol. 2B 3/8" - 16 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 5/8" - 11 Ext. thread type d2 UNC l1 0.50 Inst. c'sink dia.
+0.010|-0.000 0.63 Inst. tap drill size 37/64" Inst. thread depth
min. 0.56 Inst. thread tap
tol. 2B 5/8"-11 .W0360 Removal drill size 17/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5361 | 3/8" - 24 | UNF | 5/8" - 11 | UNC | 0.50 | 0.63 | 37/64" | 0.56 | 5/8"-11 | .W0360 | 17/32" | 3/16" | |||||||||||||||||||||||||
£ 59.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 3/8" - 24 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 5/8" - 11 Ext. thread type d2 UNC l1 0.50 Inst. c'sink dia.
+0.010|-0.000 0.63 Inst. tap drill size 37/64" Inst. thread depth
min. 0.56 Inst. thread tap
tol. 2B 5/8"-11 .W0360 Removal drill size 17/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5370 | 7/16" - 14 | UNC | 3/4" - 16 | UNF | 0.62 | 0.76 | 45/64" | 0.68 | 3/4"-16 | .W0370 | 21/32" | 3/16" | |||||||||||||||||||||||||
£ 42.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/16" - 14 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 3/4" - 16 Ext. thread type d2 UNF l1 0.62 Inst. c'sink dia.
+0.010|-0.000 0.76 Inst. tap drill size 45/64" Inst. thread depth
min. 0.68 Inst. thread tap
tol. 2B 3/4"-16 .W0370 Removal drill size 21/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5371 | 7/16" - 20 | UNF | 3/4" - 16 | UNF | 0.62 | 0.76 | 45/64" | 0.68 | 3/4"-16 | .W0370 | 21/32" | 3/16" | |||||||||||||||||||||||||
£ 73.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/16" - 20 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 3/4" - 16 Ext. thread type d2 UNF l1 0.62 Inst. c'sink dia.
+0.010|-0.000 0.76 Inst. tap drill size 45/64" Inst. thread depth
min. 0.68 Inst. thread tap
tol. 2B 3/4"-16 .W0370 Removal drill size 21/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22024.W5380 | 1/2" - 13 | UNC | 7/8" - 14 | UNF | 0.68 | 0.88 | 53/64" | 0.75 | 7/8"-14 | .W0380 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 40.29 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Int. d1
tol. 2B 1/2" - 13 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 7/8" - 14 Ext. thread type d2 UNF l1 0.68 Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. tap drill size 53/64" Inst. thread depth
min. 0.75 Inst. thread tap
tol. 2B 7/8"-14 .W0380 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5381 | 1/2" - 20 | UNF | 7/8" - 14 | UNF | 0.68 | 0.88 | 53/64" | 0.75 | 7/8"-14 | .W0380 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 70.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1/2" - 20 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 7/8" - 14 Ext. thread type d2 UNF l1 0.68 Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. tap drill size 53/64" Inst. thread depth
min. 0.75 Inst. thread tap
tol. 2B 7/8"-14 .W0380 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5390 | 9/16" - 12 | UNC | 7/8" - 14 | UNF | 0.81 | 0.88 | 53/64" | 0.94 | 7/8"-14 | .W0390 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 45.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 9/16" - 12 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 7/8" - 14 Ext. thread type d2 UNF l1 0.81 Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. tap drill size 53/64" Inst. thread depth
min. 0.94 Inst. thread tap
tol. 2B 7/8"-14 .W0390 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5391 | 9/16" - 18 | UNF | 7/8" - 14 | UNF | 0.81 | 0.88 | 53/64" | 0.94 | 7/8"-14 | .W0390 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 78.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 9/16" - 18 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 7/8" - 14 Ext. thread type d2 UNF l1 0.81 Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. tap drill size 53/64" Inst. thread depth
min. 0.94 Inst. thread tap
tol. 2B 7/8"-14 .W0390 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5400 | 5/8" - 11 | UNC | 1" - 12 | UNF | 0.87 | 1.02 | 15/16" | 1.00 | 1"-12 | .W0400 | 27/32" | 5/16" | |||||||||||||||||||||||||
£ 55.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 5/8" - 11 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 1" - 12 Ext. thread type d2 UNF l1 0.87 Inst. c'sink dia.
+0.010|-0.000 1.02 Inst. tap drill size 15/16" Inst. thread depth
min. 1.00 Inst. thread tap
tol. 2B 1"-12 .W0400 Removal drill size 27/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5401 | 5/8" - 18 | UNF | 1" - 12 | UNF | 0.87 | 1.02 | 15/16" | 1.00 | 1"-12 | .W0400 | 27/32" | 5/16" | |||||||||||||||||||||||||
£ 97.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 5/8" - 18 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 1" - 12 Ext. thread type d2 UNF l1 0.87 Inst. c'sink dia.
+0.010|-0.000 1.02 Inst. tap drill size 15/16" Inst. thread depth
min. 1.00 Inst. thread tap
tol. 2B 1"-12 .W0400 Removal drill size 27/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5410 | 3/4" - 10 | UNC | 1 - 1/4" - 12 | UNF | 1.12 | 1.27 | 1-3/16" | 1.31 | 1-1/4"-12 | .W0410 | 1-3/32" | 5/16" | |||||||||||||||||||||||||
£ 85.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 3/4" - 10 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 1 - 1/4" - 12 Ext. thread type d2 UNF l1 1.12 Inst. c'sink dia.
+0.010|-0.000 1.27 Inst. tap drill size 1-3/16" Inst. thread depth
min. 1.31 Inst. thread tap
tol. 2B 1-1/4"-12 .W0410 Removal drill size 1-3/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5411 | 3/4" - 16 | UNF | 1 - 1/4" - 12 | UNF | 1.12 | 1.27 | 1-3/16" | 1.31 | 1-1/4"-12 | .W0410 | 1-3/32" | 5/16" | |||||||||||||||||||||||||
£ 150.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 3/4" - 16 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 1 - 1/4" - 12 Ext. thread type d2 UNF l1 1.12 Inst. c'sink dia.
+0.010|-0.000 1.27 Inst. tap drill size 1-3/16" Inst. thread depth
min. 1.31 Inst. thread tap
tol. 2B 1-1/4"-12 .W0410 Removal drill size 1-3/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5420 | 7/8" - 9 | UNC | 1 - 3/8" - 12 | UNF | 1.25 | 1.39 | 1-5/16" | 1.44 | 1-3/8"-12 | .W0420 | 1-7/32" | 5/16" | |||||||||||||||||||||||||
£ 93.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/8" - 9 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 1 - 3/8" - 12 Ext. thread type d2 UNF l1 1.25 Inst. c'sink dia.
+0.010|-0.000 1.39 Inst. tap drill size 1-5/16" Inst. thread depth
min. 1.44 Inst. thread tap
tol. 2B 1-3/8"-12 .W0420 Removal drill size 1-7/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5421 | 7/8" - 14 | UNF | 1 - 3/8" - 12 | UNF | 1.25 | 1.39 | 1-5/16" | 1.44 | 1-3/8"-12 | .W0420 | 1-7/32" | 5/16" | |||||||||||||||||||||||||
£ 93.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 7/8" - 14 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 1 - 3/8" - 12 Ext. thread type d2 UNF l1 1.25 Inst. c'sink dia.
+0.010|-0.000 1.39 Inst. tap drill size 1-5/16" Inst. thread depth
min. 1.44 Inst. thread tap
tol. 2B 1-3/8"-12 .W0420 Removal drill size 1-7/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5430 | 1" - 8 | UNC | 1 - 1/2" - 12 | UNF | 1.37 | 1.52 | 1-7/16" | 1.56 | 1-1/2"-12 | .W0430 | 1-11/32" | 5/16" | |||||||||||||||||||||||||
£ 240.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1" - 8 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 1 - 1/2" - 12 Ext. thread type d2 UNF l1 1.37 Inst. c'sink dia.
+0.010|-0.000 1.52 Inst. tap drill size 1-7/16" Inst. thread depth
min. 1.56 Inst. thread tap
tol. 2B 1-1/2"-12 .W0430 Removal drill size 1-11/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22024.W5431 | 1" - 12 | UNF | 1 - 1/2" - 12 | UNF | 1.37 | 1.52 | 1-7/16" | 1.56 | 1-1/2"-12 | .W0430 | 1-11/32" | 5/16" | |||||||||||||||||||||||||
£ 238.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 2B 1" - 12 Int. thread type d1 UNF Ext. d2
(mod.) class 2A 1 - 1/2" - 12 Ext. thread type d2 UNF l1 1.37 Inst. c'sink dia.
+0.010|-0.000 1.52 Inst. tap drill size 1-7/16" Inst. thread depth
min. 1.56 Inst. thread tap
tol. 2B 1-1/2"-12 .W0430 Removal drill size 1-11/32" Removal drill depth 5/16" |
Inserts: stainless steel (AISI 303) or equivalent. Passivated.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,010" unless specified.
Tap drill hole tolerances:
0,234 to 0,500 = +0,004/-0,001".
0,500 and over = +0,005/-0,001".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads 5/16" and over. Two locking keys on internal threads smaller than 5/16".
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
All dimensions in inches.