| Price & Availability | Article | Int. d1 tol. 2B | Int. thread type d1 | Ext. d2 (mod.) class 2A | Ext. thread type d2 | l1 | Inst. c'sink dia. +0.010|-0.000 | Inst. tap drill size | Inst. thread depth min. | Inst. thread tap tol. 2B | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
| 22034.W0380 | 1/2" - 13 | UNC | 7/8" - 14 | UNF | 0.68 | 0.88 | 53/64" | 0.75 | 7/8"-14 | .W0380 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 45.17 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Int. d1
tol. 2B 1/2" - 13 Int. thread type d1 UNC Ext. d2
(mod.) class 2A 7/8" - 14 Ext. thread type d2 UNF l1 0.68 Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. tap drill size 53/64" Inst. thread depth
min. 0.75 Inst. thread tap
tol. 2B 7/8"-14 .W0380 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
Inserts: carbon steel (C1215) or equivalent. Zinc phosphate.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,010" unless specified.
Tap drill hole tolerances:
0,234 to 0,500 = +0,004/-0,001".
0,500 and over = +0,005/-0,001".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads 5/16" and over. Two locking keys on internal threads smaller than 5/16".
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
All dimensions in inches.