Threaded Insert - Inch
heavy duty stainless steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 78.02 | 0% |
3-4 | £ 70.22 | 10% |
5+ | £ 66.32 | 15% |
Steel, blackened.
For use with metric extra heavy duty threaded inserts 22024 and 22034.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of solid insert where correct "Inst. tool ref." is stated.