Price & Availability | Article | For insert of internal thread = d1 | For insert of external thread = d2 | ||||||||||||||||||
22058.W0310 | 6-32 | 5/16"-18 | |||||||||||||||||||
£ 57.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 6-32 For insert of external thread = d2 5/16"-18 | |||||||||||||||||||||
22058.W0320 | 8-32 | 3/8"-16 | |||||||||||||||||||
£ 54.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 8-32 For insert of external thread = d2 3/8"-16 | |||||||||||||||||||||
22058.W0330 | 10-24/ 10-32 | 7/16"-14 | |||||||||||||||||||
£ 54.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 10-24/ 10-32 For insert of external thread = d2 7/16"-14 | |||||||||||||||||||||
22058.W0340 | 1/4"-20/ 1/4"-28 | 1/2"-13 | |||||||||||||||||||
£ 54.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 1/4"-20/ 1/4"-28 For insert of external thread = d2 1/2"-13 | |||||||||||||||||||||
22058.W0350 | 5/16"-18/ 5/16"-24 | 9/16"-12 | |||||||||||||||||||
£ 54.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 5/16"-18/ 5/16"-24 For insert of external thread = d2 9/16"-12 | |||||||||||||||||||||
22058.W0360 | 3/8"-16/ 3/8"-24 | 5/8"-11 | |||||||||||||||||||
£ 49.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 3/8"-16/ 3/8"-24 For insert of external thread = d2 5/8"-11 | |||||||||||||||||||||
22058.W0370 | 7/16"-14/ 7/16"-20 | 3/4"-16 | |||||||||||||||||||
£ 54.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 7/16"-14/ 7/16"-20 For insert of external thread = d2 3/4"-16 | |||||||||||||||||||||
22058.W0380 | 1/2"-13/ 1/2"-20 | 7/8"-14 | |||||||||||||||||||
£ 49.43 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
For insert of internal thread = d1 1/2"-13/ 1/2"-20 For insert of external thread = d2 7/8"-14 | |||||||||||||||||||||
22058.W0390 | 9/16"-12/ 9/16"-18 | 7/8"-14 | |||||||||||||||||||
£ 67.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 9/16"-12/ 9/16"-18 For insert of external thread = d2 7/8"-14 | |||||||||||||||||||||
22058.W0400 | 5/8"-11/ 5/8"-18 | 1"-12 | |||||||||||||||||||
£ 67.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 5/8"-11/ 5/8"-18 For insert of external thread = d2 1"-12 | |||||||||||||||||||||
22058.W0410 | 3/4"-10/ 3/4"-16 | 1-1/4"-12 | |||||||||||||||||||
£ 67.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 3/4"-10/ 3/4"-16 For insert of external thread = d2 1-1/4"-12 | |||||||||||||||||||||
22058.W0420 | 7/8"-9/ 7/8"-14 | 1-3/8"-12 | |||||||||||||||||||
£ 78.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 7/8"-9/ 7/8"-14 For insert of external thread = d2 1-3/8"-12 | |||||||||||||||||||||
22058.W0430 | 1"-8/ 1"-12 | 1-1/2"-12 | |||||||||||||||||||
£ 78.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For insert of internal thread = d1 1"-8/ 1"-12 For insert of external thread = d2 1-1/2"-12 |
Steel, blackened.
For use with metric extra heavy duty threaded inserts 22024 and 22034.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of solid insert where correct "Inst. tool ref." is stated.