Price & Availability | Article | Int. d1 tol. 6H | Int. thread type d1 | Ext. d2 tol. 2A | Ext. thread type d2 | l1 | Inst. tap drill size | Inst. c'sink dia. +0.010|-0.000 | Inst. thread tap tol. 2B | Inst. thread depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
22012.W5470 | M12x1,75 | Coarse | 3/4"-16 | UNF | 0.6 | .W0470 | 45/64" | 0.76 | 3/4"-16 | 0.68 | 21/32" | 3/16" | |||||||||||||||||||||||||
£ 27.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M12x1,75 Int. thread type d1 Coarse Ext. d2
tol. 2A 3/4"-16 Ext. thread type d2 UNF l1 0.6 .W0470 Inst. tap drill size 45/64" Inst. c'sink dia.
+0.010|-0.000 0.76 Inst. thread tap
tol. 2B 3/4"-16 Inst. thread depth
min. 0.68 Removal drill size 21/32" Removal drill depth 3/16" | |||||||||||||||||||||||||||||||||||||
22012.W5480 | M14x2,00 | Coarse | 7/8"-14 | UNF | 0.8 | .W0480 | 53/64" | 0.88 | 7/8"-14 | 0.94 | 25/32" | 5/16" | |||||||||||||||||||||||||
£ 28.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M14x2,00 Int. thread type d1 Coarse Ext. d2
tol. 2A 7/8"-14 Ext. thread type d2 UNF l1 0.8 .W0480 Inst. tap drill size 53/64" Inst. c'sink dia.
+0.010|-0.000 0.88 Inst. thread tap
tol. 2B 7/8"-14 Inst. thread depth
min. 0.94 Removal drill size 25/32" Removal drill depth 5/16" | |||||||||||||||||||||||||||||||||||||
22012.W5490 | M16x2,00 | Coarse | 1"-12 | UNF | 0.9 | .W0490 | 15/16" | 1.02 | 1"-12 | 1.00 | 27/32" | 5/16" | |||||||||||||||||||||||||
£ 31.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M16x2,00 Int. thread type d1 Coarse Ext. d2
tol. 2A 1"-12 Ext. thread type d2 UNF l1 0.9 .W0490 Inst. tap drill size 15/16" Inst. c'sink dia.
+0.010|-0.000 1.02 Inst. thread tap
tol. 2B 1"-12 Inst. thread depth
min. 1.00 Removal drill size 27/32" Removal drill depth 5/16" |
Inserts: stainless steel (AISI 303) or equivalent. Passivated.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
±0,010" unless specified.
Tap drill hole tolerances:
0,234 to 0,500 = +0,004/-0,001".
0,500 and over = +0,005/-0,001".
Order installation tool separately, as identified by "Inst. Tool ref." in table.
Four locking keys on internal threads M8 and over. Two locking keys on internal threads smaller than M8.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
Internal thread in metric. External thread in inches.