Insert - Metric - Inch
heavy duty - carbon steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 42.44 | 0% |
3-4 | £ 36.07 | 15% |
5-9 | £ 33.95 | 20% |
10-19 | £ 31.83 | 25% |
20+ | £ 29.71 | 30% |
Steel, blackened.
For use with inch heavy duty threaded inserts 22010 and 22012.
Select installation tool of corresponding insert internal thread d1 and external thread d2. If in doubt refer to data tables of insert where correct "Inst. tool ref." is stated.